NXOpen .NET Reference
12.0.0
|
JA class for Insert Object dialog More...
Public Member Functions | |
unsafe string | GetUniqueNameUnderParent (string nameBase) |
Gets unique name under parent More... | |
unsafe void | SetDefaultsOnBaseDefinitionAttributeHolder () |
Set default properties on base def attr holder More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.AME.BaseDefinitionAttributeHolder | BaseDefAttributeHolder [get] |
Returns the base definition attribute holder More... | |
unsafe NXOpen.AME.ObjectNameIndexBuilder | NameIndex [get] |
Returns the name, index and description More... | |
unsafe NXOpen.AME.SelectionBaseDefinitionBuilder | SelectedBaseDefinition [get] |
Returns the selection base definition More... | |
JA class for Insert Object dialog
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateInsertObjectBuilder
Created in NX12.0.0
unsafe string NXOpen.AME.InsertObjectBuilder.GetUniqueNameUnderParent | ( | string | nameBase | ) |
Gets unique name under parent
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
nameBase |
unsafe void NXOpen.AME.InsertObjectBuilder.SetDefaultsOnBaseDefinitionAttributeHolder | ( | ) |
Set default properties on base def attr holder
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the base definition attribute holder
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the name, index and description
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the selection base definition
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")