NXOpen .NET Reference
12.0.0
|
the Import HW Xml builder More...
Public Member Functions | |
unsafe void | SetProjectXml (string[] projectXmlParts) |
Set project xml More... | |
unsafe NXOpen.AME.AMEBaseNode | ImportStation (string stationId) |
Import station More... | |
unsafe void | GetStationList () |
Import Tia project with option get station list More... | |
unsafe void | GetStationPreview (string stationName) |
Import Tia project with option get station preview More... | |
unsafe NXOpen.AME.AMEBaseNode[] | ImportPlcStations (string[] stationNames) |
Import plc station More... | |
unsafe void | ImportSwBlocks (string[] swBlockIds, bool isOnline) |
Import sw blocks More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | CurrentlySelectedSWBlockItemName [get, set] |
Returns or sets the currently selected TIA software block item name More... | |
unsafe string | CurrentlySelectedStationItemName [get, set] |
Returns or sets the currently selected TIA station item name More... | |
unsafe string | CurrentlySelectedTiaProjectName [get, set] |
Returns or sets the currently selected TIA project item name More... | |
unsafe string | CurrentlySelectedTiaProjectPath [get, set] |
Returns or sets the currently selected TIA project item path More... | |
unsafe NXOpen.AME.SelectAMEBaseNode | SelectionTarget [get] |
Returns the selected engineering object More... | |
the Import HW Xml builder
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateImportHwxmlBuilder
Created in NX11.0.0
unsafe void NXOpen.AME.ImportHWXmlBuilder.GetStationList | ( | ) |
Import Tia project with option get station list
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe void NXOpen.AME.ImportHWXmlBuilder.GetStationPreview | ( | string | stationName | ) |
Import Tia project with option get station preview
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
stationName |
unsafe NXOpen.AME.AMEBaseNode [] NXOpen.AME.ImportHWXmlBuilder.ImportPlcStations | ( | string[] | stationNames | ) |
Import plc station
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
stationNames |
unsafe NXOpen.AME.AMEBaseNode NXOpen.AME.ImportHWXmlBuilder.ImportStation | ( | string | stationId | ) |
Import station
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
stationId |
unsafe void NXOpen.AME.ImportHWXmlBuilder.ImportSwBlocks | ( | string[] | swBlockIds, |
bool | isOnline | ||
) |
Import sw blocks
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
swBlockIds | |
isOnline |
unsafe void NXOpen.AME.ImportHWXmlBuilder.SetProjectXml | ( | string[] | projectXmlParts | ) |
Set project xml
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
projectXmlParts |
|
getset |
Returns or sets the currently selected TIA station item name
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the currently selected TIA software block item name
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the currently selected TIA project item name
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the currently selected TIA project item path
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the selected engineering object
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")