NXOpen .NET Reference
12.0.0
|
ImportEplanPageMacroBuilder More...
Public Member Functions | |
unsafe void | ImportMacro (string[] segmentsOfResponseMessage) |
Imports an eplan page macro More... | |
unsafe void | ReadMacroInformation () |
Read device properties More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe string | MacroFile [get, set] |
Returns or sets the eplan page macro template file More... | |
unsafe int | MacroType [get, set] |
Returns or sets the macro type More... | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
unsafe NXOpen.AME.SelectAMEBaseNode | SelectedAspectNode [get] |
Returns the selected engineering object More... | |
ImportEplanPageMacroBuilder
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateImportEplanPageMacroBuilder
Created in NX11.0.0
unsafe void NXOpen.AME.ImportEplanPageMacroBuilder.ImportMacro | ( | string[] | segmentsOfResponseMessage | ) |
Imports an eplan page macro
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
segmentsOfResponseMessage |
unsafe void NXOpen.AME.ImportEplanPageMacroBuilder.ReadMacroInformation | ( | ) |
Read device properties
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the description
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the eplan page macro template file
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the macro type
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the name
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the selected engineering object
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")