NXOpen .NET Reference
12.0.0
|
Imports a eclass schema xml file More...
Public Member Functions | |
unsafe void | ValidateAndPopulateSchemaData () |
Validate the xml file which is being imported and populate required data More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | FileToImport [get, set] |
Returns or sets the xml file which is being imported More... | |
Imports a eclass schema xml file
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateImportEclassSchemaBuilder
Created in NX12.0.0
unsafe void NXOpen.AME.ImportEClassSchemaBuilder.ValidateAndPopulateSchemaData | ( | ) |
Validate the xml file which is being imported and populate required data
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the xml file which is being imported
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")