NXOpen .NET Reference
12.0.0
|
Builder for the General Connection Settings dialog More...
Public Member Functions | |
unsafe void | ResetToDefault () |
Resets general connection settings to default More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AutoConnection [get, set] |
Returns or sets the setting for Auto-Connection between symbols More... | |
unsafe bool | EnablePointWiring [get, set] |
Returns or sets the point wiring setting More... | |
unsafe NXOpen.AME.AmeJunctionRepresentationStyleType | JunctionRepresentationStyle [get, set] |
Returns or sets the representation style for TeeJunction More... | |
unsafe bool | KeepConnectionOnMove [get, set] |
Returns or sets the setting for keep connection on moving the symbols More... | |
unsafe double | MinimalSegmentLength [get, set] |
Returns or sets the minimal segment length setting More... | |
Builder for the General Connection Settings dialog
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateGeneralConnectionSettingsBuilder
Created in NX11.0.0
unsafe void NXOpen.AME.GeneralConnectionSettingsBuilder.ResetToDefault | ( | ) |
Resets general connection settings to default
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the setting for Auto-Connection between symbols
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the point wiring setting
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the representation style for TeeJunction
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the setting for keep connection on moving the symbols
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the minimal segment length setting
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")