NXOpen .NET Reference
12.0.0
|
JA class for the reuse rule dialog More...
Public Member Functions | |
unsafe void | UpdateSourceBlock (NXOpen.AME.PlcBlock selBlock) |
Updates the source block selection More... | |
unsafe void | SetSymbolicName (string symbolicName) |
Updates the idb symbolic name More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.AME.EODataItemAttributeHolder | EoDataItemAttributeHolder [get] |
Returns the data item More... | |
unsafe string | InstanceName [get, set] |
Returns or sets the defined idb text name More... | |
unsafe NXOpen.AME.SelectAspectNode | SelectedAspectBlock [get] |
Returns the EngObject selection More... | |
unsafe NXOpen.AME.SelectAMEBaseNode | SelectedBlock [get] |
Returns the PlcBlock selection More... | |
JA class for the reuse rule dialog
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateFunctionCallInstanceBuilder
Created in NX12.0.0
unsafe void NXOpen.AME.FunctionCallInstanceBuilder.SetSymbolicName | ( | string | symbolicName | ) |
Updates the idb symbolic name
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
symbolicName |
unsafe void NXOpen.AME.FunctionCallInstanceBuilder.UpdateSourceBlock | ( | NXOpen.AME.PlcBlock | selBlock | ) |
Updates the source block selection
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
selBlock |
|
get |
Returns the data item
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the defined idb text name
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the EngObject selection
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the PlcBlock selection
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")