NXOpen .NET Reference
12.0.0
|
JA class for the Form Sheet dialog More...
Public Types | |
enum | SizeOption { Standard, Custom } |
Represents form sheet size option More... | |
enum | StandardMetricSize { A4landscape, A3landscape, A2landscape, A1landscape, A0landscape, A4portrait } |
Represents standard metric sizes for form sheet More... | |
Properties | |
unsafe NXOpen.AME.BasicPropertiesBuilder | BasicProperties [get] |
Returns the name and description More... | |
unsafe NXOpen.AME.FormSheetBuilder.SizeOption | FormSheetSizeOption [get, set] |
Returns or sets the size option type of type NXOpen.AME.FormSheetBuilder.SizeOption More... | |
unsafe NXOpen.AME.FormSheetBuilder.StandardMetricSize | FormSheetStandardMetricSize [get, set] |
Returns or sets the standard metric size of type NXOpen.AME.FormSheetBuilder.StandardMetricSize More... | |
unsafe double | Height [get, set] |
Returns or sets the height More... | |
unsafe double | Length [get, set] |
Returns or sets the length More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
JA class for the Form Sheet dialog
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateFormSheetBuilder
Default values.
Property | Value |
---|---|
FormSheetSizeOption |
Standard |
FormSheetStandardMetricSize |
A3landscape |
Height |
297 |
Length |
420 |
Created in NX12.0.0
|
get |
Returns the name and description
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the size option type of type NXOpen.AME.FormSheetBuilder.SizeOption
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the standard metric size of type NXOpen.AME.FormSheetBuilder.StandardMetricSize
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the height
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the length
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")