NXOpen .NET Reference
12.0.0
|
Represents a Eplan Structure identifier order Builder More...
Public Member Functions | |
unsafe string[] | GetFunctionIdentifierOrder () |
The structure order index for function More... | |
unsafe void | SetFunctionIdentifierOrder (string[] rowStrings) |
The structure order index for function More... | |
unsafe string[] | GetLocationIdentifierOrder () |
The structure order index for location More... | |
unsafe void | SetLocationIdentifierOrder (string[] rowStrings) |
The structure order index for location More... | |
unsafe void | UpdateStructureIdentifierOrder () |
Update structure identifier order. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Eplan Structure identifier order Builder
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateEplanStructureIdentifierOrderBuilder
Created in NX12.0.0
unsafe string [] NXOpen.AME.EplanStructureIdentifierOrderBuilder.GetFunctionIdentifierOrder | ( | ) |
The structure order index for function
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe string [] NXOpen.AME.EplanStructureIdentifierOrderBuilder.GetLocationIdentifierOrder | ( | ) |
The structure order index for location
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe void NXOpen.AME.EplanStructureIdentifierOrderBuilder.SetFunctionIdentifierOrder | ( | string[] | rowStrings | ) |
The structure order index for function
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
rowStrings |
unsafe void NXOpen.AME.EplanStructureIdentifierOrderBuilder.SetLocationIdentifierOrder | ( | string[] | rowStrings | ) |
The structure order index for location
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
rowStrings |
unsafe void NXOpen.AME.EplanStructureIdentifierOrderBuilder.UpdateStructureIdentifierOrder | ( | ) |
Update structure identifier order.
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")