NXOpen .NET Reference
12.0.0
|
the eplan project generation dialog builder More...
Public Member Functions | |
unsafe void | GenerateEplanProject () |
Generate EPLAN project More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | ProjectName [get, set] |
Returns or sets the project name More... | |
unsafe string | TargetPathFolderBrowser [get, set] |
Returns or sets the generation target folder path More... | |
unsafe bool | ToggleOpenInEplan [get, set] |
Returns or sets the toggle whether to open EPLAN project after generation More... | |
unsafe bool | ToggleOverwrite [get, set] |
Returns or sets the toggle whether to overwrite existing EPLAN project More... | |
unsafe bool | ToggleSaveNameChanges [get, set] |
Returns or sets the toggle whether to save the project name changes to EPLAN project settings More... | |
unsafe bool | ToggleSavePathChanges [get, set] |
Returns or sets the toggle whether to save the target path changes to EPLAN project settings More... | |
the eplan project generation dialog builder
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateEplanProjectGenerationBuilder
Default values.
Property | Value |
---|---|
ToggleOpenInEplan |
0 |
ToggleOverwrite |
0 |
ToggleSaveNameChanges |
0 |
ToggleSavePathChanges |
0 |
Created in NX11.0.0
unsafe void NXOpen.AME.EplanProjectGenerationBuilder.GenerateEplanProject | ( | ) |
Generate EPLAN project
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the project name
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the generation target folder path
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the toggle whether to open EPLAN project after generation
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the toggle whether to overwrite existing EPLAN project
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the toggle whether to save the project name changes to EPLAN project settings
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the toggle whether to save the target path changes to EPLAN project settings
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")