NXOpen .NET Reference
12.0.0
|
JA class for the insert Engineering object definition label dialog More...
Properties | |
unsafe bool | ToggleDescription [get, set] |
Returns or sets the toggle description More... | |
unsafe bool | ToggleFunction [get, set] |
Returns or sets the toggle function More... | |
unsafe bool | ToggleLocation [get, set] |
Returns or sets the toggle location More... | |
unsafe bool | ToggleProduct [get, set] |
Returns or sets the toggle product More... | |
unsafe bool | ToggleRDS [get, set] |
Returns or sets the toggle rds More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
JA class for the insert Engineering object definition label dialog
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateEngineeringObjectDefinitionLabelBuilder
Created in NX11.0.0
|
getset |
Returns or sets the toggle description
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the toggle function
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the toggle location
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the toggle product
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the toggle rds
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")