NXOpen .NET Reference
12.0.0
|
Builder object for changing electrical connection settings on diagramming pages associated with the NXOpen.AME.Project . More...
Public Member Functions | |
unsafe double | GetWireCrossSection (NXOpen.AME.AmeElectricalConnectionPotentialType potentialType) |
Wire cross section property of a given electrical connection sub-type. More... | |
unsafe void | SetWireCrossSection (NXOpen.AME.AmeElectricalConnectionPotentialType potentialType, double wireCrossSection) |
More... | |
unsafe string | GetWireType (NXOpen.AME.AmeElectricalConnectionPotentialType potentialType) |
Wire type property of a given electrical connection sub-type. More... | |
unsafe void | SetWireType (NXOpen.AME.AmeElectricalConnectionPotentialType potentialType, string wireType) |
More... | |
unsafe string | GetWireColorCode (NXOpen.AME.AmeElectricalConnectionPotentialType potentialType) |
Wire color code property of a given electrical connection sub-type. More... | |
unsafe void | SetWireColorCode (NXOpen.AME.AmeElectricalConnectionPotentialType potentialType, string wireColorCode) |
More... | |
unsafe NXOpen.NXColor | GetStyleColorCode (NXOpen.AME.AmeElectricalConnectionPotentialType potentialType) |
Style color code property of a given electrical connection sub-type. More... | |
unsafe void | SetStyleColorCode (NXOpen.AME.AmeElectricalConnectionPotentialType potentialType, NXOpen.NXColor styleColorCode) |
More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | GetStyleFont (NXOpen.AME.AmeElectricalConnectionPotentialType potentialType) |
Style font property of a given electrical connection sub-type. More... | |
unsafe void | SetStyleFont (NXOpen.AME.AmeElectricalConnectionPotentialType potentialType, NXOpen.DisplayableObject.ObjectFont styleFont) |
More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | GetStyleWidth (NXOpen.AME.AmeElectricalConnectionPotentialType potentialType) |
Style width property of a given electrical connection sub-type. More... | |
unsafe void | SetStyleWidth (NXOpen.AME.AmeElectricalConnectionPotentialType potentialType, NXOpen.DisplayableObject.ObjectWidth styleWidth) |
More... | |
unsafe void | ResetToDefault () |
Resets electrical connection settings to default More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Builder object for changing electrical connection settings on diagramming pages associated with the NXOpen.AME.Project .
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateElectricalConnectionSettingsBuilder
Created in NX11.0.0
unsafe NXOpen.NXColor NXOpen.AME.ElectricalConnectionSettingsBuilder.GetStyleColorCode | ( | NXOpen.AME.AmeElectricalConnectionPotentialType | potentialType | ) |
Style color code property of a given electrical connection sub-type.
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
potentialType |
unsafe NXOpen.DisplayableObject.ObjectFont NXOpen.AME.ElectricalConnectionSettingsBuilder.GetStyleFont | ( | NXOpen.AME.AmeElectricalConnectionPotentialType | potentialType | ) |
Style font property of a given electrical connection sub-type.
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
potentialType |
unsafe NXOpen.DisplayableObject.ObjectWidth NXOpen.AME.ElectricalConnectionSettingsBuilder.GetStyleWidth | ( | NXOpen.AME.AmeElectricalConnectionPotentialType | potentialType | ) |
Style width property of a given electrical connection sub-type.
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
potentialType |
unsafe string NXOpen.AME.ElectricalConnectionSettingsBuilder.GetWireColorCode | ( | NXOpen.AME.AmeElectricalConnectionPotentialType | potentialType | ) |
Wire color code property of a given electrical connection sub-type.
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
potentialType |
unsafe double NXOpen.AME.ElectricalConnectionSettingsBuilder.GetWireCrossSection | ( | NXOpen.AME.AmeElectricalConnectionPotentialType | potentialType | ) |
Wire cross section property of a given electrical connection sub-type.
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
potentialType |
unsafe string NXOpen.AME.ElectricalConnectionSettingsBuilder.GetWireType | ( | NXOpen.AME.AmeElectricalConnectionPotentialType | potentialType | ) |
Wire type property of a given electrical connection sub-type.
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
potentialType |
unsafe void NXOpen.AME.ElectricalConnectionSettingsBuilder.ResetToDefault | ( | ) |
Resets electrical connection settings to default
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe void NXOpen.AME.ElectricalConnectionSettingsBuilder.SetStyleColorCode | ( | NXOpen.AME.AmeElectricalConnectionPotentialType | potentialType, |
NXOpen.NXColor | styleColorCode | ||
) |
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
potentialType | |
styleColorCode |
unsafe void NXOpen.AME.ElectricalConnectionSettingsBuilder.SetStyleFont | ( | NXOpen.AME.AmeElectricalConnectionPotentialType | potentialType, |
NXOpen.DisplayableObject.ObjectFont | styleFont | ||
) |
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
potentialType | |
styleFont |
unsafe void NXOpen.AME.ElectricalConnectionSettingsBuilder.SetStyleWidth | ( | NXOpen.AME.AmeElectricalConnectionPotentialType | potentialType, |
NXOpen.DisplayableObject.ObjectWidth | styleWidth | ||
) |
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
potentialType | |
styleWidth |
unsafe void NXOpen.AME.ElectricalConnectionSettingsBuilder.SetWireColorCode | ( | NXOpen.AME.AmeElectricalConnectionPotentialType | potentialType, |
string | wireColorCode | ||
) |
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
potentialType | |
wireColorCode |
unsafe void NXOpen.AME.ElectricalConnectionSettingsBuilder.SetWireCrossSection | ( | NXOpen.AME.AmeElectricalConnectionPotentialType | potentialType, |
double | wireCrossSection | ||
) |
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
potentialType | |
wireCrossSection |
unsafe void NXOpen.AME.ElectricalConnectionSettingsBuilder.SetWireType | ( | NXOpen.AME.AmeElectricalConnectionPotentialType | potentialType, |
string | wireType | ||
) |
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
potentialType | |
wireType |