NXOpen .NET Reference
12.0.0
|
JA class for the Electrical Annotation Settings dialog More...
Public Types | |
enum | AnnotationAttrType { SourceTarget, CrossSection, Color, WireType } |
Represents the type of annotations More... | |
Public Member Functions | |
unsafe void | GetAnnotationAttributes (NXOpen.AME.AmeElectricalConnectionPotentialType potentialType, out NXOpen.AME.ElectricalAnnotationSettingsBuilder.AnnotationAttrType[] annotationAttrs) |
The annotation attributes for a given connection type. More... | |
unsafe void | SetAnnotationAttributes (NXOpen.AME.AmeElectricalConnectionPotentialType potentialType, NXOpen.AME.ElectricalAnnotationSettingsBuilder.AnnotationAttrType[] annotationAttrs) |
More... | |
unsafe void | ResetToDefault () |
Reset to default. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
JA class for the Electrical Annotation Settings dialog
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateElectricalAnnotationSettingsBuilder
Created in NX11.0.0
unsafe void NXOpen.AME.ElectricalAnnotationSettingsBuilder.GetAnnotationAttributes | ( | NXOpen.AME.AmeElectricalConnectionPotentialType | potentialType, |
out NXOpen.AME.ElectricalAnnotationSettingsBuilder.AnnotationAttrType[] | annotationAttrs | ||
) |
The annotation attributes for a given connection type.
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
potentialType | |
annotationAttrs | User needs to free this memory. |
unsafe void NXOpen.AME.ElectricalAnnotationSettingsBuilder.ResetToDefault | ( | ) |
Reset to default.
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe void NXOpen.AME.ElectricalAnnotationSettingsBuilder.SetAnnotationAttributes | ( | NXOpen.AME.AmeElectricalConnectionPotentialType | potentialType, |
NXOpen.AME.ElectricalAnnotationSettingsBuilder.AnnotationAttrType[] | annotationAttrs | ||
) |
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
potentialType | |
annotationAttrs |