NXOpen .NET Reference
12.0.0
|
Class to define Document Structure object More...
Public Types | |
enum | Attribute { None, Function, Location, Product, Dcc } |
Represents the attribute for Document Structure More... | |
Public Member Functions | |
unsafe void | SetDocumentStructure (NXOpen.AME.DB.DocumentStructure.Attribute firstAttr, NXOpen.AME.DB.DocumentStructure.Attribute secondAttr, NXOpen.AME.DB.DocumentStructure.Attribute thirdAttr, NXOpen.AME.DB.DocumentStructure.Attribute fourthAttr) |
Set all four attributes of Document Structure order in sequence. More... | |
unsafe void | SetDocumentStructure (NXOpen.AME.DB.DocumentStructure.Attribute firstAttr, NXOpen.AME.DB.DocumentStructure.Attribute secondAttr, NXOpen.AME.DB.DocumentStructure.Attribute thirdAttr) |
Set any three attributes of Document Structure order in sequence More... | |
unsafe void | SetDocumentStructure (NXOpen.AME.DB.DocumentStructure.Attribute firstAttr, NXOpen.AME.DB.DocumentStructure.Attribute secondAttr) |
Set any two attributes of Document Structure order in sequence. More... | |
unsafe void | SetDocumentStructure (NXOpen.AME.DB.DocumentStructure.Attribute firstAttr) |
Set any one attribute of Document Structure order. More... | |
unsafe string | GetDocumentStructureString () |
Get the Document Structure string from Document Structur object. More... | |
unsafe void | SetClassificationCode (string dccString) |
Set the Classification Code. More... | |
unsafe string | GetClassificationCode () |
Get the Classification Code. More... | |
Class to define Document Structure object
This object does not need a creator.
Created in NX11.0.0
unsafe string NXOpen.AME.DB.DocumentStructure.GetClassificationCode | ( | ) |
Get the Classification Code.
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe string NXOpen.AME.DB.DocumentStructure.GetDocumentStructureString | ( | ) |
Get the Document Structure string from Document Structur object.
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe void NXOpen.AME.DB.DocumentStructure.SetClassificationCode | ( | string | dccString | ) |
Set the Classification Code.
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
dccString |
unsafe void NXOpen.AME.DB.DocumentStructure.SetDocumentStructure | ( | NXOpen.AME.DB.DocumentStructure.Attribute | firstAttr, |
NXOpen.AME.DB.DocumentStructure.Attribute | secondAttr, | ||
NXOpen.AME.DB.DocumentStructure.Attribute | thirdAttr, | ||
NXOpen.AME.DB.DocumentStructure.Attribute | fourthAttr | ||
) |
Set all four attributes of Document Structure order in sequence.
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
firstAttr | |
secondAttr | |
thirdAttr | |
fourthAttr |
unsafe void NXOpen.AME.DB.DocumentStructure.SetDocumentStructure | ( | NXOpen.AME.DB.DocumentStructure.Attribute | firstAttr, |
NXOpen.AME.DB.DocumentStructure.Attribute | secondAttr, | ||
NXOpen.AME.DB.DocumentStructure.Attribute | thirdAttr | ||
) |
Set any three attributes of Document Structure order in sequence
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
firstAttr | |
secondAttr | |
thirdAttr |
unsafe void NXOpen.AME.DB.DocumentStructure.SetDocumentStructure | ( | NXOpen.AME.DB.DocumentStructure.Attribute | firstAttr, |
NXOpen.AME.DB.DocumentStructure.Attribute | secondAttr | ||
) |
Set any two attributes of Document Structure order in sequence.
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
firstAttr | |
secondAttr |
unsafe void NXOpen.AME.DB.DocumentStructure.SetDocumentStructure | ( | NXOpen.AME.DB.DocumentStructure.Attribute | firstAttr | ) |
Set any one attribute of Document Structure order.
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
firstAttr |