NXOpen .NET Reference
12.0.0
|
Represents configure result table class builder More...
Public Member Functions | |
unsafe void | Add (string groupName, string propertyName) |
The action to add properties More... | |
unsafe void | MoveUp (string groupName, string propertyName) |
The action to move added column up More... | |
unsafe void | Remove (string groupName, string propertyName) |
The action to move earlier added column More... | |
unsafe void | MoveDown (string groupName, string propertyName) |
The action to move added column down More... | |
unsafe void | SetVisibility (string groupName, string propertyName, bool visibility) |
The visibility status of each column or group More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.AME.SelectClassificationBuilder | SelectedClassification [get] |
Returns the selected classification More... | |
unsafe NXOpen.SelectNXObjectList | SourceObject [get] |
Returns the source object More... | |
Represents configure result table class builder
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateConfigureResultTableBuilder
Created in NX12.0.0
unsafe void NXOpen.AME.ConfigureResultTableBuilder.Add | ( | string | groupName, |
string | propertyName | ||
) |
The action to add properties
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
groupName | |
propertyName |
unsafe void NXOpen.AME.ConfigureResultTableBuilder.MoveDown | ( | string | groupName, |
string | propertyName | ||
) |
The action to move added column down
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
groupName | |
propertyName |
unsafe void NXOpen.AME.ConfigureResultTableBuilder.MoveUp | ( | string | groupName, |
string | propertyName | ||
) |
The action to move added column up
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
groupName | |
propertyName |
unsafe void NXOpen.AME.ConfigureResultTableBuilder.Remove | ( | string | groupName, |
string | propertyName | ||
) |
The action to move earlier added column
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
groupName | |
propertyName |
unsafe void NXOpen.AME.ConfigureResultTableBuilder.SetVisibility | ( | string | groupName, |
string | propertyName, | ||
bool | visibility | ||
) |
The visibility status of each column or group
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
groupName | |
propertyName | |
visibility |
|
get |
Returns the selected classification
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the source object
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")