NXOpen .NET Reference
12.0.0
|
builder for the bulk connection dialog More...
Public Member Functions | |
unsafe void | ConnectOneToOne (NXOpen.NXObject[] sourcePorts, NXOpen.NXObject[] targetPorts, bool overrideExistingConnection) |
Make the Connection between the source and target ports More... | |
unsafe void | Disconnect (NXOpen.AME.IPort[] sourcePorts, NXOpen.AME.IPort[] targetPorts) |
Disconnect the Connections More... | |
unsafe void | ConnectOneVsMany (NXOpen.NXObject[] sourcePorts, NXOpen.NXObject[] targetPorts, bool overrideExistingConnection) |
Make the Connection between 1 port of N cardinality and Many ports of 1 cardinality More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectNXObjectList | SourceObject [get] |
Returns the source object More... | |
unsafe NXOpen.SelectNXObjectList | TargetObject [get] |
Returns the target object More... | |
builder for the bulk connection dialog
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateBulkConnectionBuilder
Created in NX11.0.0
unsafe void NXOpen.AME.BulkConnectionBuilder.ConnectOneToOne | ( | NXOpen.NXObject[] | sourcePorts, |
NXOpen.NXObject[] | targetPorts, | ||
bool | overrideExistingConnection | ||
) |
Make the Connection between the source and target ports
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
sourcePorts | The ports tag array |
targetPorts | The ports tag array |
overrideExistingConnection |
unsafe void NXOpen.AME.BulkConnectionBuilder.ConnectOneVsMany | ( | NXOpen.NXObject[] | sourcePorts, |
NXOpen.NXObject[] | targetPorts, | ||
bool | overrideExistingConnection | ||
) |
Make the Connection between 1 port of N cardinality and Many ports of 1 cardinality
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
sourcePorts | The ports tag array |
targetPorts | The ports tag array |
overrideExistingConnection |
unsafe void NXOpen.AME.BulkConnectionBuilder.Disconnect | ( | NXOpen.AME.IPort[] | sourcePorts, |
NXOpen.AME.IPort[] | targetPorts | ||
) |
Disconnect the Connections
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
sourcePorts | The source ports of connections, to be disconnect |
targetPorts | The target ports of connections, to be disconnect |
|
get |
Returns the source object
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the target object
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")