NXOpen .NET Reference
12.0.0
|
represents the builder class which is used to define Aspect Prefixes and Delimiter for NXOpen.AME.Project More...
Public Types | |
enum | DelimiterType { Dot, AspectPrefix, NoDelimiter } |
represents delimiter type More... | |
Properties | |
unsafe bool | AutoRenameOnMapping [get, set] |
Returns or sets the option to automatically rename AD object and its aspect names to mechanical/layout name upon mapping More... | |
unsafe NXOpen.AME.AspectPrefixBuilder.DelimiterType | Delimiter [get, set] |
Returns or sets the NXOpen.AME.AspectPrefixBuilder.DelimiterType More... | |
unsafe string | Function [get, set] |
Returns or sets the aspect prefix of function aspect More... | |
unsafe string | Location [get, set] |
Returns or sets the aspect prefix of location aspect More... | |
unsafe string | Product [get, set] |
Returns or sets the aspect prefix of product aspect More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
represents the builder class which is used to define Aspect Prefixes and Delimiter for NXOpen.AME.Project
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateAspectPrefixBuilder
Created in NX11.0.0
|
getset |
Returns or sets the option to automatically rename AD object and its aspect names to mechanical/layout name upon mapping
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the NXOpen.AME.AspectPrefixBuilder.DelimiterType
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the aspect prefix of function aspect
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the aspect prefix of location aspect
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the aspect prefix of product aspect
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")