NX Open C++ Reference Guide
|
Represents a NXOpen::Optimization::DesignStudyBuilder
To create a new instance of this class, use NXOpen::Optimization::DesignStudyCollection::CreateDesignStudyBuilder
Created in NX6.0.0.
More...
Classes | |
struct | DesignStudyObjective |
Defined Objective Structure. More... | |
struct | DesignStudyVariable |
Defined variable structure. More... | |
Public Types | |
enum | DesignStudyAttributeType { DesignStudyAttributeTypeExpression, DesignStudyAttributeTypeKFAttribute, DesignStudyAttributeTypeGeometryParameter } |
Attribute type. More... | |
enum | DesignStudyConstraintLimitType { DesignStudyConstraintLimitTypeUpper, DesignStudyConstraintLimitTypeLower } |
Constraint limit type. More... | |
enum | DesignStudyDistributeType { DesignStudyDistributeTypeUniform, DesignStudyDistributeTypeNormal, DesignStudyDistributeTypeGamma } |
Distribution type. More... | |
Public Member Functions | |
void | BuildAllObjectives () |
Build all the objectives Created in NX6.0.0. More... | |
void | BuildAllVariables () |
Build all the variables Created in NX6.0.0. More... | |
std::vector < NXOpen::Optimization::DesignStudyBuilder::DesignStudyObjective > | GetDesignStudyObjectives () |
Returns the objectives. More... | |
std::vector < NXOpen::Optimization::DesignStudyBuilder::DesignStudyVariable > | GetDesignStudyVariables () |
Returns the variables. More... | |
bool | IsShowGraph () |
Returns the property - is show graph Created in NX6.0.0. More... | |
bool | IsUpdateDisp () |
Returns the property - is update display Created in NX6.0.0. More... | |
void | RemoveAllObjectives () |
Remove all the objectives Created in NX6.0.0. More... | |
void | RemoveAllVariables () |
Remove all the variables Created in NX6.0.0. More... | |
void | RunDesignStudy () |
Run design study process Created in NX6.0.0. More... | |
void | SetDesignStudyObjectives (std::vector< NXString > &attributeNames, const std::vector< NXOpen::NXObject * > &attributeObjects, const std::vector< NXOpen::Optimization::DesignStudyBuilder::DesignStudyAttributeType > &objectiveTypes, const std::vector< double > &warningLowerLimit, const std::vector< double > &warningUpperLimit, const std::vector< double > &failureLowerLimit, const std::vector< double > &failureUpperLimit) |
Sets the objectives Created in NX6.0.0. More... | |
void | SetDesignStudyVariables (std::vector< NXString > &attributeNames, const std::vector< NXOpen::NXObject * > &attributeObjects, const std::vector< NXOpen::Optimization::DesignStudyBuilder::DesignStudyAttributeType > &variableTypes, const std::vector< double > &variableLowerLimitValue, const std::vector< double > &variableUpperLimitValue, const std::vector< NXOpen::Optimization::DesignStudyBuilder::DesignStudyDistributeType > &distributeType, const std::vector< double > &locationParameter, const std::vector< double > &scaleParameter, const std::vector< double > &shapeParameter, const std::vector< int > &valuesCount) |
Sets the variables Created in NX6.0.0. More... | |
void | SetShowGraph (bool isShowGraph) |
Sets the property - is show graph Created in NX6.0.0. More... | |
void | SetStudyName (const NXString &studyName) |
Sets the study name which is unique in one part Created in NX6.0.0. More... | |
void | SetStudyName (const char *studyName) |
Sets the study name which is unique in one part Created in NX6.0.0. More... | |
void | SetUpdateDisp (bool isUpdateDisp) |
Sets the property - is update display Created in NX6.0.0. More... | |
NXString | StudyName () |
Returns the study name which is unique in one part Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Optimization::DesignStudyBuilder
To create a new instance of this class, use NXOpen::Optimization::DesignStudyCollection::CreateDesignStudyBuilder
Created in NX6.0.0.
void NXOpen::Optimization::DesignStudyBuilder::BuildAllObjectives | ( | ) |
Build all the objectives
Created in NX6.0.0.
License requirements : None
void NXOpen::Optimization::DesignStudyBuilder::BuildAllVariables | ( | ) |
Build all the variables
Created in NX6.0.0.
License requirements : None
std::vector<NXOpen::Optimization::DesignStudyBuilder::DesignStudyObjective> NXOpen::Optimization::DesignStudyBuilder::GetDesignStudyObjectives | ( | ) |
Returns the objectives.
std::vector<NXOpen::Optimization::DesignStudyBuilder::DesignStudyVariable> NXOpen::Optimization::DesignStudyBuilder::GetDesignStudyVariables | ( | ) |
Returns the variables.
bool NXOpen::Optimization::DesignStudyBuilder::IsShowGraph | ( | ) |
Returns the property - is show graph
Created in NX6.0.0.
License requirements : None
bool NXOpen::Optimization::DesignStudyBuilder::IsUpdateDisp | ( | ) |
Returns the property - is update display
Created in NX6.0.0.
License requirements : None
void NXOpen::Optimization::DesignStudyBuilder::RemoveAllObjectives | ( | ) |
Remove all the objectives
Created in NX6.0.0.
License requirements : None
void NXOpen::Optimization::DesignStudyBuilder::RemoveAllVariables | ( | ) |
Remove all the variables
Created in NX6.0.0.
License requirements : None
void NXOpen::Optimization::DesignStudyBuilder::RunDesignStudy | ( | ) |
Run design study process
Created in NX6.0.0.
License requirements : None
void NXOpen::Optimization::DesignStudyBuilder::SetDesignStudyObjectives | ( | std::vector< NXString > & | attributeNames, |
const std::vector< NXOpen::NXObject * > & | attributeObjects, | ||
const std::vector< NXOpen::Optimization::DesignStudyBuilder::DesignStudyAttributeType > & | objectiveTypes, | ||
const std::vector< double > & | warningLowerLimit, | ||
const std::vector< double > & | warningUpperLimit, | ||
const std::vector< double > & | failureLowerLimit, | ||
const std::vector< double > & | failureUpperLimit | ||
) |
Sets the objectives
Created in NX6.0.0.
License requirements : None
attributeNames | Objective attribute name array NOTE: The full Unicode character set is not supported for this parameter. |
attributeObjects | Objective attribute object array |
objectiveTypes | Objective attribute type array |
warningLowerLimit | Warning lower limit |
warningUpperLimit | Warning upper limit |
failureLowerLimit | Failure lower limit |
failureUpperLimit | Failure upper limit |
void NXOpen::Optimization::DesignStudyBuilder::SetDesignStudyVariables | ( | std::vector< NXString > & | attributeNames, |
const std::vector< NXOpen::NXObject * > & | attributeObjects, | ||
const std::vector< NXOpen::Optimization::DesignStudyBuilder::DesignStudyAttributeType > & | variableTypes, | ||
const std::vector< double > & | variableLowerLimitValue, | ||
const std::vector< double > & | variableUpperLimitValue, | ||
const std::vector< NXOpen::Optimization::DesignStudyBuilder::DesignStudyDistributeType > & | distributeType, | ||
const std::vector< double > & | locationParameter, | ||
const std::vector< double > & | scaleParameter, | ||
const std::vector< double > & | shapeParameter, | ||
const std::vector< int > & | valuesCount | ||
) |
Sets the variables
Created in NX6.0.0.
License requirements : None
attributeNames | Variable attribute name array NOTE: The full Unicode character set is not supported for this parameter. |
attributeObjects | Variable attribute object array |
variableTypes | Variable attribute type array |
variableLowerLimitValue | Variable lower limit value array |
variableUpperLimitValue | Variable upper limit value array |
distributeType | Distribute type |
locationParameter | Location parameter |
scaleParameter | Scale parameter |
shapeParameter | Shape parameter |
valuesCount | Values count |
void NXOpen::Optimization::DesignStudyBuilder::SetShowGraph | ( | bool | isShowGraph | ) |
Sets the property - is show graph
Created in NX6.0.0.
License requirements : None
isShowGraph | isshowgraph |
void NXOpen::Optimization::DesignStudyBuilder::SetStudyName | ( | const NXString & | studyName | ) |
Sets the study name which is unique in one part
Created in NX6.0.0.
License requirements : None
studyName | studyname |
void NXOpen::Optimization::DesignStudyBuilder::SetStudyName | ( | const char * | studyName | ) |
Sets the study name which is unique in one part
Created in NX6.0.0.
License requirements : None
studyName | studyname |
void NXOpen::Optimization::DesignStudyBuilder::SetUpdateDisp | ( | bool | isUpdateDisp | ) |
Sets the property - is update display
Created in NX6.0.0.
License requirements : None
isUpdateDisp | isupdatedisp |
NXString NXOpen::Optimization::DesignStudyBuilder::StudyName | ( | ) |
Returns the study name which is unique in one part
Created in NX6.0.0.
License requirements : None