NX Open C++ Reference Guide
|
Represents a NXOpen::Optimization::DesignStudyCollection
To obtain an instance of this class, refer to NXOpen::BasePart
Created in NX6.0.0.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Optimization::DesignStudyAttributeBuilder * | CreateDesignStudyAttributeBuilder () |
Create builder for DesignStudyAttribute class. More... | |
NXOpen::Optimization::DesignStudyBuilder * | CreateDesignStudyBuilder () |
Create builder for design study class. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Optimization::DesignStudyCollection
To obtain an instance of this class, refer to NXOpen::BasePart
Created in NX6.0.0.
iterator NXOpen::Optimization::DesignStudyCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Optimization::DesignStudyAttributeBuilder* NXOpen::Optimization::DesignStudyCollection::CreateDesignStudyAttributeBuilder | ( | ) |
Create builder for DesignStudyAttribute class.
NXOpen::Optimization::DesignStudyBuilder* NXOpen::Optimization::DesignStudyCollection::CreateDesignStudyBuilder | ( | ) |
Create builder for design study class.
iterator NXOpen::Optimization::DesignStudyCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
tag_t NXOpen::Optimization::DesignStudyCollection::Tag | ( | ) | const |
Returns the tag of this object.