NX Open C++ Reference Guide
|
Represents the properties and methods for generating a High Quality Image of a Modeling View
To obtain an instance of this class, refer to NXOpen::ModelingView
Created in NX4.0.0.
More...
Public Types | |
enum | DisplayTechniqueType { DisplayTechniqueTypeRgbPlusNoise, DisplayTechniqueTypeFsRgb, DisplayTechniqueTypeFsRgbPlusNoise, DisplayTechniqueTypeMonochrome, DisplayTechniqueTypeGrayScale, DisplayTechniqueTypeNearestRgb, DisplayTechniqueTypeOrderedDither, DisplayTechniqueTypeTcPlusNoise } |
Describes the technique to be used when generating the High Quality Image. More... | |
enum | FormatType { FormatTypeRasterImage, FormatTypeQtvrPanorama, FormatTypeQtvrObjectLow, FormatTypeQtvrObjectHigh } |
Describes the output format of the High Quality Image to be generated. More... | |
enum | ShadeMethod { ShadeMethodFlat, ShadeMethodGouraud, ShadeMethodPhong, ShadeMethodImproved, ShadeMethodPreview, ShadeMethodPhotoRealistic, ShadeMethodRayTraced, ShadeMethodRayTracedFfa, ShadeMethodRadiosity, ShadeMethodHybridRadiosity } |
Describes the method to be used to generate a High Quality Image. More... | |
Public Member Functions | |
NXOpen::ModelingViewHighQualityImage::DisplayTechniqueType | DisplayTechnique () |
Returns the display technique to use for the generation of the High Quality Image. More... | |
void | Erase () |
Erases the previously generated high qualilty image of a view. More... | |
double | FacetsQuality () |
Returns the quality of the facets of the High Quality Image. More... | |
NXOpen::ModelingViewHighQualityImage::FormatType | Format () |
Returns the format to use for the generation of the High Quality Image. More... | |
void | Generate () |
Generates a high qualilty image of a view based on the previously defined shading parameters for the view. More... | |
void | GetImageCounts (int *numberBodiesRendered, int *numberFacesRendered, int *numberPolygonsGenerated, double *polygonGenerationSeconds, double *shadowGenerationSeconds, double *imageGenerationSeconds) |
Get information about the last image rendered. More... | |
NXOpen::ModelingViewHighQualityImage::ShadeMethod | Method () |
Returns the method to use for the generation of the High Quality Image. More... | |
void | Plot (NXOpen::Preferences::SessionVisualizationHighQualityImage::ResolutionType resolution, int dotsPerInch, NXOpen::Preferences::SessionVisualizationHighQualityImage::PlotQualityType plotQuality, const NXString &plotFileName) |
Plots the previously generated high qualilty image of a view. More... | |
void | Plot (NXOpen::Preferences::SessionVisualizationHighQualityImage::ResolutionType resolution, int dotsPerInch, NXOpen::Preferences::SessionVisualizationHighQualityImage::PlotQualityType plotQuality, const char *plotFileName) |
Plots the previously generated high qualilty image of a view. More... | |
void | Save (const NXString &imageFileName, bool compressImage) |
Saves the currently displayed high qualilty image of a view to a file. More... | |
void | Save (const char *imageFileName, bool compressImage) |
Saves the currently displayed high qualilty image of a view to a file. More... | |
void | SetDisplayTechnique (NXOpen::ModelingViewHighQualityImage::DisplayTechniqueType displayTechnique) |
Sets the display technique to use for the generation of the High Quality Image. More... | |
void | SetFacetsQuality (double facetsQuality) |
Sets the quality of the facets of the High Quality Image. More... | |
void | SetFormat (NXOpen::ModelingViewHighQualityImage::FormatType format) |
Sets the format to use for the generation of the High Quality Image. More... | |
void | SetMethod (NXOpen::ModelingViewHighQualityImage::ShadeMethod method) |
Sets the method to use for the generation of the High Quality Image. More... | |
void | SetShadows (bool generateShadows) |
Sets the setting for whether the High Quality Image is to contain shadows Created in NX4.0.0. More... | |
void | SetUseIbl (bool useIbl) |
Sets the setting for whether the High Quality Image is to use IBL Created in NX4.0.0. More... | |
bool | Shadows () |
Returns the setting for whether the High Quality Image is to contain shadows Created in NX4.0.0. More... | |
void | ShowImageInformation () |
Shows information about the last image rendered. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
bool | UseIbl () |
Returns the setting for whether the High Quality Image is to use IBL Created in NX4.0.0. More... | |
Represents the properties and methods for generating a High Quality Image of a Modeling View
To obtain an instance of this class, refer to NXOpen::ModelingView
Created in NX4.0.0.
Describes the technique to be used when generating the High Quality Image.
Describes the output format of the High Quality Image to be generated.
Describes the method to be used to generate a High Quality Image.
NXOpen::ModelingViewHighQualityImage::DisplayTechniqueType NXOpen::ModelingViewHighQualityImage::DisplayTechnique | ( | ) |
Returns the display technique to use for the generation of the High Quality Image.
Created in NX4.0.0.
License requirements : None
void NXOpen::ModelingViewHighQualityImage::Erase | ( | ) |
Erases the previously generated high qualilty image of a view.
Currently the given view must be the work view.
Created in NX4.0.0.
License requirements : None
double NXOpen::ModelingViewHighQualityImage::FacetsQuality | ( | ) |
Returns the quality of the facets of the High Quality Image.
Created in NX4.0.0.
License requirements : None
NXOpen::ModelingViewHighQualityImage::FormatType NXOpen::ModelingViewHighQualityImage::Format | ( | ) |
Returns the format to use for the generation of the High Quality Image.
Created in NX4.0.0.
License requirements : None
void NXOpen::ModelingViewHighQualityImage::Generate | ( | ) |
Generates a high qualilty image of a view based on the previously defined shading parameters for the view.
Currently the given view must be the work view.
Created in NX4.0.0.
License requirements : None
void NXOpen::ModelingViewHighQualityImage::GetImageCounts | ( | int * | numberBodiesRendered, |
int * | numberFacesRendered, | ||
int * | numberPolygonsGenerated, | ||
double * | polygonGenerationSeconds, | ||
double * | shadowGenerationSeconds, | ||
double * | imageGenerationSeconds | ||
) |
Get information about the last image rendered.
If no image has been rendered in this session, all zeroes are returned.
Currently the input modeling_view is not used in this function, as the information is returned for the last image regardless of which view it was rendered for. This might change in the future.
Created in NX4.0.0.
License requirements : None
numberBodiesRendered | How many bodies were rendered for the image |
numberFacesRendered | How many faces were rendered for the image |
numberPolygonsGenerated | How many polygons were created from the faces for the image |
polygonGenerationSeconds | Number of seconds to generate the polygons |
shadowGenerationSeconds | Number of seconds to generate the shadows |
imageGenerationSeconds | Number of seconds to generate the image |
NXOpen::ModelingViewHighQualityImage::ShadeMethod NXOpen::ModelingViewHighQualityImage::Method | ( | ) |
Returns the method to use for the generation of the High Quality Image.
Created in NX4.0.0.
License requirements : None
void NXOpen::ModelingViewHighQualityImage::Plot | ( | NXOpen::Preferences::SessionVisualizationHighQualityImage::ResolutionType | resolution, |
int | dotsPerInch, | ||
NXOpen::Preferences::SessionVisualizationHighQualityImage::PlotQualityType | plotQuality, | ||
const NXString & | plotFileName | ||
) |
Plots the previously generated high qualilty image of a view.
Currently the given view must be the work view.
Created in NX4.0.0.
License requirements : None
resolution | The resolution for the plot |
dotsPerInch | Used only when resolution is ...user_defined |
plotQuality | The quality level for the plot |
plotFileName | Full path name for the plot file to create NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::ModelingViewHighQualityImage::Plot | ( | NXOpen::Preferences::SessionVisualizationHighQualityImage::ResolutionType | resolution, |
int | dotsPerInch, | ||
NXOpen::Preferences::SessionVisualizationHighQualityImage::PlotQualityType | plotQuality, | ||
const char * | plotFileName | ||
) |
Plots the previously generated high qualilty image of a view.
Currently the given view must be the work view.
Created in NX4.0.0.
License requirements : None
resolution | The resolution for the plot |
dotsPerInch | Used only when resolution is ...user_defined |
plotQuality | The quality level for the plot |
plotFileName | Full path name for the plot file to create NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::ModelingViewHighQualityImage::Save | ( | const NXString & | imageFileName, |
bool | compressImage | ||
) |
Saves the currently displayed high qualilty image of a view to a file.
Currently the given view must be the work view.
Created in NX4.0.0.
License requirements : None
imageFileName | File name for the saved image. This may include an extension, which may be .tif, .jpg, .gif or .wrl. If no extension is provided, or if the extension is invalid, a .tif file will be created NOTE: The full Unicode character set is not supported for this parameter. |
compressImage | Should the image file be compressed? |
void NXOpen::ModelingViewHighQualityImage::Save | ( | const char * | imageFileName, |
bool | compressImage | ||
) |
Saves the currently displayed high qualilty image of a view to a file.
Currently the given view must be the work view.
Created in NX4.0.0.
License requirements : None
imageFileName | File name for the saved image. This may include an extension, which may be .tif, .jpg, .gif or .wrl. If no extension is provided, or if the extension is invalid, a .tif file will be created NOTE: The full Unicode character set is not supported for this parameter. |
compressImage | Should the image file be compressed? |
void NXOpen::ModelingViewHighQualityImage::SetDisplayTechnique | ( | NXOpen::ModelingViewHighQualityImage::DisplayTechniqueType | displayTechnique | ) |
Sets the display technique to use for the generation of the High Quality Image.
Created in NX4.0.0.
License requirements : None
displayTechnique | display technique |
void NXOpen::ModelingViewHighQualityImage::SetFacetsQuality | ( | double | facetsQuality | ) |
Sets the quality of the facets of the High Quality Image.
Created in NX4.0.0.
License requirements : None
facetsQuality | In range 0.1 [smooth] to 2.0 [coarse] |
void NXOpen::ModelingViewHighQualityImage::SetFormat | ( | NXOpen::ModelingViewHighQualityImage::FormatType | format | ) |
Sets the format to use for the generation of the High Quality Image.
Created in NX4.0.0.
License requirements : None
format | format |
void NXOpen::ModelingViewHighQualityImage::SetMethod | ( | NXOpen::ModelingViewHighQualityImage::ShadeMethod | method | ) |
Sets the method to use for the generation of the High Quality Image.
Created in NX4.0.0.
License requirements : None
method | method |
void NXOpen::ModelingViewHighQualityImage::SetShadows | ( | bool | generateShadows | ) |
Sets the setting for whether the High Quality Image is to contain shadows
Created in NX4.0.0.
License requirements : None
generateShadows | generate shadows |
void NXOpen::ModelingViewHighQualityImage::SetUseIbl | ( | bool | useIbl | ) |
Sets the setting for whether the High Quality Image is to use IBL
Created in NX4.0.0.
License requirements : None
useIbl | When true, use image-based lighting in lieu of individual lights for HQI's |
bool NXOpen::ModelingViewHighQualityImage::Shadows | ( | ) |
Returns the setting for whether the High Quality Image is to contain shadows
Created in NX4.0.0.
License requirements : None
void NXOpen::ModelingViewHighQualityImage::ShowImageInformation | ( | ) |
Shows information about the last image rendered.
The information is what is shown by the Information button on the High Quality Image dialog. It is displayed in the listing window.
If no image has been rendered in this session, the information shown is meaningless, and so this method should not be used unless an image has been rendered in the session.
Currently the input modeling_view is not used in this function, as the information is returned for the last image regardless of which view it was rendered for. This might change in the future.
Internal mode only.
Created in NX4.0.0.
License requirements : None
tag_t NXOpen::ModelingViewHighQualityImage::Tag | ( | ) | const |
Returns the tag of this object.
bool NXOpen::ModelingViewHighQualityImage::UseIbl | ( | ) |
Returns the setting for whether the High Quality Image is to use IBL
Created in NX4.0.0.
License requirements : None