NX Open C++ Reference Guide
|
Represents a Modeling View
Modeling Views may only be created by Save As.
More...
Classes | |
struct | OtherSectionAttrT |
This defines the attributes data for dynamic sectioning More... | |
Public Member Functions | |
NXOpen::Display::DynamicSection * | ActiveDynamicSection () |
Returns the active dynamic section object in the modeling view. More... | |
bool | DisplaySectioningToggle () |
Returns the toggle between enabling or disabling the Dynamic Sectioning viewing Created in NX4.0.0. More... | |
void | ExpandCollapseNode (bool expand) |
Expand or collapse the node for the specified Model View in the Part Navigator. More... | |
void | GetDisplaySectioning (NXOpen::Matrix3x3 *sectionMatrix, NXOpen::Point3d *sectionOrigin, std::vector< double > &planeDist, NXOpen::ModelingView::OtherSectionAttrT *otherAttrs) |
To adjust and orient the Sectioning planes as a quick display trick. More... | |
NXOpen::ModelingViewHighQualityImage * | HiqhQualityImage () |
Returns the High Quality Image instance belonging to a view Created in NX3.0.0. More... | |
bool | IsDynamicSectionVisible (NXOpen::Display::DynamicSection *dynamicSection) |
Returns if the specified dynamic section object is visible in this view. More... | |
bool | IsMirrored () |
Returns a flag indicating whether the model view is mirrored Created in NX8.5.0. More... | |
void | SetActiveDynamicSection (NXOpen::Display::DynamicSection *dynamicSection) |
Sets the active dynamic section object in the modeling view. More... | |
void | SetDisplaySectioning (const NXOpen::Matrix3x3 §ionMatrix, const NXOpen::Point3d §ionOrigin, const std::vector< double > &planeDist, const NXOpen::ModelingView::OtherSectionAttrT &otherAttrs) |
To adjust and orient the Sectioning planes as a quick display trick. More... | |
void | SetDisplaySectioningToggle (bool newState) |
Sets the toggle between enabling or disabling the Dynamic Sectioning viewing Created in NX4.0.0. More... | |
void | SetDynamicSectionVisible (NXOpen::Display::DynamicSection *dynamicSection, bool visible) |
Sets the specified dynamic section object is visible/invisible in this view. More... | |
void | UseDefaultLights () |
Changes the set of lights used in the given view to the "Default" set, which for now is the Scene Ambient, Scene Left Top and Scene Right Top lights. More... | |
void | UseSceneLights () |
Changes the set of lights used in the given view to the "Scene" set, which for now includes the eight predefined scene lights (including the Scene Ambient light). More... | |
Public Member Functions inherited from NXOpen::View | |
NXOpen::Point3d | AbsoluteOrigin () |
Returns the view origin in absolute space. More... | |
std::vector < NXOpen::DisplayableObject * > | AskVisibleObjects () |
Returns an array of objects visible in a view. More... | |
void | Concatenate (const NXOpen::Point3d &translation) |
Concatenates the given translation with the previous viewing transformation of the specified view. More... | |
void | Concatenate (double scale) |
Concatenates the given scale with the previous viewing transformation of the specified view. More... | |
void | Concatenate (const NXOpen::Point3d &translation, double scale) |
Concatenates the given translation and scale with the previous viewing transformation of the specified view. More... | |
void | Concatenate (const NXOpen::Point3d ¢erOfRotation, const NXOpen::Vector3d &rotationAxis, double angle) |
Concatenates the given rotation with the previous viewing transformation of the specified view. More... | |
void | Concatenate (const NXOpen::Point3d &translation, const NXOpen::Point3d ¢erOfRotation, const NXOpen::Vector3d &rotationAxis, double angle) |
Concatenates the given translation and rotation with the previous viewing transformation of the specified view. More... | |
void | Concatenate (double scale, const NXOpen::Point3d ¢erOfRotation, const NXOpen::Vector3d &rotationAxis, double angle) |
Concatenates the given scale and rotation with the previous viewing transformation of the specified view. More... | |
void | Concatenate (const NXOpen::Point3d &translation, double scale, const NXOpen::Point3d ¢erOfRotation, const NXOpen::Vector3d &rotationAxis, double angle) |
Concatenates the given translation, scale and rotation with the previous viewing transformation of the specified view. More... | |
NXOpen::ViewDependentDisplayManager * | DependentDisplay () |
Returns an object to perform all view dependent display operations Created in NX3.0.0. More... | |
void | Expand () |
Expands the specified view to fill as much of the layout which contains the view as possible, without changing the aspect ratio of the view. More... | |
void | Fit () |
Adjusts the bounds of a given view so that it fully encompasses the extents of the model geometry. More... | |
void | FitAfterShowOrHide (NXOpen::View::ShowOrHideType type) |
Adjusts the bounds of a given view conditionally so that it fully encompasses the extents of the model geometry. More... | |
void | FitToObjects (const std::vector< NXOpen::IFitTo * > &objects) |
Adjusts the bounds of a given view so that it fully encompasses the extents of the given objects. More... | |
NXOpen::Vector3d | GetAxis (NXOpen::XYZAxis xYZAxis) |
Returns one of the view axes. More... | |
bool | LockRotations () |
Returns the "Lock Rotations" toggle state of a view. More... | |
void | MakeWork () |
Makes the given view the work view. More... | |
NXOpen::Matrix3x3 | Matrix () |
Returns the view matrix. More... | |
void | Orient (const NXOpen::Matrix3x3 &matrix) |
Changes the view orientation relative to the specified absolute coordinate system. More... | |
void | Orient (NXOpen::View::Canned viewName, NXOpen::View::ScaleAdjustment viewScale) |
Changes the view orientation to a specified canned view. More... | |
void | Orient (const NXString &viewName, NXOpen::View::ScaleAdjustment viewScale) |
Changes the view orientation to a specified view. More... | |
void | Orient (const char *viewName, NXOpen::View::ScaleAdjustment viewScale) |
Changes the view orientation to a specified view. More... | |
NXOpen::Point3d | Origin () |
Returns the view origin. More... | |
void | Regenerate () |
Regenerates the display of given view. More... | |
NXOpen::View::RenderingStyleType | RenderingStyle () |
Returns the rendering style of the view. More... | |
bool | Restore () |
Restores a view to its last remembered rotation, scale and translation. More... | |
void | Rotate (const NXOpen::Matrix3x3 &matrix) |
Rotates the view by concatenating the given matrix to the existing rotation matrix of the view. More... | |
void | Rotate (const NXOpen::Point3d &origin, const NXOpen::Vector3d &vector, double angle) |
Rotates the specified view using the specified origin of rotation and about the specified axis. More... | |
double | Scale () |
Returns the view scale Created in NX3.0.0. More... | |
void | SetLockRotations (bool newToggleState) |
Sets the "Lock Rotations" toggle state of a view. More... | |
void | SetOrigin (const NXOpen::Point3d &origin) |
Moves the given position to the center of the view. More... | |
void | SetRenderingStyle (NXOpen::View::RenderingStyleType renderingStyle) |
Sets the rendering style of the view. More... | |
void | SetRotationTranslationScale (const NXOpen::Matrix3x3 &rotMatrix, const NXOpen::Point3d &translation, double scale) |
Sets the rotation, translation and scale of the specified view. More... | |
void | SetScale (double scale) |
Sets the scale of the specified view to the desired scale factor. More... | |
void | SetSyncViews (bool newToggleState) |
Sets the "Synchronized Views" toggle state of a view. More... | |
void | SetTriadVisibility (bool triadVisibility) |
Sets the visibility of the view triad in the view. More... | |
void | SetWcsVisibility (bool isVisible) |
Sets the visibility of the WCS in the view. More... | |
void | SnapToClosestCannedOrientation () |
Changes the orientation of the given view to the orientation of the canned view whose orientation is the closest to that of the given view. More... | |
void | SnapToVariantCannedOrientation () |
Similar to NXOpen::View::SnapToClosestCannedOrientation except it changes the orientation of the given view to the orientation of some canned view "variant" based on I-deas's 'snapview' logic whose orientation is the closest to one of the six orthographic and eight flavors of trimetric views. More... | |
bool | SyncViews () |
Returns the "Synchronized Views" toggle state of a view. More... | |
bool | TriadVisibility () |
Returns the visibility of the view triad in the view. More... | |
void | UpdateCustomSymbols () |
Updates custom symbol in a drawing member view or drawing sheet Created in NX8.0.1. More... | |
void | UpdateDisplay () |
Updates the display of given view, as needed. More... | |
NXOpen::Preferences::ViewVisualizationSpecialEffects * | VisualizationSpecialEffectsPreferences () |
Returns an object to perform all visualization Special Effects related preferences settings Created in NX3.0.0. More... | |
NXOpen::Preferences::ViewVisualizationVisual * | VisualizationVisualPreferences () |
Returns an object to perform all visualization related preferences settings Created in NX3.0.0. More... | |
bool | WcsVisibility () |
Returns the visibility of the WCS in the view. More... | |
void | Zoom (NXOpen::View::ScaleFactor scaleFactor) |
Scales the specified view to a desired relative scale. More... | |
void | ZoomAboutPoint (double relativeScale, const NXOpen::Point3d &scaleAboutPoint, const NXOpen::Point3d &viewCenter) |
Scales the specified view such that the given scale_about_point does not move. More... | |
void | ZoomByRectangle (const NXOpen::Point3d &corner1, const NXOpen::Point3d &corner2) |
Scales the specified view such that the specified rectangle is as large as possible while being fully contained within the viewport. More... | |
Public Member Functions inherited from NXOpen::NXObject | |
void | DeleteAllAttributesByType (NXOpen::NXObject::AttributeType type) |
Deletes all attributes of a specific type. More... | |
void | DeleteAllAttributesByType (NXOpen::NXObject::AttributeType type, NXOpen::Update::Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
void | DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const NXString &title) |
Deletes an attribute by type and title. More... | |
void | DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const char *title) |
Deletes an attribute by type and title. More... | |
void | DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const NXString &title, NXOpen::Update::Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
void | DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const char *title, NXOpen::Update::Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
void | DeleteUserAttribute (NXOpen::NXObject::AttributeType type, const NXString &title, bool deleteEntireArray, NXOpen::Update::Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
void | DeleteUserAttribute (NXOpen::NXObject::AttributeType type, const char *title, bool deleteEntireArray, NXOpen::Update::Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
void | DeleteUserAttributes (NXOpen::NXObject::AttributeType type, NXOpen::Update::Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
virtual NXOpen::INXObject * | FindObject (const NXString &journalIdentifier) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual NXOpen::INXObject * | FindObject (const char *journalIdentifier) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetAttributeTitlesByType (NXOpen::NXObject::AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
bool | GetBooleanUserAttribute (const NXString &title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
bool | GetBooleanUserAttribute (const char *title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
NXOpen::NXObject::ComputationalTime | GetComputationalTimeUserAttribute (const NXString &title, int index) |
Gets a time attribute by Title and array Index. More... | |
NXOpen::NXObject::ComputationalTime | GetComputationalTimeUserAttribute (const char *title, int index) |
Gets a time attribute by Title and array Index. More... | |
int | GetIntegerAttribute (const NXString &title) |
Gets an integer attribute by title. More... | |
int | GetIntegerAttribute (const char *title) |
Gets an integer attribute by title. More... | |
int | GetIntegerUserAttribute (const NXString &title, int index) |
Gets an integer attribute by Title and array Index. More... | |
int | GetIntegerUserAttribute (const char *title, int index) |
Gets an integer attribute by Title and array Index. More... | |
double | GetRealAttribute (const NXString &title) |
Gets a real attribute by title. More... | |
double | GetRealAttribute (const char *title) |
Gets a real attribute by title. More... | |
double | GetRealUserAttribute (const NXString &title, int index) |
Gets a real attribute by Title and array Index. More... | |
double | GetRealUserAttribute (const char *title, int index) |
Gets a real attribute by Title and array Index. More... | |
NXString | GetReferenceAttribute (const NXString &title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
NXString | GetReferenceAttribute (const char *title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
NXString | GetStringAttribute (const NXString &title) |
Gets a string attribute value by title. More... | |
NXString | GetStringAttribute (const char *title) |
Gets a string attribute value by title. More... | |
NXString | GetStringUserAttribute (const NXString &title, int index) |
Gets a string attribute by Title and array Index. More... | |
NXString | GetStringUserAttribute (const char *title, int index) |
Gets a string attribute by Title and array Index. More... | |
NXString | GetTimeAttribute (NXOpen::NXObject::DateAndTimeFormat format, const NXString &title) |
Gets a time attribute by title. More... | |
NXString | GetTimeAttribute (NXOpen::NXObject::DateAndTimeFormat format, const char *title) |
Gets a time attribute by title. More... | |
NXString | GetTimeUserAttribute (const NXString &title, int index) |
Gets a time attribute by Title and array Index. More... | |
NXString | GetTimeUserAttribute (const char *title, int index) |
Gets a time attribute by Title and array Index. More... | |
NXOpen::NXObject::AttributeInformation | GetUserAttribute (const NXString &title, NXOpen::NXObject::AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
NXOpen::NXObject::AttributeInformation | GetUserAttribute (const char *title, NXOpen::NXObject::AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttribute (const NXString &title, bool includeUnset, bool addStringValues, NXOpen::NXObject::AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttribute (const char *title, bool includeUnset, bool addStringValues, NXOpen::NXObject::AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
NXString | GetUserAttributeAsString (const NXString &title, NXOpen::NXObject::AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
NXString | GetUserAttributeAsString (const char *title, NXOpen::NXObject::AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
int | GetUserAttributeCount (NXOpen::NXObject::AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
int | GetUserAttributeCount (NXOpen::NXObject::AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
bool | GetUserAttributeLock (const NXString &title, NXOpen::NXObject::AttributeType type) |
Determine the lock of the given attribute. More... | |
bool | GetUserAttributeLock (const char *title, NXOpen::NXObject::AttributeType type) |
Determine the lock of the given attribute. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
std::vector< NXString > | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
int | GetUserAttributeSize (const NXString &title, NXOpen::NXObject::AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
int | GetUserAttributeSize (const char *title, NXOpen::NXObject::AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
std::vector< NXOpen::NXObject * > | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
bool | HasUserAttribute (const NXString &title, NXOpen::NXObject::AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
bool | HasUserAttribute (const char *title, NXOpen::NXObject::AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
virtual bool | IsOccurrence () |
Returns whether this object is an occurrence or not. More... | |
virtual NXString | JournalIdentifier () |
Returns the identifier that would be recorded in a journal for this object. More... | |
virtual NXString | Name () |
Returns the custom name of the object. More... | |
virtual NXOpen::Assemblies::Component * | OwningComponent () |
Returns the owning component, if this object is an occurrence. More... | |
virtual NXOpen::BasePart * | OwningPart () |
Returns the owning part of this object Created in NX3.0.0. More... | |
virtual void | Print () |
Prints a representation of this object to the system log file. More... | |
virtual NXOpen::INXObject * | Prototype () |
Returns the prototype of this object if it is an occurrence. More... | |
void | SetAttribute (const NXString &title, int value) |
Creates or modifies an integer attribute. More... | |
void | SetAttribute (const char *title, int value) |
Creates or modifies an integer attribute. More... | |
void | SetAttribute (const NXString &title, int value, NXOpen::Update::Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
void | SetAttribute (const char *title, int value, NXOpen::Update::Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
void | SetAttribute (const NXString &title, double value) |
Creates or modifies a real attribute. More... | |
void | SetAttribute (const char *title, double value) |
Creates or modifies a real attribute. More... | |
void | SetAttribute (const NXString &title, double value, NXOpen::Update::Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
void | SetAttribute (const char *title, double value, NXOpen::Update::Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
void | SetAttribute (const NXString &title, const NXString &value) |
Creates or modifies a string attribute. More... | |
void | SetAttribute (const char *title, const char *value) |
Creates or modifies a string attribute. More... | |
void | SetAttribute (const NXString &title, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
void | SetAttribute (const char *title, const char *value, NXOpen::Update::Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
void | SetAttribute (const NXString &title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
void | SetAttribute (const char *title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
void | SetAttribute (const NXString &title, NXOpen::Update::Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
void | SetAttribute (const char *title, NXOpen::Update::Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
void | SetBooleanUserAttribute (const NXString &title, int index, bool value, NXOpen::Update::Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
void | SetBooleanUserAttribute (const char *title, int index, bool value, NXOpen::Update::Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
virtual void | SetName (const NXString &name) |
Sets the custom name of the object. More... | |
virtual void | SetName (const char *name) |
Sets the custom name of the object. More... | |
void | SetReferenceAttribute (const NXString &title, const NXString &value) |
Creates or modifies a string attribute which uses a reference string. More... | |
void | SetReferenceAttribute (const char *title, const char *value) |
Creates or modifies a string attribute which uses a reference string. More... | |
void | SetReferenceAttribute (const NXString &title, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
void | SetReferenceAttribute (const char *title, const char *value, NXOpen::Update::Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
void | SetTimeAttribute (const NXString &title, const NXString &value) |
Creates or modifies a time attribute. More... | |
void | SetTimeAttribute (const char *title, const char *value) |
Creates or modifies a time attribute. More... | |
void | SetTimeAttribute (const NXString &title, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeAttribute (const char *title, const char *value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeUserAttribute (const NXString &title, int index, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeUserAttribute (const char *title, int index, const char *value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeUserAttribute (const NXString &title, int index, const NXOpen::NXObject::ComputationalTime &value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeUserAttribute (const char *title, int index, const NXOpen::NXObject::ComputationalTime &value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXOpen::NXObject::AttributeInformation &info, NXOpen::Update::Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXString &title, int index, int value, NXOpen::Update::Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
void | SetUserAttribute (const char *title, int index, int value, NXOpen::Update::Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXString &title, int index, double value, NXOpen::Update::Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
void | SetUserAttribute (const char *title, int index, double value, NXOpen::Update::Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXString &title, int index, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
void | SetUserAttribute (const char *title, int index, const char *value, NXOpen::Update::Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXString &title, int index, NXOpen::Update::Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
void | SetUserAttribute (const char *title, int index, NXOpen::Update::Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
void | SetUserAttributeLock (const NXString &title, NXOpen::NXObject::AttributeType type, bool lock) |
Lock or unlock the given attribute. More... | |
void | SetUserAttributeLock (const char *title, NXOpen::NXObject::AttributeType type, bool lock) |
Lock or unlock the given attribute. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Modeling View
Modeling Views may only be created by Save As.
Created in NX4.0.0.
Defines whether to disable and enable capping.
If enabled, the capping color can be further defined by 'cap_color', or using the color of the solid that is being sectioned. If desired, solid interference check can also be enabled for visual inspection
Enumerator | |
---|---|
SectionCapOff |
disable |
SectionCapOn |
enable using cap_color |
SectionCapBodyColor |
enable using color of solid body |
SectionCapBodyColorAndInterference |
with interference check |
This arbitrarily defines an initaial reference point.
If the 'primary' plane, which is farther from WCS, or the 'secondary' plane, which is closer to WCS, should be the active sectioning (cutting) plane
Enumerator | |
---|---|
SectionPlanePrimary |
Primary. |
SectionPlaneSecondary |
Secondary. |
NXOpen::Display::DynamicSection* NXOpen::ModelingView::ActiveDynamicSection | ( | ) |
Returns the active dynamic section object in the modeling view.
Each modeling view can contain one and only one active dynamic section. Trying to reset the active dynamic section in the view by specifying NULL dynamic section will raise an error.
Created in NX6.0.0.
License requirements : None
bool NXOpen::ModelingView::DisplaySectioningToggle | ( | ) |
Returns the toggle between enabling or disabling the Dynamic Sectioning viewing
Created in NX4.0.0.
License requirements : None
void NXOpen::ModelingView::ExpandCollapseNode | ( | bool | expand | ) |
Expand or collapse the node for the specified Model View in the Part Navigator.
Created in NX9.0.3.
License requirements : None
expand | expand |
void NXOpen::ModelingView::GetDisplaySectioning | ( | NXOpen::Matrix3x3 * | sectionMatrix, |
NXOpen::Point3d * | sectionOrigin, | ||
std::vector< double > & | planeDist, | ||
NXOpen::ModelingView::OtherSectionAttrT * | otherAttrs | ||
) |
To adjust and orient the Sectioning planes as a quick display trick.
It is not to confuse this operation with the TURE modeling boolean operation. All the attributes used are for the benefit of the UI dialog. The View Sectioning operation is really meanlingless when it is not in interactive mode without visual feedback (UI). But for journaling playback to work properly, we must remember the states of all the setting in the dialog.
There can be a max of six section planes at one time 'sectioning' out a geometry. When all are enabled, they are 3 set of 2-parallel planes. These 3 sets are ALWAYS perpendicular to each other much like the XYZ coordinate. Therefore, one 1 rotation matrix is required to orient all these 6 planes. Either 1, 2 or 6 planes can be enabled at anytime. Initially, these 3 sets are parallel to the x-y plane, x-z plane, and the y-z plane of the WCS respectively.
With this API, user can update the distance of all 6 planes even the number of active planes are 1 or 2. Therefore, the sizeof 'plane_dist' array does not have to be the same as field total_planes_active in NXOpen::ModelingView::OtherSectionAttrT .
For further details on how dynamic sectioning works, please refer to the UG doc.
This method is deprecated. Use NXOpen::BasePart::DynamicSections and NXOpen::BasePart::SetDynamicSections to create section builder and query sectioning attributes stored in a view.
Created in NX4.0.0.
License requirements : None
sectionMatrix | Section planes matrix relative to ABS coord |
sectionOrigin | Center of rectangle representing the active plane |
planeDist | distance from section_object_origin of the 6 planes |
otherAttrs | additional sectioning attrs |
NXOpen::ModelingViewHighQualityImage* NXOpen::ModelingView::HiqhQualityImage | ( | ) |
Returns the High Quality Image instance belonging to a view
Created in NX3.0.0.
bool NXOpen::ModelingView::IsDynamicSectionVisible | ( | NXOpen::Display::DynamicSection * | dynamicSection | ) |
Returns if the specified dynamic section object is visible in this view.
When dynamic section object is visible, the section curves are shown in the view.
dynamicSection | Dynamic section object |
bool NXOpen::ModelingView::IsMirrored | ( | ) |
Returns a flag indicating whether the model view is mirrored
Created in NX8.5.0.
License requirements : None
void NXOpen::ModelingView::SetActiveDynamicSection | ( | NXOpen::Display::DynamicSection * | dynamicSection | ) |
Sets the active dynamic section object in the modeling view.
Each modeling view can contain one and only one active dynamic section. Trying to reset the active dynamic section in the view by specifying NULL dynamic section will raise an error.
Created in NX6.0.0.
License requirements : None
dynamicSection | Dynamic section object. Specify NULL to reset active dynamic section. |
void NXOpen::ModelingView::SetDisplaySectioning | ( | const NXOpen::Matrix3x3 & | sectionMatrix, |
const NXOpen::Point3d & | sectionOrigin, | ||
const std::vector< double > & | planeDist, | ||
const NXOpen::ModelingView::OtherSectionAttrT & | otherAttrs | ||
) |
To adjust and orient the Sectioning planes as a quick display trick.
It is not to confuse this operation with the TRUE modeling boolean operation. All the attributes used are for the benefit of the UI dialog. The View Sectioning operation is really meanlingless when it is not in interactive mode without visual feedback (UI). But for journaling playback to work properly, we must remember the states of all the setting in the dialog.
There can be a max of six section planes at one time 'sectioning' out a geometry. When all are enabled, they are 3 set of 2-parallel planes. These 3 sets are ALWAYS perpendicular to each other much like the XYZ coordinate. Therefore, one 1 rotation matrix is required to orient all these 6 planes. Either 1, 2 or 6 planes can be enabled at anytime. Initially, these 3 sets are parallel to the x-y plane, x-z plane, and the y-z plane of the WCS respectively.
With this API, user can update the distance of all 6 planes even the number of active planes are 1 or 2. Therefore, the sizeof 'plane_dist' array does not have to be the same as field total_planes_active in NXOpen::ModelingView::OtherSectionAttrT .
For further details on how dynamic sectioning works, please refer to the UG doc.
This method is deprecated. Use NXOpen::BasePart::DynamicSections and NXOpen::BasePart::SetDynamicSections to create section builder and modify view sectioning definition.
Created in NX4.0.0.
License requirements : None
sectionMatrix | Section planes matrix relative to ABS coord |
sectionOrigin | Center of rectangle representing the active plane |
planeDist | distance from section_object_origin of the 6 planes |
otherAttrs | additional sectioning attrs |
void NXOpen::ModelingView::SetDisplaySectioningToggle | ( | bool | newState | ) |
Sets the toggle between enabling or disabling the Dynamic Sectioning viewing
Created in NX4.0.0.
License requirements : None
newState | To enable or disable dyanamic Sectioning on display |
void NXOpen::ModelingView::SetDynamicSectionVisible | ( | NXOpen::Display::DynamicSection * | dynamicSection, |
bool | visible | ||
) |
Sets the specified dynamic section object is visible/invisible in this view.
When dynamic section object is visible, the section curves are shown in the view. Showing section objects in a view is a performance intensive operation. In involves cutting all visible bodies in the view with the section object definition.
Created in NX6.0.0.
License requirements : None
dynamicSection | Dynamic section object |
visible | Visibility flag |
void NXOpen::ModelingView::UseDefaultLights | ( | ) |
Changes the set of lights used in the given view to the "Default" set, which for now is the Scene Ambient, Scene Left Top and Scene Right Top lights.
If the definition of the "Default" set should ever change, the implementation of this method would change accordingly.
Created in NX4.0.0.
License requirements : None
void NXOpen::ModelingView::UseSceneLights | ( | ) |
Changes the set of lights used in the given view to the "Scene" set, which for now includes the eight predefined scene lights (including the Scene Ambient light).
If the definition of the "Scene" set should ever change, the implementation of this method would change accordingly.
Created in NX4.0.0.
License requirements : None