NX Open C++ Reference Guide
|
Represents a NXOpen::Mechatronics::Cam builder. More...
Public Types | |
enum | AxisJointType { AxisJointTypeLinear, AxisJointTypeAngular } |
Represents the axis joint type. More... | |
Public Member Functions | |
NXOpen::Mechatronics::CamProfile * | CamProfile () |
Returns the cam profile. More... | |
NXOpen::Mechatronics::CamBuilder::AxisJointType | MasterAxisType () |
Returns the master axis type. More... | |
NXOpen::Expression * | MasterOffset () |
Returns the master offset. More... | |
NXOpen::Expression * | MasterScaleFactor () |
Returns the master scale factor. More... | |
NXOpen::Mechatronics::MotionProfile * | MotionProfile () |
Returns the motion profile. More... | |
void | SetCamProfile (NXOpen::Mechatronics::CamProfile *profile) |
Sets the cam profile. More... | |
void | SetMasterAxisType (NXOpen::Mechatronics::CamBuilder::AxisJointType masterAxisType) |
Sets the master axis type. More... | |
void | SetMotionProfile (NXOpen::Mechatronics::MotionProfile *profile) |
Sets the motion profile. More... | |
void | SetSlaveAxisType (NXOpen::Mechatronics::CamBuilder::AxisJointType slaveAxisType) |
Sets the slave axis type. More... | |
NXOpen::Mechatronics::CamBuilder::AxisJointType | SlaveAxisType () |
Returns the slave axis type. More... | |
NXOpen::Expression * | SlaveOffset () |
Returns the slave offset. More... | |
NXOpen::Expression * | SlaveScaleFactor () |
Returns the slave scale factor. More... | |
Public Member Functions inherited from NXOpen::Mechatronics::CouplingBuilder | |
bool | AllowSlip () |
Returns the coulping can slip or not. More... | |
NXOpen::Mechatronics::SelectPhysicsJoint * | MasterAxisJoint () |
Returns the master axis joint. More... | |
void | SetAllowSlip (bool allowSlip) |
Sets the coulping can slip or not. More... | |
void | SetMasterAxisJoint (NXOpen::Mechatronics::PhysicsJoint *master) |
Sets the master axis. More... | |
void | SetSlaveAxisJoint (NXOpen::Mechatronics::PhysicsJoint *slave) |
Sets the slave axis. More... | |
NXOpen::Mechatronics::SelectPhysicsJoint * | SlaveAxisJoint () |
Returns the slave axis joint. More... | |
Public Member Functions inherited from NXOpen::Mechatronics::PhysicsConstraintBuilder | |
NXString | Name () |
Returns the name. More... | |
void | SetName (const NXString &name) |
Sets the name. More... | |
void | SetName (const char *name) |
Sets the name. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Mechatronics::Cam builder.
To create a new instance of this class, use NXOpen::Mechatronics::CamCollection::CreateCamBuilder
Created in NX7.5.1.
NXOpen::Mechatronics::CamProfile* NXOpen::Mechatronics::CamBuilder::CamProfile | ( | ) |
Returns the cam profile.
This can be NXOpen::Mechatronics::CamProfile .
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Mechatronics::CamBuilder::AxisJointType NXOpen::Mechatronics::CamBuilder::MasterAxisType | ( | ) |
Returns the master axis type.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::CamBuilder::MasterOffset | ( | ) |
Returns the master offset.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::CamBuilder::MasterScaleFactor | ( | ) |
Returns the master scale factor.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Mechatronics::MotionProfile* NXOpen::Mechatronics::CamBuilder::MotionProfile | ( | ) |
Returns the motion profile.
This can be NXOpen::Mechatronics::MotionProfile .
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
void NXOpen::Mechatronics::CamBuilder::SetCamProfile | ( | NXOpen::Mechatronics::CamProfile * | profile | ) |
Sets the cam profile.
This can be NXOpen::Mechatronics::CamProfile .
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
profile | profile |
void NXOpen::Mechatronics::CamBuilder::SetMasterAxisType | ( | NXOpen::Mechatronics::CamBuilder::AxisJointType | masterAxisType | ) |
Sets the master axis type.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
masterAxisType | masteraxistype |
void NXOpen::Mechatronics::CamBuilder::SetMotionProfile | ( | NXOpen::Mechatronics::MotionProfile * | profile | ) |
Sets the motion profile.
This can be NXOpen::Mechatronics::MotionProfile .
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
profile | profile |
void NXOpen::Mechatronics::CamBuilder::SetSlaveAxisType | ( | NXOpen::Mechatronics::CamBuilder::AxisJointType | slaveAxisType | ) |
Sets the slave axis type.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
slaveAxisType | slaveaxistype |
NXOpen::Mechatronics::CamBuilder::AxisJointType NXOpen::Mechatronics::CamBuilder::SlaveAxisType | ( | ) |
Returns the slave axis type.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::CamBuilder::SlaveOffset | ( | ) |
Returns the slave offset.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::CamBuilder::SlaveScaleFactor | ( | ) |
Returns the slave scale factor.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")