NX Open C++ Reference Guide
|
This is an abstract class, and cannot be created. More...
Public Member Functions | |
bool | AllowSlip () |
Returns the coulping can slip or not. More... | |
NXOpen::Mechatronics::SelectPhysicsJoint * | MasterAxisJoint () |
Returns the master axis joint. More... | |
void | SetAllowSlip (bool allowSlip) |
Sets the coulping can slip or not. More... | |
void | SetMasterAxisJoint (NXOpen::Mechatronics::PhysicsJoint *master) |
Sets the master axis. More... | |
void | SetSlaveAxisJoint (NXOpen::Mechatronics::PhysicsJoint *slave) |
Sets the slave axis. More... | |
NXOpen::Mechatronics::SelectPhysicsJoint * | SlaveAxisJoint () |
Returns the slave axis joint. More... | |
Public Member Functions inherited from NXOpen::Mechatronics::PhysicsConstraintBuilder | |
NXString | Name () |
Returns the name. More... | |
void | SetName (const NXString &name) |
Sets the name. More... | |
void | SetName (const char *name) |
Sets the name. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This is an abstract class, and cannot be created.
This is an abstract class, and cannot be created.
Created in NX7.5.1.
bool NXOpen::Mechatronics::CouplingBuilder::AllowSlip | ( | ) |
Returns the coulping can slip or not.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Mechatronics::SelectPhysicsJoint* NXOpen::Mechatronics::CouplingBuilder::MasterAxisJoint | ( | ) |
Returns the master axis joint.
This can be a NXOpen::Mechatronics::HingeJoint , NXOpen::Mechatronics::SlidingJoint and NXOpen::Mechatronics::CylindricalJoint .
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
void NXOpen::Mechatronics::CouplingBuilder::SetAllowSlip | ( | bool | allowSlip | ) |
Sets the coulping can slip or not.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
allowSlip | allowslip |
void NXOpen::Mechatronics::CouplingBuilder::SetMasterAxisJoint | ( | NXOpen::Mechatronics::PhysicsJoint * | master | ) |
Sets the master axis.
Created in NX8.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
master | master |
void NXOpen::Mechatronics::CouplingBuilder::SetSlaveAxisJoint | ( | NXOpen::Mechatronics::PhysicsJoint * | slave | ) |
Sets the slave axis.
Created in NX8.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
slave | slave |
NXOpen::Mechatronics::SelectPhysicsJoint* NXOpen::Mechatronics::CouplingBuilder::SlaveAxisJoint | ( | ) |
Returns the slave axis joint.
This can be a NXOpen::Mechatronics::HingeJoint , NXOpen::Mechatronics::SlidingJoint and NXOpen::Mechatronics::CylindricalJoint .
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")