NX Open C++ Reference Guide
|
Represents a Variational Sweep feature builder. More...
Public Member Functions | |
double | AngularTolerance () |
Returns the angle tolerance [degrees] Created in NX4.0.0. More... | |
NXOpen::GeometricUtilities::BooleanOperation * | BooleanOperation () |
Returns the boolean option Created in NX4.0.0. More... | |
double | DistanceTolerance () |
Returns the distance tolerance Created in NX4.0.0. More... | |
NXOpen::GeometricUtilities::FeatureOptions * | FeatureOptions () |
Returns the solid versus sheet body type option Created in NX4.0.0. More... | |
NXOpen::GeometricUtilities::Limits * | Limits () |
Returns the variational sweep limits. More... | |
NXOpen::ObjectList * | List () |
Returns the secondary section list Created in NX5.0.0. More... | |
bool | MergeFacesOption () |
Returns the merge faces option Created in NX4.0.0. More... | |
NXOpen::GeometricUtilities::SecondarySectionData * | NewListItem () |
Create new list item. More... | |
NXOpen::Section * | Section () |
Returns the master section. More... | |
void | SetAngularTolerance (double angleTolerance) |
Sets the angle tolerance [degrees] Created in NX4.0.0. More... | |
void | SetDistanceTolerance (double distanceTolerance) |
Sets the distance tolerance Created in NX4.0.0. More... | |
void | SetList (NXOpen::ObjectList *list) |
Sets the secondary section list Created in NX5.0.0. More... | |
void | SetMergeFacesOption (bool mergeFacesOption) |
Sets the merge faces option Created in NX4.0.0. More... | |
void | SetSection (NXOpen::Section *section) |
Sets the master section. More... | |
NXOpen::Features::Feature * | SketchOnPathFeature () |
Returns the sketch on path. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Variational Sweep feature builder.
It creates or edits VarSweep feature.
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateVarsweepBuilder
Created in NX4.0.0.
double NXOpen::Features::VarsweepBuilder::AngularTolerance | ( | ) |
Returns the angle tolerance [degrees]
Created in NX4.0.0.
License requirements : None
NXOpen::GeometricUtilities::BooleanOperation* NXOpen::Features::VarsweepBuilder::BooleanOperation | ( | ) |
Returns the boolean option
Created in NX4.0.0.
License requirements : None
double NXOpen::Features::VarsweepBuilder::DistanceTolerance | ( | ) |
Returns the distance tolerance
Created in NX4.0.0.
License requirements : None
NXOpen::GeometricUtilities::FeatureOptions* NXOpen::Features::VarsweepBuilder::FeatureOptions | ( | ) |
Returns the solid versus sheet body type option
Created in NX4.0.0.
License requirements : None
NXOpen::GeometricUtilities::Limits* NXOpen::Features::VarsweepBuilder::Limits | ( | ) |
Returns the variational sweep limits.
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
NXOpen::ObjectList* NXOpen::Features::VarsweepBuilder::List | ( | ) |
Returns the secondary section list
Created in NX5.0.0.
License requirements : None
bool NXOpen::Features::VarsweepBuilder::MergeFacesOption | ( | ) |
Returns the merge faces option
Created in NX4.0.0.
License requirements : None
NXOpen::GeometricUtilities::SecondarySectionData* NXOpen::Features::VarsweepBuilder::NewListItem | ( | ) |
Create new list item.
NXOpen::Section* NXOpen::Features::VarsweepBuilder::Section | ( | ) |
Returns the master section.
Variational sweep accepts sections created ONLY on in the context of a Sketch on Path. Make sure this section is coming from sketch curves created using the sketch on path feature. Return code : 0 : no error, VARSWEEP_SKETCH_NOT_ON_PATH : on an error condition
Created in NX4.0.0.
License requirements : None
void NXOpen::Features::VarsweepBuilder::SetAngularTolerance | ( | double | angleTolerance | ) |
Sets the angle tolerance [degrees]
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
angleTolerance | angle tolerance |
void NXOpen::Features::VarsweepBuilder::SetDistanceTolerance | ( | double | distanceTolerance | ) |
Sets the distance tolerance
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
distanceTolerance | distance tolerance |
void NXOpen::Features::VarsweepBuilder::SetList | ( | NXOpen::ObjectList * | list | ) |
Sets the secondary section list
Created in NX5.0.0.
License requirements : None
list | list |
void NXOpen::Features::VarsweepBuilder::SetMergeFacesOption | ( | bool | mergeFacesOption | ) |
Sets the merge faces option
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
mergeFacesOption | merge faces option |
void NXOpen::Features::VarsweepBuilder::SetSection | ( | NXOpen::Section * | section | ) |
Sets the master section.
Variational sweep accepts sections created ONLY on in the context of a Sketch on Path. Make sure this section is coming from sketch curves created using the sketch on path feature. Return code : 0 : no error, VARSWEEP_SKETCH_NOT_ON_PATH : on an error condition
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
section | master section |
NXOpen::Features::Feature* NXOpen::Features::VarsweepBuilder::SketchOnPathFeature | ( | ) |
Returns the sketch on path.
Created in NX4.0.0.
License requirements : None