NX Open C++ Reference Guide
|
Represents a limits data. More...
Public Member Functions | |
NXOpen::GeometricUtilities::Extend * | EndExtend () |
Returns the end extend builder. More... | |
void | SetSymmetricOption (bool symmetricOption) |
Sets the symmetric option. More... | |
NXOpen::GeometricUtilities::Extend * | StartExtend () |
Returns the start extend builder. More... | |
bool | SymmetricOption () |
Returns the symmetric option. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a limits data.
Created in NX3.0.1.
NXOpen::GeometricUtilities::Extend* NXOpen::GeometricUtilities::Limits::EndExtend | ( | ) |
Returns the end extend builder.
Created in NX3.0.1.
License requirements : None
void NXOpen::GeometricUtilities::Limits::SetSymmetricOption | ( | bool | symmetricOption | ) |
Sets the symmetric option.
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
symmetricOption | symmetric option |
NXOpen::GeometricUtilities::Extend* NXOpen::GeometricUtilities::Limits::StartExtend | ( | ) |
Returns the start extend builder.
Created in NX3.0.1.
License requirements : None
bool NXOpen::GeometricUtilities::Limits::SymmetricOption | ( | ) |
Returns the symmetric option.
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.