NX Open C++ Reference Guide
|
Represents a NXOpen::Features::MakeOffset builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateMakeOffsetBuilder
Default values.
More...
Public Member Functions | |
NXOpen::GeometricUtilities::FaceChangeOverflowBehavior * | FaceChangeOverflowBehavior () |
Returns the face change overflow behavior. More... | |
NXOpen::SelectFace * | MotionFace () |
Returns the motion face Created in NX7.5.0. More... | |
NXOpen::Expression * | OffsetValue () |
Returns the offset value Created in NX7.5.0. More... | |
bool | SaveRelation () |
Returns the keep relation. More... | |
void | SetSaveRelation (bool saveRelation) |
Sets the keep relation. More... | |
NXOpen::SelectFace * | StationaryFace () |
Returns the stationary face Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::MakeOffset builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateMakeOffsetBuilder
Default values.
Property | Value |
---|---|
OffsetValue.Value |
0 (millimeters part), 0 (inches part) |
SaveRelation |
False |
Created in NX7.5.0.
NXOpen::GeometricUtilities::FaceChangeOverflowBehavior* NXOpen::Features::MakeOffsetBuilder::FaceChangeOverflowBehavior | ( | ) |
Returns the face change overflow behavior.
Please refer NXOpen::GeometricUtilities::FaceChangeOverflowBehavior for details.
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE")
NXOpen::SelectFace* NXOpen::Features::MakeOffsetBuilder::MotionFace | ( | ) |
Returns the motion face
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::MakeOffsetBuilder::OffsetValue | ( | ) |
Returns the offset value
Created in NX7.5.0.
License requirements : None
bool NXOpen::Features::MakeOffsetBuilder::SaveRelation | ( | ) |
Returns the keep relation.
If true the Make Offset relation will be saved, else the Make Offset relation will be removed.
Created in NX7.5.0.
License requirements : None
void NXOpen::Features::MakeOffsetBuilder::SetSaveRelation | ( | bool | saveRelation | ) |
Sets the keep relation.
If true the Make Offset relation will be saved, else the Make Offset relation will be removed.
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE")
saveRelation | saverelation |
NXOpen::SelectFace* NXOpen::Features::MakeOffsetBuilder::StationaryFace | ( | ) |
Returns the stationary face
Created in NX7.5.0.
License requirements : None