NX Open C++ Reference Guide
|
Represents a NXOpen::GeometricUtilities::FaceChangeOverflowBehavior It provides several face change options for controlling behavior when a change face overflows an incident face. More...
Public Types | |
enum | Option { OptionAutomatic, OptionExtendChangeFace, OptionExtendIncidentFace, OptionExtendCapFace } |
face change option. More... | |
Public Member Functions | |
NXOpen::GeometricUtilities::FaceChangeOverflowBehavior::Option | FaceChangeOption () |
Returns the face change option. More... | |
void | SetFaceChangeOption (NXOpen::GeometricUtilities::FaceChangeOverflowBehavior::Option faceChangeOption) |
Sets the face change option. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::GeometricUtilities::FaceChangeOverflowBehavior It provides several face change options for controlling behavior when a change face overflows an incident face.
Created in NX6.0.2.
NXOpen::GeometricUtilities::FaceChangeOverflowBehavior::Option NXOpen::GeometricUtilities::FaceChangeOverflowBehavior::FaceChangeOption | ( | ) |
Returns the face change option.
Created in NX6.0.2.
License requirements : None
void NXOpen::GeometricUtilities::FaceChangeOverflowBehavior::SetFaceChangeOption | ( | NXOpen::GeometricUtilities::FaceChangeOverflowBehavior::Option | faceChangeOption | ) |
Sets the face change option.
Created in NX6.0.2.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE")
faceChangeOption | facechangeoption |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.