NX Open C++ Reference Guide
|
Represents the Rotary Polar Builder
To create a new instance of this class, use NXOpen::CAM::MoveCollection::CreateRotaryPolarMoveBuilder
Created in NX5.0.0.
More...
Public Types | |
enum | LockAxisDirection { LockAxisDirectionX, LockAxisDirectionY, LockAxisDirectionZ } |
the lock axis type More... | |
enum | LockPlaneType { LockPlaneTypeXy, LockPlaneTypeYz, LockPlaneTypeZx } |
the lock plane type More... | |
Public Types inherited from NXOpen::CAM::MoveBuilder | |
enum | Feed { FeedMotion, FeedCustom } |
the feed Type More... | |
enum | Motion { MotionRapid = 1, MotionEngage, MotionCut, MotionStepover, MotionRetract, MotionApproach, MotionTraversal, MotionDeparture, MotionReturn, MotionFirstCut } |
the motion Type More... | |
Public Member Functions | |
NXOpen::CAM::RotaryPolarMoveBuilder::LockAxisDirection | LockAxis () |
Returns the lock axis Created in NX5.0.0. More... | |
NXOpen::CAM::RotaryPolarMoveBuilder::LockPlaneType | LockPlane () |
Returns the lock plane Created in NX5.0.0. More... | |
double | LockPos () |
Returns the lock position Created in NX5.0.0. More... | |
NXOpen::CAM::OffsetDataBuilder * | OffsetData () |
Returns the offset point builder Created in NX5.0.0. More... | |
NXOpen::Point * | Point () |
Returns the location Created in NX5.0.0. More... | |
NXOpen::CAM::RoundPointBuilder * | RoundPoint () |
Returns the round point builder Created in NX5.0.0. More... | |
void | SetLockAxis (NXOpen::CAM::RotaryPolarMoveBuilder::LockAxisDirection lockAxis) |
Sets the lock axis Created in NX5.0.0. More... | |
void | SetLockPlane (NXOpen::CAM::RotaryPolarMoveBuilder::LockPlaneType lockPlane) |
Sets the lock plane Created in NX5.0.0. More... | |
void | SetLockPos (double lockPosition) |
Sets the lock position Created in NX5.0.0. More... | |
void | SetPoint (NXOpen::Point *location) |
Sets the location Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::CAM::MoveBuilder | |
double | FeedRate () |
Returns the feed rate Created in NX5.0.0. More... | |
NXOpen::CAM::MoveBuilder::Feed | FeedType () |
Returns the feed type Created in NX5.0.0. More... | |
NXOpen::CAM::FeedRateUnit | FeedUnit () |
Returns the feed unit Created in NX7.5.0. More... | |
NXOpen::CAM::UdeParameter * | GetUserParameter (const NXString ¶meterName) |
Returns the custom parameter with the given name. More... | |
NXOpen::CAM::UdeParameter * | GetUserParameter (const char *parameterName) |
Returns the custom parameter with the given name. More... | |
NXOpen::CAM::UdeParameter * | GetUserParameter (int index) |
Returns the parameter at the input index. More... | |
NXOpen::CAM::MoveBuilder::Motion | MotionType () |
Returns the motion type Created in NX5.0.0. More... | |
int | NumberOfUserParameters () |
Returns the number of user parameters Created in NX8.0.0. More... | |
bool | ProtectedMove () |
Returns the protected move status Created in NX5.0.0. More... | |
void | SetFeedRate (double feedRate) |
Sets the feed rate Created in NX5.0.0. More... | |
void | SetFeedType (NXOpen::CAM::MoveBuilder::Feed feedType) |
Sets the feed type Created in NX5.0.0. More... | |
void | SetFeedUnit (NXOpen::CAM::FeedRateUnit unit) |
Sets the feed unit Created in NX7.5.0. More... | |
void | SetMotionType (NXOpen::CAM::MoveBuilder::Motion motionType) |
Sets the motion type Created in NX5.0.0. More... | |
void | SetParent (NXOpen::CAM::CAMObject *parent) |
Set parent Created in NX5.0.0. More... | |
void | SetProtectedMove (bool protectedMove) |
Sets the protected move status Created in NX5.0.0. More... | |
void | SetSibling (NXOpen::CAM::CAMObject *sibling) |
Set sibling Created in NX5.0.0. More... | |
void | SetSubopLabel (const NXString &subopLabel) |
Sets the subop label Created in NX8.5.1. More... | |
void | SetSubopLabel (const char *subopLabel) |
Sets the subop label Created in NX8.5.1. More... | |
NXString | SubopLabel () |
Returns the subop label Created in NX8.5.1. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the Rotary Polar Builder
To create a new instance of this class, use NXOpen::CAM::MoveCollection::CreateRotaryPolarMoveBuilder
Created in NX5.0.0.
NXOpen::CAM::RotaryPolarMoveBuilder::LockAxisDirection NXOpen::CAM::RotaryPolarMoveBuilder::LockAxis | ( | ) |
Returns the lock axis
Created in NX5.0.0.
License requirements : None
NXOpen::CAM::RotaryPolarMoveBuilder::LockPlaneType NXOpen::CAM::RotaryPolarMoveBuilder::LockPlane | ( | ) |
Returns the lock plane
Created in NX5.0.0.
License requirements : None
double NXOpen::CAM::RotaryPolarMoveBuilder::LockPos | ( | ) |
Returns the lock position
Created in NX5.0.0.
License requirements : None
NXOpen::CAM::OffsetDataBuilder* NXOpen::CAM::RotaryPolarMoveBuilder::OffsetData | ( | ) |
Returns the offset point builder
Created in NX5.0.0.
License requirements : None
NXOpen::Point* NXOpen::CAM::RotaryPolarMoveBuilder::Point | ( | ) |
Returns the location
Created in NX5.0.0.
License requirements : None
NXOpen::CAM::RoundPointBuilder* NXOpen::CAM::RotaryPolarMoveBuilder::RoundPoint | ( | ) |
Returns the round point builder
Created in NX5.0.0.
License requirements : None
void NXOpen::CAM::RotaryPolarMoveBuilder::SetLockAxis | ( | NXOpen::CAM::RotaryPolarMoveBuilder::LockAxisDirection | lockAxis | ) |
Sets the lock axis
Created in NX5.0.0.
License requirements : None
lockAxis | lockaxis |
void NXOpen::CAM::RotaryPolarMoveBuilder::SetLockPlane | ( | NXOpen::CAM::RotaryPolarMoveBuilder::LockPlaneType | lockPlane | ) |
Sets the lock plane
Created in NX5.0.0.
License requirements : None
lockPlane | lockplane |
void NXOpen::CAM::RotaryPolarMoveBuilder::SetLockPos | ( | double | lockPosition | ) |
Sets the lock position
Created in NX5.0.0.
License requirements : None
lockPosition | lockposition |
void NXOpen::CAM::RotaryPolarMoveBuilder::SetPoint | ( | NXOpen::Point * | location | ) |
Sets the location
Created in NX5.0.0.
License requirements : None
location | location |