NX Open C++ Reference Guide
|
Represents Move Builder
This cannot be instantiated
Created in NX5.0.0.
More...
Public Types | |
enum | Feed { FeedMotion, FeedCustom } |
the feed Type More... | |
enum | Motion { MotionRapid = 1, MotionEngage, MotionCut, MotionStepover, MotionRetract, MotionApproach, MotionTraversal, MotionDeparture, MotionReturn, MotionFirstCut } |
the motion Type More... | |
Public Member Functions | |
double | FeedRate () |
Returns the feed rate Created in NX5.0.0. More... | |
NXOpen::CAM::MoveBuilder::Feed | FeedType () |
Returns the feed type Created in NX5.0.0. More... | |
NXOpen::CAM::FeedRateUnit | FeedUnit () |
Returns the feed unit Created in NX7.5.0. More... | |
NXOpen::CAM::UdeParameter * | GetUserParameter (const NXString ¶meterName) |
Returns the custom parameter with the given name. More... | |
NXOpen::CAM::UdeParameter * | GetUserParameter (const char *parameterName) |
Returns the custom parameter with the given name. More... | |
NXOpen::CAM::UdeParameter * | GetUserParameter (int index) |
Returns the parameter at the input index. More... | |
NXOpen::CAM::MoveBuilder::Motion | MotionType () |
Returns the motion type Created in NX5.0.0. More... | |
int | NumberOfUserParameters () |
Returns the number of user parameters Created in NX8.0.0. More... | |
bool | ProtectedMove () |
Returns the protected move status Created in NX5.0.0. More... | |
void | SetFeedRate (double feedRate) |
Sets the feed rate Created in NX5.0.0. More... | |
void | SetFeedType (NXOpen::CAM::MoveBuilder::Feed feedType) |
Sets the feed type Created in NX5.0.0. More... | |
void | SetFeedUnit (NXOpen::CAM::FeedRateUnit unit) |
Sets the feed unit Created in NX7.5.0. More... | |
void | SetMotionType (NXOpen::CAM::MoveBuilder::Motion motionType) |
Sets the motion type Created in NX5.0.0. More... | |
void | SetParent (NXOpen::CAM::CAMObject *parent) |
Set parent Created in NX5.0.0. More... | |
void | SetProtectedMove (bool protectedMove) |
Sets the protected move status Created in NX5.0.0. More... | |
void | SetSibling (NXOpen::CAM::CAMObject *sibling) |
Set sibling Created in NX5.0.0. More... | |
void | SetSubopLabel (const NXString &subopLabel) |
Sets the subop label Created in NX8.5.1. More... | |
void | SetSubopLabel (const char *subopLabel) |
Sets the subop label Created in NX8.5.1. More... | |
NXString | SubopLabel () |
Returns the subop label Created in NX8.5.1. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents Move Builder
This cannot be instantiated
Created in NX5.0.0.
double NXOpen::CAM::MoveBuilder::FeedRate | ( | ) |
Returns the feed rate
Created in NX5.0.0.
License requirements : None
NXOpen::CAM::MoveBuilder::Feed NXOpen::CAM::MoveBuilder::FeedType | ( | ) |
Returns the feed type
Created in NX5.0.0.
License requirements : None
NXOpen::CAM::FeedRateUnit NXOpen::CAM::MoveBuilder::FeedUnit | ( | ) |
Returns the feed unit
Created in NX7.5.0.
License requirements : None
NXOpen::CAM::UdeParameter* NXOpen::CAM::MoveBuilder::GetUserParameter | ( | const NXString & | parameterName | ) |
Returns the custom parameter with the given name.
parameterName | the parameter name NOTE: The full Unicode character set is not supported for this parameter. |
NXOpen::CAM::UdeParameter* NXOpen::CAM::MoveBuilder::GetUserParameter | ( | const char * | parameterName | ) |
Returns the custom parameter with the given name.
parameterName | the parameter name NOTE: The full Unicode character set is not supported for this parameter. |
NXOpen::CAM::UdeParameter* NXOpen::CAM::MoveBuilder::GetUserParameter | ( | int | index | ) |
Returns the parameter at the input index.
index | the parameter index |
NXOpen::CAM::MoveBuilder::Motion NXOpen::CAM::MoveBuilder::MotionType | ( | ) |
Returns the motion type
Created in NX5.0.0.
License requirements : None
int NXOpen::CAM::MoveBuilder::NumberOfUserParameters | ( | ) |
Returns the number of user parameters
Created in NX8.0.0.
License requirements : None
bool NXOpen::CAM::MoveBuilder::ProtectedMove | ( | ) |
Returns the protected move status
Created in NX5.0.0.
License requirements : None
void NXOpen::CAM::MoveBuilder::SetFeedRate | ( | double | feedRate | ) |
Sets the feed rate
Created in NX5.0.0.
License requirements : None
feedRate | feed rate |
void NXOpen::CAM::MoveBuilder::SetFeedType | ( | NXOpen::CAM::MoveBuilder::Feed | feedType | ) |
Sets the feed type
Created in NX5.0.0.
License requirements : None
feedType | feed type |
void NXOpen::CAM::MoveBuilder::SetFeedUnit | ( | NXOpen::CAM::FeedRateUnit | unit | ) |
Sets the feed unit
Created in NX7.5.0.
License requirements : None
unit | the new unit |
void NXOpen::CAM::MoveBuilder::SetMotionType | ( | NXOpen::CAM::MoveBuilder::Motion | motionType | ) |
Sets the motion type
Created in NX5.0.0.
License requirements : None
motionType | motion type |
void NXOpen::CAM::MoveBuilder::SetParent | ( | NXOpen::CAM::CAMObject * | parent | ) |
Set parent
Created in NX5.0.0.
License requirements : None
parent | the parent object |
void NXOpen::CAM::MoveBuilder::SetProtectedMove | ( | bool | protectedMove | ) |
Sets the protected move status
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
protectedMove | protected move |
void NXOpen::CAM::MoveBuilder::SetSibling | ( | NXOpen::CAM::CAMObject * | sibling | ) |
Set sibling
Created in NX5.0.0.
License requirements : None
sibling | the sibling object |
void NXOpen::CAM::MoveBuilder::SetSubopLabel | ( | const NXString & | subopLabel | ) |
Sets the subop label
Created in NX8.5.1.
License requirements : None
subopLabel | subop label |
void NXOpen::CAM::MoveBuilder::SetSubopLabel | ( | const char * | subopLabel | ) |
Sets the subop label
Created in NX8.5.1.
License requirements : None
subopLabel | subop label |
NXString NXOpen::CAM::MoveBuilder::SubopLabel | ( | ) |
Returns the subop label
Created in NX8.5.1.
License requirements : None