NX Open C++ Reference Guide
|
Represents the Move To Point Builder
To create a new instance of this class, use NXOpen::CAM::MoveCollection::CreateNormalToToolAxisMoveBuilder
Created in NX5.0.0.
More...
Public Types | |
enum | Orientation { OrientationAlongVector, OrientationTowardsPoint } |
the normal orientation More... | |
Public Types inherited from NXOpen::CAM::MoveBuilder | |
enum | Feed { FeedMotion, FeedCustom } |
the feed Type More... | |
enum | Motion { MotionRapid = 1, MotionEngage, MotionCut, MotionStepover, MotionRetract, MotionApproach, MotionTraversal, MotionDeparture, MotionReturn, MotionFirstCut } |
the motion Type More... | |
Public Member Functions | |
double | Angle () |
Returns the angle Created in NX5.0.0. More... | |
double | Distance () |
Returns the distance Created in NX5.0.0. More... | |
NXOpen::CAM::NormalToToolAxisMoveBuilder::Orientation | MoveType () |
Returns the normal type Created in NX5.0.0. More... | |
NXOpen::Point * | Point () |
Returns the point in normal direction Created in NX5.0.0. More... | |
NXOpen::CAM::RoundPointBuilder * | RoundPoint () |
Returns the round point builder Created in NX5.0.0. More... | |
void | SetAngle (double distance) |
Sets the angle Created in NX5.0.0. More... | |
void | SetDistance (double distance) |
Sets the distance Created in NX5.0.0. More... | |
void | SetMoveType (NXOpen::CAM::NormalToToolAxisMoveBuilder::Orientation normaltype) |
Sets the normal type Created in NX5.0.0. More... | |
void | SetPoint (NXOpen::Point *location) |
Sets the point in normal direction Created in NX5.0.0. More... | |
void | SetVector (NXOpen::Direction *vec) |
Sets the vector Created in NX5.0.0. More... | |
NXOpen::Direction * | Vector () |
Returns the vector Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::CAM::MoveBuilder | |
double | FeedRate () |
Returns the feed rate Created in NX5.0.0. More... | |
NXOpen::CAM::MoveBuilder::Feed | FeedType () |
Returns the feed type Created in NX5.0.0. More... | |
NXOpen::CAM::FeedRateUnit | FeedUnit () |
Returns the feed unit Created in NX7.5.0. More... | |
NXOpen::CAM::UdeParameter * | GetUserParameter (const NXString ¶meterName) |
Returns the custom parameter with the given name. More... | |
NXOpen::CAM::UdeParameter * | GetUserParameter (const char *parameterName) |
Returns the custom parameter with the given name. More... | |
NXOpen::CAM::UdeParameter * | GetUserParameter (int index) |
Returns the parameter at the input index. More... | |
NXOpen::CAM::MoveBuilder::Motion | MotionType () |
Returns the motion type Created in NX5.0.0. More... | |
int | NumberOfUserParameters () |
Returns the number of user parameters Created in NX8.0.0. More... | |
bool | ProtectedMove () |
Returns the protected move status Created in NX5.0.0. More... | |
void | SetFeedRate (double feedRate) |
Sets the feed rate Created in NX5.0.0. More... | |
void | SetFeedType (NXOpen::CAM::MoveBuilder::Feed feedType) |
Sets the feed type Created in NX5.0.0. More... | |
void | SetFeedUnit (NXOpen::CAM::FeedRateUnit unit) |
Sets the feed unit Created in NX7.5.0. More... | |
void | SetMotionType (NXOpen::CAM::MoveBuilder::Motion motionType) |
Sets the motion type Created in NX5.0.0. More... | |
void | SetParent (NXOpen::CAM::CAMObject *parent) |
Set parent Created in NX5.0.0. More... | |
void | SetProtectedMove (bool protectedMove) |
Sets the protected move status Created in NX5.0.0. More... | |
void | SetSibling (NXOpen::CAM::CAMObject *sibling) |
Set sibling Created in NX5.0.0. More... | |
void | SetSubopLabel (const NXString &subopLabel) |
Sets the subop label Created in NX8.5.1. More... | |
void | SetSubopLabel (const char *subopLabel) |
Sets the subop label Created in NX8.5.1. More... | |
NXString | SubopLabel () |
Returns the subop label Created in NX8.5.1. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the Move To Point Builder
To create a new instance of this class, use NXOpen::CAM::MoveCollection::CreateNormalToToolAxisMoveBuilder
Created in NX5.0.0.
double NXOpen::CAM::NormalToToolAxisMoveBuilder::Angle | ( | ) |
Returns the angle
Created in NX5.0.0.
License requirements : None
double NXOpen::CAM::NormalToToolAxisMoveBuilder::Distance | ( | ) |
Returns the distance
Created in NX5.0.0.
License requirements : None
NXOpen::CAM::NormalToToolAxisMoveBuilder::Orientation NXOpen::CAM::NormalToToolAxisMoveBuilder::MoveType | ( | ) |
Returns the normal type
Created in NX5.0.0.
License requirements : None
NXOpen::Point* NXOpen::CAM::NormalToToolAxisMoveBuilder::Point | ( | ) |
Returns the point in normal direction
Created in NX5.0.0.
License requirements : None
NXOpen::CAM::RoundPointBuilder* NXOpen::CAM::NormalToToolAxisMoveBuilder::RoundPoint | ( | ) |
Returns the round point builder
Created in NX5.0.0.
License requirements : None
void NXOpen::CAM::NormalToToolAxisMoveBuilder::SetAngle | ( | double | distance | ) |
Sets the angle
Created in NX5.0.0.
License requirements : None
distance | distance |
void NXOpen::CAM::NormalToToolAxisMoveBuilder::SetDistance | ( | double | distance | ) |
Sets the distance
Created in NX5.0.0.
License requirements : None
distance | distance |
void NXOpen::CAM::NormalToToolAxisMoveBuilder::SetMoveType | ( | NXOpen::CAM::NormalToToolAxisMoveBuilder::Orientation | normaltype | ) |
Sets the normal type
Created in NX5.0.0.
License requirements : None
normaltype | normaltype |
void NXOpen::CAM::NormalToToolAxisMoveBuilder::SetPoint | ( | NXOpen::Point * | location | ) |
Sets the point in normal direction
Created in NX5.0.0.
License requirements : None
location | location |
void NXOpen::CAM::NormalToToolAxisMoveBuilder::SetVector | ( | NXOpen::Direction * | vec | ) |
Sets the vector
Created in NX5.0.0.
License requirements : None
vec | vec |
NXOpen::Direction* NXOpen::CAM::NormalToToolAxisMoveBuilder::Vector | ( | ) |
Returns the vector
Created in NX5.0.0.
License requirements : None