NX Open C++ Reference Guide
|
Represents a Method Builder
This is an abstract class, and cannot be instantiated.
More...
Public Member Functions | |
NXOpen::CAM::CutParameters * | CutParameters () |
Returns the cut parameter object Created in NX6.0.0. More... | |
NXString | GetCutMethod () |
Get cut method. More... | |
NXOpen::CAM::DisplayPaint * | PaintDisplay () |
Returns the sub builder for paint display Created in NX7.5.0. More... | |
NXOpen::CAM::DisplayPath * | PathDisplay () |
Returns the sub builder for path display Created in NX7.5.0. More... | |
NXOpen::CAM::PathDisplayColors * | PathDisplayColors () |
Returns the sub builder for path display colors Created in NX7.5.0. More... | |
void | SetCutMethod (const NXString &libRef) |
Set cut method Created in NX8.0.1. More... | |
void | SetCutMethod (const char *libRef) |
Set cut method Created in NX8.0.1. More... | |
NXOpen::CAM::DisplaySilhouette * | SilhouDisplay () |
Returns the sub builder for silhou display Created in NX7.5.0. More... | |
NXOpen::CAM::DisplayTool * | ToolDisplay () |
Returns the sub builder for tool display Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::CAM::NCGroupBuilder | |
NXString | Description () |
Returns the description Created in NX9.0.0. More... | |
NXOpen::CAM::UdeSet * | EndUdeSet () |
Returns the end ude set Created in NX7.5.0. More... | |
void | SetDescription (const NXString &description) |
Sets the description Created in NX9.0.0. More... | |
void | SetDescription (const char *description) |
Sets the description Created in NX9.0.0. More... | |
NXOpen::CAM::UdeSet * | StartUdeSet () |
Returns the start ude set Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::CAM::ParamBuilder | |
NXOpen::CAM::Ude * | CycleEvent () |
Returns the cycle event Created in NX7.5.0. More... | |
NXOpen::CAM::Cycle * | CycleTable () |
Returns the cycle Created in NX9.0.0. More... | |
NXOpen::CAM::ParamBuilder::OptimizationTypes | OptimizationMethod () |
Returns the optim method Created in NX5.0.0. More... | |
void | SetOptimizationMethod (NXOpen::CAM::ParamBuilder::OptimizationTypes optimMethod) |
Sets the optim method Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen::CAM::ParamBuilder | |
enum | OptimizationTypes { OptimizationTypesNone, OptimizationTypesMinimizeTravel, OptimizationTypesBand } |
Available types for Optimization Method in operation. More... | |
Represents a Method Builder
This is an abstract class, and cannot be instantiated.
Created in NX5.0.0.
NXOpen::CAM::CutParameters* NXOpen::CAM::MethodBuilder::CutParameters | ( | ) |
Returns the cut parameter object
Created in NX6.0.0.
License requirements : cam_base ("CAM BASE")
NXString NXOpen::CAM::MethodBuilder::GetCutMethod | ( | ) |
Get cut method.
NXOpen::CAM::DisplayPaint* NXOpen::CAM::MethodBuilder::PaintDisplay | ( | ) |
Returns the sub builder for paint display
Created in NX7.5.0.
License requirements : None
NXOpen::CAM::DisplayPath* NXOpen::CAM::MethodBuilder::PathDisplay | ( | ) |
Returns the sub builder for path display
Created in NX7.5.0.
License requirements : None
NXOpen::CAM::PathDisplayColors* NXOpen::CAM::MethodBuilder::PathDisplayColors | ( | ) |
Returns the sub builder for path display colors
Created in NX7.5.0.
License requirements : None
void NXOpen::CAM::MethodBuilder::SetCutMethod | ( | const NXString & | libRef | ) |
Set cut method
Created in NX8.0.1.
License requirements : cam_base ("CAM BASE")
libRef | NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::CAM::MethodBuilder::SetCutMethod | ( | const char * | libRef | ) |
Set cut method
Created in NX8.0.1.
License requirements : cam_base ("CAM BASE")
libRef | NOTE: The full Unicode character set is not supported for this parameter. |
NXOpen::CAM::DisplaySilhouette* NXOpen::CAM::MethodBuilder::SilhouDisplay | ( | ) |
Returns the sub builder for silhou display
Created in NX7.5.0.
License requirements : None
NXOpen::CAM::DisplayTool* NXOpen::CAM::MethodBuilder::ToolDisplay | ( | ) |
Returns the sub builder for tool display
Created in NX7.5.0.
License requirements : None