NX Open C++ Reference Guide
|
Represents a manufacturing object builder. More...
Public Types | |
enum | OptimizationTypes { OptimizationTypesNone, OptimizationTypesMinimizeTravel, OptimizationTypesBand } |
Available types for Optimization Method in operation. More... | |
Public Member Functions | |
NXOpen::CAM::Ude * | CycleEvent () |
Returns the cycle event Created in NX7.5.0. More... | |
NXOpen::CAM::Cycle * | CycleTable () |
Returns the cycle Created in NX9.0.0. More... | |
NXOpen::CAM::ParamBuilder::OptimizationTypes | OptimizationMethod () |
Returns the optim method Created in NX5.0.0. More... | |
void | SetOptimizationMethod (NXOpen::CAM::ParamBuilder::OptimizationTypes optimMethod) |
Sets the optim method Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a manufacturing object builder.
It is the top level builder for all manufacturing objects that have a representation in the Operation Navigator.
This is an abstract class and cannot be instantiated.
Created in NX5.0.0.
NXOpen::CAM::Ude* NXOpen::CAM::ParamBuilder::CycleEvent | ( | ) |
Returns the cycle event
Created in NX7.5.0.
License requirements : cam_base ("CAM BASE")
NXOpen::CAM::Cycle* NXOpen::CAM::ParamBuilder::CycleTable | ( | ) |
Returns the cycle
Created in NX9.0.0.
License requirements : cam_base ("CAM BASE")
NXOpen::CAM::ParamBuilder::OptimizationTypes NXOpen::CAM::ParamBuilder::OptimizationMethod | ( | ) |
Returns the optim method
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
void NXOpen::CAM::ParamBuilder::SetOptimizationMethod | ( | NXOpen::CAM::ParamBuilder::OptimizationTypes | optimMethod | ) |
Sets the optim method
Created in NX5.0.0.
License requirements : cam_base ("CAM BASE")
optimMethod | the optim method |