NX Open C++ Reference Guide
|
Represents a MachineGroup Builder
To create a new instance of this class, use NXOpen::CAM::NCGroupCollection::CreateMachineGroupBuilder
Created in NX5.0.0.
More...
Public Types | |
enum | RetrieveToolPocketInformation { RetrieveToolPocketInformationNo, RetrieveToolPocketInformationYes } |
retrieve tool pocket information flag. More... | |
Public Member Functions | |
NXOpen::Assemblies::Component * | MachinePartOccurrence () |
Returns the Machine Part Occurrence This is only needed when the option assembly positioning is selected in Part Mounting Dialog and should be called before update cam setup. More... | |
NXOpen::CAM::InheritableFeedBuilder * | RapidFeed () |
Returns the Rapid Feed Rate Created in NX7.5.0. More... | |
void | RemoveKinematics () |
Removes the machine data from the CAM setup, but does not remove the machine part component from the CAM assembly. More... | |
void | RemoveMachine () |
Removes the machine part component from the CAM assembly and removes the machine data from the CAM setup. More... | |
void | SetMachinePartOccurrence (NXOpen::Assemblies::Component *machinePart) |
Sets the Machine Part Occurrence This is only needed when the option assembly positioning is selected in Part Mounting Dialog and should be called before update cam setup. More... | |
NXOpen::CAM::InheritableDoubleBuilder * | ToolChangeTime () |
Returns the Tool Change Time Created in NX7.5.0. More... | |
void | UpdateCamSetup (NXOpen::CAM::MachineGroupBuilder::RetrieveToolPocketInformation retrieveFlag, NXOpen::CAM::NcmctPartMountingBuilder *ncmctPartMountingBuilder) |
Adds machine model part file to the CAM part. More... | |
void | UpdateToolPathTime () |
Recalculate tool path time and update the operation navigator Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::CAM::NCGroupBuilder | |
NXString | Description () |
Returns the description Created in NX9.0.0. More... | |
NXOpen::CAM::UdeSet * | EndUdeSet () |
Returns the end ude set Created in NX7.5.0. More... | |
void | SetDescription (const NXString &description) |
Sets the description Created in NX9.0.0. More... | |
void | SetDescription (const char *description) |
Sets the description Created in NX9.0.0. More... | |
NXOpen::CAM::UdeSet * | StartUdeSet () |
Returns the start ude set Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::CAM::ParamBuilder | |
NXOpen::CAM::Ude * | CycleEvent () |
Returns the cycle event Created in NX7.5.0. More... | |
NXOpen::CAM::Cycle * | CycleTable () |
Returns the cycle Created in NX9.0.0. More... | |
NXOpen::CAM::ParamBuilder::OptimizationTypes | OptimizationMethod () |
Returns the optim method Created in NX5.0.0. More... | |
void | SetOptimizationMethod (NXOpen::CAM::ParamBuilder::OptimizationTypes optimMethod) |
Sets the optim method Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a MachineGroup Builder
To create a new instance of this class, use NXOpen::CAM::NCGroupCollection::CreateMachineGroupBuilder
Created in NX5.0.0.
NXOpen::Assemblies::Component* NXOpen::CAM::MachineGroupBuilder::MachinePartOccurrence | ( | ) |
Returns the Machine Part Occurrence This is only needed when the option assembly positioning is selected in Part Mounting Dialog and should be called before update cam setup.
Created in NX8.0.0.
License requirements : None
NXOpen::CAM::InheritableFeedBuilder* NXOpen::CAM::MachineGroupBuilder::RapidFeed | ( | ) |
Returns the Rapid Feed Rate
Created in NX7.5.0.
License requirements : None
void NXOpen::CAM::MachineGroupBuilder::RemoveKinematics | ( | ) |
Removes the machine data from the CAM setup, but does not remove the machine part component from the CAM assembly.
Created in NX9.0.0.
License requirements : cam_base ("CAM BASE")
void NXOpen::CAM::MachineGroupBuilder::RemoveMachine | ( | ) |
Removes the machine part component from the CAM assembly and removes the machine data from the CAM setup.
Created in NX8.0.0.
License requirements : cam_base ("CAM BASE")
void NXOpen::CAM::MachineGroupBuilder::SetMachinePartOccurrence | ( | NXOpen::Assemblies::Component * | machinePart | ) |
Sets the Machine Part Occurrence This is only needed when the option assembly positioning is selected in Part Mounting Dialog and should be called before update cam setup.
Created in NX8.0.0.
License requirements : cam_base ("CAM BASE")
machinePart | the machine part occurrence |
NXOpen::CAM::InheritableDoubleBuilder* NXOpen::CAM::MachineGroupBuilder::ToolChangeTime | ( | ) |
Returns the Tool Change Time
Created in NX7.5.0.
License requirements : None
void NXOpen::CAM::MachineGroupBuilder::UpdateCamSetup | ( | NXOpen::CAM::MachineGroupBuilder::RetrieveToolPocketInformation | retrieveFlag, |
NXOpen::CAM::NcmctPartMountingBuilder * | ncmctPartMountingBuilder | ||
) |
Adds machine model part file to the CAM part.
Creates Turret and Pocket Objects in the Operation Navigator - Machine Tool. Assign all tools to suitable pockets and displays the mounted tools if needed.
Create MCS Spindle groups in the operation navigator - geometry if _LATHE_SPINDLE component with Lathe Workplane junctions were defined in the machine kinematic model.
Created in NX8.0.0.
License requirements : cam_base ("CAM BASE")
retrieveFlag | retrieveflag |
ncmctPartMountingBuilder | ncmctpartmountingbuilder |
void NXOpen::CAM::MachineGroupBuilder::UpdateToolPathTime | ( | ) |
Recalculate tool path time and update the operation navigator
Created in NX7.5.0.
License requirements : cam_base ("CAM BASE")