NX Open C++ Reference Guide
|
Represents a CMM Inspection Parpln Feature Builder. More...
Public Member Functions | |
NXOpen::CAM::CamInspectionOperationCsysreferencetypes | CsysReferenceType () |
Returns the coordinate system reference type Created in NX7.0.0. More... | |
NXOpen::CAM::CamInspectionOperationExtenttypes | ExtentType () |
Returns the extent type of the slot/tab (bounded or unbounded) Created in NX7.0.0. More... | |
NXOpen::CAM::CamInspectionOperationInneroutertypes | InnerOuterType () |
Returns the inspection feature inner outer type (slot/tab) Created in NX7.0.0. More... | |
NXString | Name () |
Returns the name of the parpln feature Created in NX7.0.0. More... | |
NXOpen::SelectNXObjectList * | SelectedSide1 () |
Returns the first selected side of the parpln slot/tab Created in NX7.0.0. More... | |
NXOpen::SelectNXObjectList * | SelectedSide2 () |
Returns the second selected side of the parpln slot/tab Created in NX7.0.0. More... | |
void | SetCsysReferenceType (NXOpen::CAM::CamInspectionOperationCsysreferencetypes csysReferenceType) |
Sets the coordinate system reference type Created in NX7.0.0. More... | |
void | SetExtentType (NXOpen::CAM::CamInspectionOperationExtenttypes extentType) |
Sets the extent type of the slot/tab (bounded or unbounded) Created in NX7.0.0. More... | |
void | SetInnerOuterType (NXOpen::CAM::CamInspectionOperationInneroutertypes innerOuterType) |
Sets the inspection feature inner outer type (slot/tab) Created in NX7.0.0. More... | |
void | SetName (const NXString &name) |
Sets the name of the parpln feature Created in NX7.0.0. More... | |
void | SetName (const char *name) |
Sets the name of the parpln feature Created in NX7.0.0. More... | |
void | SetSide1NormalVectorI (double side1NormalVectorI) |
Sets the I component of the normal vector of the plane on the first side of the parpln Created in NX7.0.0. More... | |
void | SetSide1NormalVectorJ (double side1NormalVectorJ) |
Sets the J component of the normal vector of the plane on the first side of the parpln Created in NX7.0.0. More... | |
void | SetSide1NormalVectorK (double side1NormalVectorK) |
Sets the K component of the normal vector of the plane on the first side of the parpln Created in NX7.0.0. More... | |
void | SetSide1PointX (double side1PointX) |
Sets the X coordinate of the center of the plane on the first side of the parpln Created in NX7.0.0. More... | |
void | SetSide1PointY (double side1PointY) |
Sets the Y coordinate of the center of the plane on the first side of the parpln Created in NX7.0.0. More... | |
void | SetSide1PointZ (double side1PointZ) |
Sets the Z coordinate of the center of the plane on the first side of the parpln Created in NX7.0.0. More... | |
void | SetSide2NormalVectorI (double side2NormalVectorI) |
Sets the I component of the normal vector of the plane on the second side of the parpln Created in NX7.0.0. More... | |
void | SetSide2NormalVectorJ (double side2NormalVectorJ) |
Sets the J component of the normal vector of the plane on the second side of the parpln Created in NX7.0.0. More... | |
void | SetSide2NormalVectorK (double side2NormalVectorK) |
Sets the K component of the normal vector of the plane on the second side of the parpln Created in NX7.0.0. More... | |
void | SetSide2PointX (double side2PointX) |
Sets the X coordinate of the center of the plane on the second side of the parpln Created in NX7.0.0. More... | |
void | SetSide2PointY (double side2PointY) |
Sets the Y coordinate of the center of the plane on the second side of the parpln Created in NX7.0.0. More... | |
void | SetSide2PointZ (double side2PointZ) |
Sets the Z coordinate of the center of the plane on the second side of the parpln Created in NX7.0.0. More... | |
void | SetWidth (double width) |
Sets the width of the parpln slot/tab Created in NX7.0.0. More... | |
double | Side1NormalVectorI () |
Returns the I component of the normal vector of the plane on the first side of the parpln Created in NX7.0.0. More... | |
double | Side1NormalVectorJ () |
Returns the J component of the normal vector of the plane on the first side of the parpln Created in NX7.0.0. More... | |
double | Side1NormalVectorK () |
Returns the K component of the normal vector of the plane on the first side of the parpln Created in NX7.0.0. More... | |
double | Side1PointX () |
Returns the X coordinate of the center of the plane on the first side of the parpln Created in NX7.0.0. More... | |
double | Side1PointY () |
Returns the Y coordinate of the center of the plane on the first side of the parpln Created in NX7.0.0. More... | |
double | Side1PointZ () |
Returns the Z coordinate of the center of the plane on the first side of the parpln Created in NX7.0.0. More... | |
double | Side2NormalVectorI () |
Returns the I component of the normal vector of the plane on the second side of the parpln Created in NX7.0.0. More... | |
double | Side2NormalVectorJ () |
Returns the J component of the normal vector of the plane on the second side of the parpln Created in NX7.0.0. More... | |
double | Side2NormalVectorK () |
Returns the K component of the normal vector of the plane on the second side of the parpln Created in NX7.0.0. More... | |
double | Side2PointX () |
Returns the X coordinate of the center of the plane on the second side of the parpln Created in NX7.0.0. More... | |
double | Side2PointY () |
Returns the Y coordinate of the center of the plane on the second side of the parpln Created in NX7.0.0. More... | |
double | Side2PointZ () |
Returns the Z coordinate of the center of the plane on the second side of the parpln Created in NX7.0.0. More... | |
void | UpdateParams () |
Updates parpln inspection feature characteristic parameters based on selected geometry Created in NX7.0.0. More... | |
double | Width () |
Returns the width of the parpln slot/tab Created in NX7.0.0. More... | |
Public Member Functions inherited from NXOpen::CAM::OperationBuilder | |
NXString | ChannelName () |
Returns the channel's name Created in NX7.5.0. More... | |
NXString | Description () |
Returns the description Created in NX9.0.0. More... | |
NXOpen::CAM::PostEventsCiBuilder * | EndOfPath () |
Returns the end event builder Created in NX5.0.1. More... | |
NXOpen::CAM::UdeSet * | EndUdeSet () |
Returns the end ude set Created in NX7.5.0. More... | |
NXOpen::CAM::GeometryCiBuilder * | Geometry () |
Returns the geometry builder Created in NX5.0.0. More... | |
std::vector< double > | GetHoleAxisValues () |
Get the Hole Axis values. More... | |
bool | GougeChecking () |
Returns the gouge checking flag Created in NX9.0.0. More... | |
NXOpen::CAM::OperationBuilder::HoleAxisTypes | HoleAxisType () |
Returns the Hole Axis Type Created in NX5.0.0. More... | |
NXOpen::CAM::InheritableDoubleBuilder * | HoleDepth () |
Returns the max depth distance builder Created in NX5.0.0. More... | |
NXOpen::CAM::OperationBuilder::HoleDepthTypes | HoleDepthType () |
Returns the Hole Depth Type Created in NX5.0.0. More... | |
NXOpen::CAM::LayoutCiBuilder * | LayoutAndLayer () |
Returns the Layer and Layout Created in NX9.0.1. More... | |
NXOpen::CAM::ArcOutputTypeCiBuilder * | MotionOutputBuilder () |
Returns the motion output builder Created in NX8.0.0. More... | |
NXOpen::CAM::Notes * | Notes () |
Returns the notes builder Created in NX9.0.0. More... | |
NXOpen::CAM::OperationBuilder::OptimizationBasedOnTypes | OptimizationBasedOn () |
Returns the optimization based on in operation Created in NX5.0.0. More... | |
NXOpen::CAM::OperationBuilder::OptimizationDistanceTypes | OptimizationDistanceMethod () |
Returns the optimization distance method in operation Created in NX5.0.0. More... | |
NXOpen::CAM::OperationBuilder::OptimizationLevelTypes | OptimizationLevel () |
Returns the optimization level in operation Created in NX5.0.0. More... | |
NXOpen::CAM::OperationDisplayOptionsBuilder * | PathDisplayOptions () |
Returns the path display options builder Created in NX6.0.0. More... | |
NXOpen::CAM::InheritableDoubleBuilder * | RetractDistance () |
Returns the Retract Distance builder (inheritable double) Created in NX5.0.0. More... | |
NXOpen::CAM::InheritableDoubleBuilder * | RetractDistanceOnToolAxisChange () |
Returns the Retract Distance on Tool Axis Change builder (inheritable double) Created in NX5.0.0. More... | |
NXOpen::CAM::InheritableDoubleBuilder * | SafeClearance () |
Returns the safe clearance builder Created in NX6.0.0. More... | |
bool | SelectToolFlag () |
Returns the user selected tool Created in NX5.0.0. More... | |
void | SetChannelName (const NXString &channel) |
Sets the channel's name Created in NX7.5.0. More... | |
void | SetChannelName (const char *channel) |
Sets the channel's name Created in NX7.5.0. More... | |
void | SetDescription (const NXString &description) |
Sets the description Created in NX9.0.0. More... | |
void | SetDescription (const char *description) |
Sets the description Created in NX9.0.0. More... | |
void | SetGougeChecking (bool gougeChecking) |
Sets the gouge checking flag Created in NX9.0.0. More... | |
void | SetHoleAxisType (NXOpen::CAM::OperationBuilder::HoleAxisTypes types) |
Sets the Hole Axis Type Created in NX5.0.0. More... | |
void | SetHoleAxisValues (const std::vector< double > &holeAxis) |
Set the Hole Axis values Created in NX5.0.0. More... | |
void | SetHoleDepthType (NXOpen::CAM::OperationBuilder::HoleDepthTypes types) |
Sets the Hole Depth Type Created in NX5.0.0. More... | |
void | SetOptimizationBasedOn (NXOpen::CAM::OperationBuilder::OptimizationBasedOnTypes optimBasedOn) |
Sets the optimization based on in operation Created in NX5.0.0. More... | |
void | SetOptimizationDistanceMethod (NXOpen::CAM::OperationBuilder::OptimizationDistanceTypes optimDistance) |
Sets the optimization distance method in operation Created in NX5.0.0. More... | |
void | SetOptimizationLevel (NXOpen::CAM::OperationBuilder::OptimizationLevelTypes optimType) |
Sets the optimization level in operation Created in NX5.0.0. More... | |
void | SetSelectToolFlag (bool selToolFlag) |
Sets the user selected tool Created in NX5.0.0. More... | |
NXOpen::CAM::PostEventsCiBuilder * | StartOfPath () |
Returns the start event builder Created in NX5.0.1. More... | |
NXOpen::CAM::UdeSet * | StartUdeSet () |
Returns the start ude set Created in NX7.5.0. More... | |
NXOpen::CAM::ToolChangeCiBuilder * | ToolChangeSetting () |
Returns the tool change builder Created in NX5.0.0. More... | |
NXOpen::CAM::ToolPathSplitParametersBuilder * | ToolPathSplitParametersBuilder () |
Returns the tool path split Parameters Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::CAM::ParamBuilder | |
NXOpen::CAM::Ude * | CycleEvent () |
Returns the cycle event Created in NX7.5.0. More... | |
NXOpen::CAM::Cycle * | CycleTable () |
Returns the cycle Created in NX9.0.0. More... | |
NXOpen::CAM::ParamBuilder::OptimizationTypes | OptimizationMethod () |
Returns the optim method Created in NX5.0.0. More... | |
void | SetOptimizationMethod (NXOpen::CAM::ParamBuilder::OptimizationTypes optimMethod) |
Sets the optim method Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen::CAM::OperationBuilder | |
enum | HoleAxisTypes { HoleAxisTypesVector, HoleAxisTypesRule, HoleAxisTypesRuleIfNoVector } |
Available types for Hole Axis Type in feature milling and hole making. More... | |
enum | HoleDepthTypes { HoleDepthTypesPoint, HoleDepthTypesRule } |
Available types for Hole Depth Type in feature milling and hole making. More... | |
enum | OptimizationBasedOnTypes { OptimizationBasedOnTypesDist, OptimizationBasedOnTypesOrient } |
Available types for optimization based on in operation. More... | |
enum | OptimizationDistanceTypes { OptimizationDistanceTypesDirect, OptimizationDistanceTypesTransition } |
Available types for optimization distance method in operation. More... | |
enum | OptimizationLevelTypes { OptimizationLevelTypesStandard, OptimizationLevelTypesAdvanced } |
Available types for optimization level in operation. More... | |
Represents a CMM Inspection Parpln Feature Builder.
A Parpln is an unbounded slot or tab defined by two parallel planes.
To create a new instance of this class, use NXOpen::CAM::InspectionOperationCollection::CreateInspectionParplnFeatureBuilder
Created in NX7.0.0.
NXOpen::CAM::CamInspectionOperationCsysreferencetypes NXOpen::CAM::InspectionParplnFeatureBuilder::CsysReferenceType | ( | ) |
Returns the coordinate system reference type
Created in NX7.0.0.
License requirements : None
NXOpen::CAM::CamInspectionOperationExtenttypes NXOpen::CAM::InspectionParplnFeatureBuilder::ExtentType | ( | ) |
Returns the extent type of the slot/tab (bounded or unbounded)
Created in NX7.0.0.
License requirements : None
NXOpen::CAM::CamInspectionOperationInneroutertypes NXOpen::CAM::InspectionParplnFeatureBuilder::InnerOuterType | ( | ) |
Returns the inspection feature inner outer type (slot/tab)
Created in NX7.0.0.
License requirements : None
NXString NXOpen::CAM::InspectionParplnFeatureBuilder::Name | ( | ) |
Returns the name of the parpln feature
Created in NX7.0.0.
License requirements : None
NXOpen::SelectNXObjectList* NXOpen::CAM::InspectionParplnFeatureBuilder::SelectedSide1 | ( | ) |
Returns the first selected side of the parpln slot/tab
Created in NX7.0.0.
License requirements : None
NXOpen::SelectNXObjectList* NXOpen::CAM::InspectionParplnFeatureBuilder::SelectedSide2 | ( | ) |
Returns the second selected side of the parpln slot/tab
Created in NX7.0.0.
License requirements : None
void NXOpen::CAM::InspectionParplnFeatureBuilder::SetCsysReferenceType | ( | NXOpen::CAM::CamInspectionOperationCsysreferencetypes | csysReferenceType | ) |
Sets the coordinate system reference type
Created in NX7.0.0.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
csysReferenceType | csysreferencetype |
void NXOpen::CAM::InspectionParplnFeatureBuilder::SetExtentType | ( | NXOpen::CAM::CamInspectionOperationExtenttypes | extentType | ) |
Sets the extent type of the slot/tab (bounded or unbounded)
Created in NX7.0.0.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
extentType | extenttype |
void NXOpen::CAM::InspectionParplnFeatureBuilder::SetInnerOuterType | ( | NXOpen::CAM::CamInspectionOperationInneroutertypes | innerOuterType | ) |
Sets the inspection feature inner outer type (slot/tab)
Created in NX7.0.0.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
innerOuterType | inneroutertype |
void NXOpen::CAM::InspectionParplnFeatureBuilder::SetName | ( | const NXString & | name | ) |
Sets the name of the parpln feature
Created in NX7.0.0.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
name | name |
void NXOpen::CAM::InspectionParplnFeatureBuilder::SetName | ( | const char * | name | ) |
Sets the name of the parpln feature
Created in NX7.0.0.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
name | name |
void NXOpen::CAM::InspectionParplnFeatureBuilder::SetSide1NormalVectorI | ( | double | side1NormalVectorI | ) |
Sets the I component of the normal vector of the plane on the first side of the parpln
Created in NX7.0.0.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
side1NormalVectorI | side1normalvectori |
void NXOpen::CAM::InspectionParplnFeatureBuilder::SetSide1NormalVectorJ | ( | double | side1NormalVectorJ | ) |
Sets the J component of the normal vector of the plane on the first side of the parpln
Created in NX7.0.0.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
side1NormalVectorJ | side1normalvectorj |
void NXOpen::CAM::InspectionParplnFeatureBuilder::SetSide1NormalVectorK | ( | double | side1NormalVectorK | ) |
Sets the K component of the normal vector of the plane on the first side of the parpln
Created in NX7.0.0.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
side1NormalVectorK | side1normalvectork |
void NXOpen::CAM::InspectionParplnFeatureBuilder::SetSide1PointX | ( | double | side1PointX | ) |
Sets the X coordinate of the center of the plane on the first side of the parpln
Created in NX7.0.0.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
side1PointX | side1pointx |
void NXOpen::CAM::InspectionParplnFeatureBuilder::SetSide1PointY | ( | double | side1PointY | ) |
Sets the Y coordinate of the center of the plane on the first side of the parpln
Created in NX7.0.0.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
side1PointY | side1pointy |
void NXOpen::CAM::InspectionParplnFeatureBuilder::SetSide1PointZ | ( | double | side1PointZ | ) |
Sets the Z coordinate of the center of the plane on the first side of the parpln
Created in NX7.0.0.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
side1PointZ | side1pointz |
void NXOpen::CAM::InspectionParplnFeatureBuilder::SetSide2NormalVectorI | ( | double | side2NormalVectorI | ) |
Sets the I component of the normal vector of the plane on the second side of the parpln
Created in NX7.0.0.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
side2NormalVectorI | side2normalvectori |
void NXOpen::CAM::InspectionParplnFeatureBuilder::SetSide2NormalVectorJ | ( | double | side2NormalVectorJ | ) |
Sets the J component of the normal vector of the plane on the second side of the parpln
Created in NX7.0.0.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
side2NormalVectorJ | side2normalvectorj |
void NXOpen::CAM::InspectionParplnFeatureBuilder::SetSide2NormalVectorK | ( | double | side2NormalVectorK | ) |
Sets the K component of the normal vector of the plane on the second side of the parpln
Created in NX7.0.0.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
side2NormalVectorK | side2normalvectork |
void NXOpen::CAM::InspectionParplnFeatureBuilder::SetSide2PointX | ( | double | side2PointX | ) |
Sets the X coordinate of the center of the plane on the second side of the parpln
Created in NX7.0.0.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
side2PointX | side2pointx |
void NXOpen::CAM::InspectionParplnFeatureBuilder::SetSide2PointY | ( | double | side2PointY | ) |
Sets the Y coordinate of the center of the plane on the second side of the parpln
Created in NX7.0.0.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
side2PointY | side2pointy |
void NXOpen::CAM::InspectionParplnFeatureBuilder::SetSide2PointZ | ( | double | side2PointZ | ) |
Sets the Z coordinate of the center of the plane on the second side of the parpln
Created in NX7.0.0.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
side2PointZ | side2pointz |
void NXOpen::CAM::InspectionParplnFeatureBuilder::SetWidth | ( | double | width | ) |
Sets the width of the parpln slot/tab
Created in NX7.0.0.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
width | width |
double NXOpen::CAM::InspectionParplnFeatureBuilder::Side1NormalVectorI | ( | ) |
Returns the I component of the normal vector of the plane on the first side of the parpln
Created in NX7.0.0.
License requirements : None
double NXOpen::CAM::InspectionParplnFeatureBuilder::Side1NormalVectorJ | ( | ) |
Returns the J component of the normal vector of the plane on the first side of the parpln
Created in NX7.0.0.
License requirements : None
double NXOpen::CAM::InspectionParplnFeatureBuilder::Side1NormalVectorK | ( | ) |
Returns the K component of the normal vector of the plane on the first side of the parpln
Created in NX7.0.0.
License requirements : None
double NXOpen::CAM::InspectionParplnFeatureBuilder::Side1PointX | ( | ) |
Returns the X coordinate of the center of the plane on the first side of the parpln
Created in NX7.0.0.
License requirements : None
double NXOpen::CAM::InspectionParplnFeatureBuilder::Side1PointY | ( | ) |
Returns the Y coordinate of the center of the plane on the first side of the parpln
Created in NX7.0.0.
License requirements : None
double NXOpen::CAM::InspectionParplnFeatureBuilder::Side1PointZ | ( | ) |
Returns the Z coordinate of the center of the plane on the first side of the parpln
Created in NX7.0.0.
License requirements : None
double NXOpen::CAM::InspectionParplnFeatureBuilder::Side2NormalVectorI | ( | ) |
Returns the I component of the normal vector of the plane on the second side of the parpln
Created in NX7.0.0.
License requirements : None
double NXOpen::CAM::InspectionParplnFeatureBuilder::Side2NormalVectorJ | ( | ) |
Returns the J component of the normal vector of the plane on the second side of the parpln
Created in NX7.0.0.
License requirements : None
double NXOpen::CAM::InspectionParplnFeatureBuilder::Side2NormalVectorK | ( | ) |
Returns the K component of the normal vector of the plane on the second side of the parpln
Created in NX7.0.0.
License requirements : None
double NXOpen::CAM::InspectionParplnFeatureBuilder::Side2PointX | ( | ) |
Returns the X coordinate of the center of the plane on the second side of the parpln
Created in NX7.0.0.
License requirements : None
double NXOpen::CAM::InspectionParplnFeatureBuilder::Side2PointY | ( | ) |
Returns the Y coordinate of the center of the plane on the second side of the parpln
Created in NX7.0.0.
License requirements : None
double NXOpen::CAM::InspectionParplnFeatureBuilder::Side2PointZ | ( | ) |
Returns the Z coordinate of the center of the plane on the second side of the parpln
Created in NX7.0.0.
License requirements : None
void NXOpen::CAM::InspectionParplnFeatureBuilder::UpdateParams | ( | ) |
Updates parpln inspection feature characteristic parameters based on selected geometry
Created in NX7.0.0.
License requirements : insp_programming ("INSPECTION PROGRAMMING")
double NXOpen::CAM::InspectionParplnFeatureBuilder::Width | ( | ) |
Returns the width of the parpln slot/tab
Created in NX7.0.0.
License requirements : None