NX Open C++ Reference Guide
|
Manages the general display styles for 2D plot. More...
Public Member Functions | |
NXOpen::CAE::Xyplot::ComplexOption2D | ComplexOption () |
Returns the complex option Created in NX10.0.0. More... | |
void | SetComplexOption (NXOpen::CAE::Xyplot::ComplexOption2D complexOption) |
Sets the complex option Created in NX10.0.0. More... | |
void | SetShowOrderedAbscissa (bool ordered) |
Sets a value indicating whether to show the data by ordered abscissa or not Created in NX10.0.0. More... | |
bool | ShowOrderedAbscissa () |
Returns a value indicating whether to show the data by ordered abscissa or not Created in NX10.0.0. More... | |
void | SwitchXYAxis () |
Switches the X/Y axis Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::CAE::Xyplot::GeneralDisplayStyles | |
virtual void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
virtual NXOpen::CAE::Xyplot::IDisplayStyle * | Owner () |
Returns the owner style Created in NX10.0.0. More... | |
double | PhaseAngle () |
Returns the phase angle in degree Created in NX10.0.0. More... | |
NXOpen::CAE::Xyplot::PhaseRangeOption | PhaseRangeOption () |
Returns the phase range option Created in NX10.0.0. More... | |
void | SetPhaseAngle (double phaseAngle) |
Sets the phase angle in degree Created in NX10.0.0. More... | |
void | SetPhaseRangeOption (NXOpen::CAE::Xyplot::PhaseRangeOption phaseRangeOption) |
Sets the phase range option Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Manages the general display styles for 2D plot.
Not support KF.
Created in NX10.0.0.
NXOpen::CAE::Xyplot::ComplexOption2D NXOpen::CAE::Xyplot::GeneralDisplayStyles2D::ComplexOption | ( | ) |
Returns the complex option
Created in NX10.0.0.
License requirements : None
void NXOpen::CAE::Xyplot::GeneralDisplayStyles2D::SetComplexOption | ( | NXOpen::CAE::Xyplot::ComplexOption2D | complexOption | ) |
Sets the complex option
Created in NX10.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
complexOption | Complex option |
void NXOpen::CAE::Xyplot::GeneralDisplayStyles2D::SetShowOrderedAbscissa | ( | bool | ordered | ) |
Sets a value indicating whether to show the data by ordered abscissa or not
Created in NX10.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
ordered | Show ordered abscissa or not |
bool NXOpen::CAE::Xyplot::GeneralDisplayStyles2D::ShowOrderedAbscissa | ( | ) |
Returns a value indicating whether to show the data by ordered abscissa or not
Created in NX10.0.0.
License requirements : None
void NXOpen::CAE::Xyplot::GeneralDisplayStyles2D::SwitchXYAxis | ( | ) |
Switches the X/Y axis
Created in NX10.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")