NX Open C++ Reference Guide
|
Manages the general display styles. More...
Public Member Functions | |
virtual void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
virtual NXOpen::CAE::Xyplot::IDisplayStyle * | Owner () |
Returns the owner style Created in NX10.0.0. More... | |
double | PhaseAngle () |
Returns the phase angle in degree Created in NX10.0.0. More... | |
NXOpen::CAE::Xyplot::PhaseRangeOption | PhaseRangeOption () |
Returns the phase range option Created in NX10.0.0. More... | |
void | SetPhaseAngle (double phaseAngle) |
Sets the phase angle in degree Created in NX10.0.0. More... | |
void | SetPhaseRangeOption (NXOpen::CAE::Xyplot::PhaseRangeOption phaseRangeOption) |
Sets the phase range option Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Manages the general display styles.
Not support KF.
Created in NX10.0.0.
|
virtual |
Commits any edits that have been applied to the display style.
Triggers the corresponding plot to update graph.
Created in NX9.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
Implements NXOpen::CAE::Xyplot::IDisplayStyle.
|
virtual |
Returns the owner style
Created in NX10.0.0.
License requirements : None
Implements NXOpen::CAE::Xyplot::IDisplayStyle.
double NXOpen::CAE::Xyplot::GeneralDisplayStyles::PhaseAngle | ( | ) |
Returns the phase angle in degree
Created in NX10.0.0.
License requirements : None
NXOpen::CAE::Xyplot::PhaseRangeOption NXOpen::CAE::Xyplot::GeneralDisplayStyles::PhaseRangeOption | ( | ) |
Returns the phase range option
Created in NX10.0.0.
License requirements : None
void NXOpen::CAE::Xyplot::GeneralDisplayStyles::SetPhaseAngle | ( | double | phaseAngle | ) |
Sets the phase angle in degree
Created in NX10.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
phaseAngle | Phase angle |
void NXOpen::CAE::Xyplot::GeneralDisplayStyles::SetPhaseRangeOption | ( | NXOpen::CAE::Xyplot::PhaseRangeOption | phaseRangeOption | ) |
Sets the phase range option
Created in NX10.0.0.
License requirements : nx_ftk ("NX Advanced Graphing")
phaseRangeOption | Phase range option |