NX Open C++ Reference Guide
|
This class is a collection of NXOpen::CAE::SimLoadRecipeMapEntry s. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::CAE::SimLoadRecipeMapEntry * | Create (NXOpen::CAE::SimLoadRecipeMapEntryTargetTypes::TargetTypes targetType, const NXString &target) |
Creates a new map entry and adds it to the collection. More... | |
NXOpen::CAE::SimLoadRecipeMapEntry * | Create (NXOpen::CAE::SimLoadRecipeMapEntryTargetTypes::TargetTypes targetType, const char *target) |
Creates a new map entry and adds it to the collection. More... | |
void | Delete (const std::vector< NXOpen::CAE::SimLoadRecipeMapEntry * > &mapEntries) |
Delete a list of map entries Created in NX10.0.0. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::CAE::SimLoadRecipeMapEntry * | Find (const NXString &name) |
Finds a Load Recipe Map Entry of a certain index. More... | |
NXOpen::CAE::SimLoadRecipeMapEntry * | Find (const char *name) |
Finds a Load Recipe Map Entry of a certain index. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class is a collection of NXOpen::CAE::SimLoadRecipeMapEntry s.
To obtain an instance of this class, refer to NXOpen::CAE::SimLoadRecipeMapping
Created in NX10.0.0.
iterator NXOpen::CAE::SimLoadRecipeMapEntryCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::CAE::SimLoadRecipeMapEntry* NXOpen::CAE::SimLoadRecipeMapEntryCollection::Create | ( | NXOpen::CAE::SimLoadRecipeMapEntryTargetTypes::TargetTypes | targetType, |
const NXString & | target | ||
) |
Creates a new map entry and adds it to the collection.
targetType | targettype |
target | NOTE: The full Unicode character set is not supported for this parameter. |
NXOpen::CAE::SimLoadRecipeMapEntry* NXOpen::CAE::SimLoadRecipeMapEntryCollection::Create | ( | NXOpen::CAE::SimLoadRecipeMapEntryTargetTypes::TargetTypes | targetType, |
const char * | target | ||
) |
Creates a new map entry and adds it to the collection.
targetType | targettype |
target | NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::CAE::SimLoadRecipeMapEntryCollection::Delete | ( | const std::vector< NXOpen::CAE::SimLoadRecipeMapEntry * > & | mapEntries | ) |
Delete a list of map entries
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
mapEntries | The map entries to be deleted |
iterator NXOpen::CAE::SimLoadRecipeMapEntryCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::CAE::SimLoadRecipeMapEntry* NXOpen::CAE::SimLoadRecipeMapEntryCollection::Find | ( | const NXString & | name | ) |
Finds a Load Recipe Map Entry of a certain index.
name | index of the map entry |
NXOpen::CAE::SimLoadRecipeMapEntry* NXOpen::CAE::SimLoadRecipeMapEntryCollection::Find | ( | const char * | name | ) |
Finds a Load Recipe Map Entry of a certain index.
name | index of the map entry |
tag_t NXOpen::CAE::SimLoadRecipeMapEntryCollection::Tag | ( | ) | const |
Returns the tag of this object.