NX Open C++ Reference Guide
|
These objects represent one line in a NXOpen::CAE::SimLoadRecipe 's mapping. More...
Public Member Functions | |
std::vector< NXString > | GetParameters () |
Returns the parameters of a NXOpen::CAE::SimLoadRecipeMapEntry . More... | |
void | SetParameters (std::vector< NXString > ¶meters) |
Sets the parameters of a NXOpen::CAE::SimLoadRecipeMapEntry . More... | |
void | SetTarget (const NXString &target) |
Sets the target of a NXOpen::CAE::SimLoadRecipeMapEntry . More... | |
void | SetTarget (const char *target) |
Sets the target of a NXOpen::CAE::SimLoadRecipeMapEntry . More... | |
void | SetTargetType (NXOpen::CAE::SimLoadRecipeMapEntryTargetTypes::TargetTypes targetType) |
Sets the target type of a NXOpen::CAE::SimLoadRecipeMapEntry . More... | |
NXString | Target () |
Returns the target of a NXOpen::CAE::SimLoadRecipeMapEntry . More... | |
NXOpen::CAE::SimLoadRecipeMapEntryTargetTypes::TargetTypes | TargetType () |
Returns the target type of a NXOpen::CAE::SimLoadRecipeMapEntry . More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
These objects represent one line in a NXOpen::CAE::SimLoadRecipe 's mapping.
Use CAE.SimLoadRecipeMapEntryCollection.Create
Created in NX10.0.0.
std::vector<NXString> NXOpen::CAE::SimLoadRecipeMapEntry::GetParameters | ( | ) |
Returns the parameters of a NXOpen::CAE::SimLoadRecipeMapEntry .
void NXOpen::CAE::SimLoadRecipeMapEntry::SetParameters | ( | std::vector< NXString > & | parameters | ) |
Sets the parameters of a NXOpen::CAE::SimLoadRecipeMapEntry .
The size of parameters array and the value of numParameters must be equal to the current number of parameters of the entry.
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
parameters | NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::CAE::SimLoadRecipeMapEntry::SetTarget | ( | const NXString & | target | ) |
Sets the target of a NXOpen::CAE::SimLoadRecipeMapEntry .
The target value depends on the NXOpen::CAE::SimLoadRecipeMapEntry::TargetType and NXOpen::CAE::SimLoadRecipeMapEntry::SetTargetType .
It represents the followings:
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
target | target |
void NXOpen::CAE::SimLoadRecipeMapEntry::SetTarget | ( | const char * | target | ) |
Sets the target of a NXOpen::CAE::SimLoadRecipeMapEntry .
The target value depends on the NXOpen::CAE::SimLoadRecipeMapEntry::TargetType and NXOpen::CAE::SimLoadRecipeMapEntry::SetTargetType .
It represents the followings:
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
target | target |
void NXOpen::CAE::SimLoadRecipeMapEntry::SetTargetType | ( | NXOpen::CAE::SimLoadRecipeMapEntryTargetTypes::TargetTypes | targetType | ) |
Sets the target type of a NXOpen::CAE::SimLoadRecipeMapEntry .
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
targetType | targettype |
NXString NXOpen::CAE::SimLoadRecipeMapEntry::Target | ( | ) |
Returns the target of a NXOpen::CAE::SimLoadRecipeMapEntry .
The target value depends on the NXOpen::CAE::SimLoadRecipeMapEntry::TargetType and NXOpen::CAE::SimLoadRecipeMapEntry::SetTargetType .
It represents the followings:
Created in NX10.0.0.
License requirements : None
NXOpen::CAE::SimLoadRecipeMapEntryTargetTypes::TargetTypes NXOpen::CAE::SimLoadRecipeMapEntry::TargetType | ( | ) |
Returns the target type of a NXOpen::CAE::SimLoadRecipeMapEntry .
Created in NX10.0.0.
License requirements : None