NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::PostJtExportBuilder used for exporting JTs of Result Types in Post Processing
To create a new instance of this class, use NXOpen::CAE::ResultManager::CreatePostJtBuilder
Created in NX8.5.0.
More...
Public Member Functions | |
NXOpen::CAE::Result::Component | Component () |
Returns the component of the builder Created in NX8.5.0. More... | |
NXString | Jtdatasetname () |
Returns the jtdatasetname of the builder Created in NX8.5.0. More... | |
NXString | Jtfilename () |
Returns the jtfilename of the builder Created in NX8.5.0. More... | |
int | Layer () |
Returns the layer of the builder Created in NX8.5.0. More... | |
int | Ply () |
Returns the ply and layer of the builder Created in NX8.5.0. More... | |
NXOpen::CAE::Result * | Result () |
Returns the result of the builder Created in NX8.5.0. More... | |
NXOpen::CAE::BaseResultType * | ResultType () |
Returns the result type of the builder Created in NX8.5.0. More... | |
void | SetComponent (NXOpen::CAE::Result::Component component) |
Sets the component of the builder Created in NX8.5.0. More... | |
void | SetJtdatasetname (const NXString &jtdatasetname) |
Sets the jtdatasetname of the builder Created in NX8.5.0. More... | |
void | SetJtdatasetname (const char *jtdatasetname) |
Sets the jtdatasetname of the builder Created in NX8.5.0. More... | |
void | SetJtfilename (const NXString &jtfilename) |
Sets the jtfilename of the builder Created in NX8.5.0. More... | |
void | SetJtfilename (const char *jtfilename) |
Sets the jtfilename of the builder Created in NX8.5.0. More... | |
void | SetLayer (int layer) |
Sets the layer of the builder Created in NX8.5.0. More... | |
void | SetPly (int ply) |
Sets the ply and layer of the builder Created in NX8.5.0. More... | |
void | SetResult (NXOpen::CAE::Result *result) |
Sets the result of the builder Created in NX8.5.0. More... | |
void | SetResultType (NXOpen::CAE::BaseResultType *resulttype) |
Sets the result type of the builder Created in NX8.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::PostJtExportBuilder used for exporting JTs of Result Types in Post Processing
To create a new instance of this class, use NXOpen::CAE::ResultManager::CreatePostJtBuilder
Created in NX8.5.0.
NXOpen::CAE::Result::Component NXOpen::CAE::PostJtExportBuilder::Component | ( | ) |
Returns the component of the builder
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
NXString NXOpen::CAE::PostJtExportBuilder::Jtdatasetname | ( | ) |
Returns the jtdatasetname of the builder
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
NXString NXOpen::CAE::PostJtExportBuilder::Jtfilename | ( | ) |
Returns the jtfilename of the builder
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
int NXOpen::CAE::PostJtExportBuilder::Layer | ( | ) |
Returns the layer of the builder
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
int NXOpen::CAE::PostJtExportBuilder::Ply | ( | ) |
Returns the ply and layer of the builder
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
NXOpen::CAE::Result* NXOpen::CAE::PostJtExportBuilder::Result | ( | ) |
Returns the result of the builder
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
NXOpen::CAE::BaseResultType* NXOpen::CAE::PostJtExportBuilder::ResultType | ( | ) |
Returns the result type of the builder
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
void NXOpen::CAE::PostJtExportBuilder::SetComponent | ( | NXOpen::CAE::Result::Component | component | ) |
Sets the component of the builder
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
component | component |
void NXOpen::CAE::PostJtExportBuilder::SetJtdatasetname | ( | const NXString & | jtdatasetname | ) |
Sets the jtdatasetname of the builder
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
jtdatasetname | jtdatasetname |
void NXOpen::CAE::PostJtExportBuilder::SetJtdatasetname | ( | const char * | jtdatasetname | ) |
Sets the jtdatasetname of the builder
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
jtdatasetname | jtdatasetname |
void NXOpen::CAE::PostJtExportBuilder::SetJtfilename | ( | const NXString & | jtfilename | ) |
Sets the jtfilename of the builder
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
jtfilename | jtfilename |
void NXOpen::CAE::PostJtExportBuilder::SetJtfilename | ( | const char * | jtfilename | ) |
Sets the jtfilename of the builder
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
jtfilename | jtfilename |
void NXOpen::CAE::PostJtExportBuilder::SetLayer | ( | int | layer | ) |
Sets the layer of the builder
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
layer | layer |
void NXOpen::CAE::PostJtExportBuilder::SetPly | ( | int | ply | ) |
Sets the ply and layer of the builder
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
ply | ply |
void NXOpen::CAE::PostJtExportBuilder::SetResult | ( | NXOpen::CAE::Result * | result | ) |
Sets the result of the builder
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
result | result |
void NXOpen::CAE::PostJtExportBuilder::SetResultType | ( | NXOpen::CAE::BaseResultType * | resulttype | ) |
Sets the result type of the builder
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
resulttype | resulttype |