NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::ModelUpdateSolution , which is a meta-solution used to update finite element models to match real life test data
To create or edit an instance of this class, use NXOpen::CAE::ModelUpdateSolutionBuilder
Created in NX7.5.0.
More...
Public Types | |
enum | TargetType { TargetTypeAll, TargetTypeFrequencies, TargetTypeModeShapes } |
Represents the type when export to targets and errors to csv file. More... | |
Public Member Functions | |
void | CalculateErrors () |
Calculates errors Created in NX7.5.0. More... | |
NXOpen::CAE::ModelUpdateSolution * | CloneModelupdate () |
Make a clone of a model update solution. More... | |
NXOpen::CAE::ModelUpdateCorrelMethodBuilder * | CreateCorrelMethodBuilder () |
Creates the builder object of model update correlation method. More... | |
NXOpen::CAE::ModelUpdateOptimOptionsBuilder * | CreateOptimOptionsBuilder () |
Creates the builder object of model update optimize options. More... | |
NXOpen::CAE::ModelUpdateOptionsBuilder * | CreateOptionsBuilder () |
Creates the builder object of model update options. More... | |
NXOpen::CAE::ModelUpdateOverallWeightsBuilder * | CreateOverallWeightsBuilder () |
Creates the builder object of model update overall weights. More... | |
NXOpen::CAE::ModelUpdateDesignVariablesCollection * | DesignVariables () |
The design variables collection for this meta solution. More... | |
void | ExportDesignVariablesCsvFile (const NXString &fileName) |
Export the model update design variables to the csv file Created in NX7.5.1. More... | |
void | ExportDesignVariablesCsvFile (const char *fileName) |
Export the model update design variables to the csv file Created in NX7.5.1. More... | |
void | ExportErrorsCsvFile (NXOpen::CAE::ModelUpdateSolution::TargetType targetType, const NXString &fileName) |
Export the model update errors to the csv file Created in NX7.5.1. More... | |
void | ExportErrorsCsvFile (NXOpen::CAE::ModelUpdateSolution::TargetType targetType, const char *fileName) |
Export the model update errors to the csv file Created in NX7.5.1. More... | |
void | ExportSensitivitiesCsvFile (const NXString &fileName) |
Export the model update sensitivities to the csv file Created in NX7.5.1. More... | |
void | ExportSensitivitiesCsvFile (const char *fileName) |
Export the model update sensitivities to the csv file Created in NX7.5.1. More... | |
void | ExportTargetsCsvFile (NXOpen::CAE::ModelUpdateSolution::TargetType tagetType, const NXString &fileName) |
Export the model update targets to the csv file Created in NX7.5.1. More... | |
void | ExportTargetsCsvFile (NXOpen::CAE::ModelUpdateSolution::TargetType tagetType, const char *fileName) |
Export the model update targets to the csv file Created in NX7.5.1. More... | |
std::vector < NXOpen::CAE::ModelUpdateDesignVariable * > | GetDesignVariables () |
Returns the design variables in the model update solution. More... | |
int | GetDesignVarNumber () |
Gets the number of design variables. More... | |
void | ResetDesignVariables () |
Resets the design variables Created in NX7.5.0. More... | |
void | ResetTargets () |
Resets the targets Created in NX7.5.0. More... | |
void | SetDesignVarActive (int designVarIndex, bool active) |
Sets a specific design variable as active or not Created in NX7.5.0. More... | |
void | SetDesignVariablesInitialValue (double initialValue) |
Sets the value of the design variables. More... | |
void | SetDesignVarLowerBound (int designVarIndex, double lowerBound) |
Sets lower bound for a specific design variable Created in NX7.5.0. More... | |
void | SetDesignVarUpperBound (int designVarIndex, double upperBound) |
Sets upper bound for a specific design variable Created in NX7.5.0. More... | |
void | SetDesignVarValue (int designVarIndex, double value) |
Sets value for a specific design variable Created in NX7.5.0. More... | |
void | SetDesignVarWeight (int designVarIndex, double weight) |
Sets weight for a specific design variable Created in NX7.5.0. More... | |
void | SetFreqTargetActive (int freqTargetIndex, bool active) |
Sets active status for a specific frequency target Created in NX7.5.0. More... | |
void | SetFreqTargetWeight (int freqTargetIndex, double weight) |
Sets weight for a specific frequency target Created in NX7.5.0. More... | |
void | SetModeShapeTargetActive (int modeShapeTargetIndex, bool active) |
Sets active status for a specific mode shape target Created in NX7.5.0. More... | |
void | SetModeShapeTargetWeight (int modeShapeTargetIndex, double modeShapeWeight) |
Sets weight for a specific mode shape target Created in NX7.5.0. More... | |
void | UpdateDesignVariables () |
Update the design variable modeling objects Created in NX7.5.0. More... | |
void | UpdateFiniteElementModel () |
Update the finite element model Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::CAE::CorrelSolution | |
std::vector< double > | CalculateComacs (std::vector< int > &referenceModeNumbers, std::vector< int > &workModeNumbers, std::vector< double > &referenceModeFrequencies, std::vector< double > &workModeFrequencies, std::vector< int > &refNodesHaveSensors, std::vector< int > &refNodeIndex, std::vector< int > &refDofIndex) |
Computes the CoMAC correlation metric for active modes. More... | |
NXOpen::CAE::CorrelSolution * | CloneCorrelation () |
Make a clone of a correl solution. More... | |
std::vector< double > | ComputeMacs (std::vector< double > &referenceModeFrequencies, std::vector< int > &referenceModeNumbers, std::vector< double > &workModeFrequencies, std::vector< int > &workModeNumbers) |
Computes the Model Assurance Criterion (MAC) correlation metric for active modes. More... | |
void | ComputeModePairsForSol () |
Compute mode pairs for correlation solution Created in NX7.5.0. More... | |
NXOpen::CAE::CorrelModePairingBuilder * | CreateModePairingBuilder () |
Creates the builder object for mode pairing editing. More... | |
void | Destroy (bool deleteResultFile) |
Deletes a correlation solution Created in NX5.0.0. More... | |
void | ExportModePairCsvFile (const NXString &filename) |
Export mode pair to CSV file Created in NX7.5.0. More... | |
void | ExportModePairCsvFile (const char *filename) |
Export mode pair to CSV file Created in NX7.5.0. More... | |
void | ExportNodeMapCsvFile (const NXString &filename) |
Export node map to CSV file Created in NX9.0.1. More... | |
void | ExportNodeMapCsvFile (const char *filename) |
Export node map to CSV file Created in NX9.0.1. More... | |
void | ExportShapeMetricsCsvFile (NXOpen::CAE::CorrelShapemetrictype metricCode, const NXString &filename) |
Export shape metrics to CSV file Created in NX7.5.0. More... | |
void | ExportShapeMetricsCsvFile (NXOpen::CAE::CorrelShapemetrictype metricCode, const char *filename) |
Export shape metrics to CSV file Created in NX7.5.0. More... | |
void | GenerateComacResults () |
Create COMAC results Created in NX7.5.1. More... | |
void | GenerateMatchingDofset () |
Create Matching DOFSet Created in NX7.5.0. More... | |
NXString | GetSolutionName () |
Returns the correlation solution name. More... | |
void | ImportNodeMapCsvFile (const NXString &filename) |
Import node map CSV file Created in NX9.0.1. More... | |
void | ImportNodeMapCsvFile (const char *filename) |
Import node map CSV file Created in NX9.0.1. More... | |
void | SetActiveModePair (int referenceModeNumber, int workModeNumber, bool active) |
Sets a specific mode pair as active or not Created in NX6.0.1. More... | |
void | SetActiveRefMode (int refModeNumber, bool active) |
Sets a specific reference mode as active or not Created in NX6.0.1. More... | |
void | SetActiveSensor (int sensorNumber, bool active) |
Sets a specific sensor as active or not Created in NX7.5.0. More... | |
void | SetActiveSensorDof (int sensorNumber, int dofNumber, bool active) |
Sets a specific sensor DOF as active or not Created in NX7.5.0. More... | |
void | SetActiveSensorDofOrientation (int sensorNumber, int dofNumber, bool orientation) |
Sets a specific sensor DOF orientation Created in NX7.5.0. More... | |
void | SetActiveWorkMode (int workModeNumber, bool active) |
Sets a specific work mode as active or not Created in NX6.0.1. More... | |
void | SetSolutionName (const NXString &solutionName, bool renameResultFile) |
Sets the correlation solution name Created in NX5.0.0. More... | |
void | SetSolutionName (const char *solutionName, bool renameResultFile) |
Sets the correlation solution name Created in NX5.0.0. More... | |
void | UpdateNodeMatchings () |
Update correlation node matchings Created in NX7.5.0. More... | |
void | UpdateResultsForSolution (NXOpen::CAE::SimSolution *tSolution, bool ignoreReload) |
Update results for correlation solution Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::NXObject | |
void | DeleteAllAttributesByType (NXOpen::NXObject::AttributeType type) |
Deletes all attributes of a specific type. More... | |
void | DeleteAllAttributesByType (NXOpen::NXObject::AttributeType type, NXOpen::Update::Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
void | DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const NXString &title) |
Deletes an attribute by type and title. More... | |
void | DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const char *title) |
Deletes an attribute by type and title. More... | |
void | DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const NXString &title, NXOpen::Update::Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
void | DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const char *title, NXOpen::Update::Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
void | DeleteUserAttribute (NXOpen::NXObject::AttributeType type, const NXString &title, bool deleteEntireArray, NXOpen::Update::Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
void | DeleteUserAttribute (NXOpen::NXObject::AttributeType type, const char *title, bool deleteEntireArray, NXOpen::Update::Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
void | DeleteUserAttributes (NXOpen::NXObject::AttributeType type, NXOpen::Update::Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
virtual NXOpen::INXObject * | FindObject (const NXString &journalIdentifier) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual NXOpen::INXObject * | FindObject (const char *journalIdentifier) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetAttributeTitlesByType (NXOpen::NXObject::AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
bool | GetBooleanUserAttribute (const NXString &title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
bool | GetBooleanUserAttribute (const char *title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
NXOpen::NXObject::ComputationalTime | GetComputationalTimeUserAttribute (const NXString &title, int index) |
Gets a time attribute by Title and array Index. More... | |
NXOpen::NXObject::ComputationalTime | GetComputationalTimeUserAttribute (const char *title, int index) |
Gets a time attribute by Title and array Index. More... | |
int | GetIntegerAttribute (const NXString &title) |
Gets an integer attribute by title. More... | |
int | GetIntegerAttribute (const char *title) |
Gets an integer attribute by title. More... | |
int | GetIntegerUserAttribute (const NXString &title, int index) |
Gets an integer attribute by Title and array Index. More... | |
int | GetIntegerUserAttribute (const char *title, int index) |
Gets an integer attribute by Title and array Index. More... | |
double | GetRealAttribute (const NXString &title) |
Gets a real attribute by title. More... | |
double | GetRealAttribute (const char *title) |
Gets a real attribute by title. More... | |
double | GetRealUserAttribute (const NXString &title, int index) |
Gets a real attribute by Title and array Index. More... | |
double | GetRealUserAttribute (const char *title, int index) |
Gets a real attribute by Title and array Index. More... | |
NXString | GetReferenceAttribute (const NXString &title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
NXString | GetReferenceAttribute (const char *title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
NXString | GetStringAttribute (const NXString &title) |
Gets a string attribute value by title. More... | |
NXString | GetStringAttribute (const char *title) |
Gets a string attribute value by title. More... | |
NXString | GetStringUserAttribute (const NXString &title, int index) |
Gets a string attribute by Title and array Index. More... | |
NXString | GetStringUserAttribute (const char *title, int index) |
Gets a string attribute by Title and array Index. More... | |
NXString | GetTimeAttribute (NXOpen::NXObject::DateAndTimeFormat format, const NXString &title) |
Gets a time attribute by title. More... | |
NXString | GetTimeAttribute (NXOpen::NXObject::DateAndTimeFormat format, const char *title) |
Gets a time attribute by title. More... | |
NXString | GetTimeUserAttribute (const NXString &title, int index) |
Gets a time attribute by Title and array Index. More... | |
NXString | GetTimeUserAttribute (const char *title, int index) |
Gets a time attribute by Title and array Index. More... | |
NXOpen::NXObject::AttributeInformation | GetUserAttribute (const NXString &title, NXOpen::NXObject::AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
NXOpen::NXObject::AttributeInformation | GetUserAttribute (const char *title, NXOpen::NXObject::AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttribute (const NXString &title, bool includeUnset, bool addStringValues, NXOpen::NXObject::AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttribute (const char *title, bool includeUnset, bool addStringValues, NXOpen::NXObject::AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
NXString | GetUserAttributeAsString (const NXString &title, NXOpen::NXObject::AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
NXString | GetUserAttributeAsString (const char *title, NXOpen::NXObject::AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
int | GetUserAttributeCount (NXOpen::NXObject::AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
int | GetUserAttributeCount (NXOpen::NXObject::AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
bool | GetUserAttributeLock (const NXString &title, NXOpen::NXObject::AttributeType type) |
Determine the lock of the given attribute. More... | |
bool | GetUserAttributeLock (const char *title, NXOpen::NXObject::AttributeType type) |
Determine the lock of the given attribute. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
std::vector < NXOpen::NXObject::AttributeInformation > | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
std::vector< NXString > | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
int | GetUserAttributeSize (const NXString &title, NXOpen::NXObject::AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
int | GetUserAttributeSize (const char *title, NXOpen::NXObject::AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
std::vector< NXOpen::NXObject * > | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
bool | HasUserAttribute (const NXString &title, NXOpen::NXObject::AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
bool | HasUserAttribute (const char *title, NXOpen::NXObject::AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
virtual bool | IsOccurrence () |
Returns whether this object is an occurrence or not. More... | |
virtual NXString | JournalIdentifier () |
Returns the identifier that would be recorded in a journal for this object. More... | |
virtual NXString | Name () |
Returns the custom name of the object. More... | |
virtual NXOpen::Assemblies::Component * | OwningComponent () |
Returns the owning component, if this object is an occurrence. More... | |
virtual NXOpen::BasePart * | OwningPart () |
Returns the owning part of this object Created in NX3.0.0. More... | |
virtual void | Print () |
Prints a representation of this object to the system log file. More... | |
virtual NXOpen::INXObject * | Prototype () |
Returns the prototype of this object if it is an occurrence. More... | |
void | SetAttribute (const NXString &title, int value) |
Creates or modifies an integer attribute. More... | |
void | SetAttribute (const char *title, int value) |
Creates or modifies an integer attribute. More... | |
void | SetAttribute (const NXString &title, int value, NXOpen::Update::Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
void | SetAttribute (const char *title, int value, NXOpen::Update::Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
void | SetAttribute (const NXString &title, double value) |
Creates or modifies a real attribute. More... | |
void | SetAttribute (const char *title, double value) |
Creates or modifies a real attribute. More... | |
void | SetAttribute (const NXString &title, double value, NXOpen::Update::Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
void | SetAttribute (const char *title, double value, NXOpen::Update::Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
void | SetAttribute (const NXString &title, const NXString &value) |
Creates or modifies a string attribute. More... | |
void | SetAttribute (const char *title, const char *value) |
Creates or modifies a string attribute. More... | |
void | SetAttribute (const NXString &title, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
void | SetAttribute (const char *title, const char *value, NXOpen::Update::Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
void | SetAttribute (const NXString &title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
void | SetAttribute (const char *title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
void | SetAttribute (const NXString &title, NXOpen::Update::Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
void | SetAttribute (const char *title, NXOpen::Update::Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
void | SetBooleanUserAttribute (const NXString &title, int index, bool value, NXOpen::Update::Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
void | SetBooleanUserAttribute (const char *title, int index, bool value, NXOpen::Update::Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
virtual void | SetName (const NXString &name) |
Sets the custom name of the object. More... | |
virtual void | SetName (const char *name) |
Sets the custom name of the object. More... | |
void | SetReferenceAttribute (const NXString &title, const NXString &value) |
Creates or modifies a string attribute which uses a reference string. More... | |
void | SetReferenceAttribute (const char *title, const char *value) |
Creates or modifies a string attribute which uses a reference string. More... | |
void | SetReferenceAttribute (const NXString &title, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
void | SetReferenceAttribute (const char *title, const char *value, NXOpen::Update::Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
void | SetTimeAttribute (const NXString &title, const NXString &value) |
Creates or modifies a time attribute. More... | |
void | SetTimeAttribute (const char *title, const char *value) |
Creates or modifies a time attribute. More... | |
void | SetTimeAttribute (const NXString &title, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeAttribute (const char *title, const char *value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeUserAttribute (const NXString &title, int index, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeUserAttribute (const char *title, int index, const char *value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeUserAttribute (const NXString &title, int index, const NXOpen::NXObject::ComputationalTime &value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetTimeUserAttribute (const char *title, int index, const NXOpen::NXObject::ComputationalTime &value, NXOpen::Update::Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXOpen::NXObject::AttributeInformation &info, NXOpen::Update::Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXString &title, int index, int value, NXOpen::Update::Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
void | SetUserAttribute (const char *title, int index, int value, NXOpen::Update::Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXString &title, int index, double value, NXOpen::Update::Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
void | SetUserAttribute (const char *title, int index, double value, NXOpen::Update::Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXString &title, int index, const NXString &value, NXOpen::Update::Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
void | SetUserAttribute (const char *title, int index, const char *value, NXOpen::Update::Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
void | SetUserAttribute (const NXString &title, int index, NXOpen::Update::Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
void | SetUserAttribute (const char *title, int index, NXOpen::Update::Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
void | SetUserAttributeLock (const NXString &title, NXOpen::NXObject::AttributeType type, bool lock) |
Lock or unlock the given attribute. More... | |
void | SetUserAttributeLock (const char *title, NXOpen::NXObject::AttributeType type, bool lock) |
Lock or unlock the given attribute. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::ModelUpdateSolution , which is a meta-solution used to update finite element models to match real life test data
To create or edit an instance of this class, use NXOpen::CAE::ModelUpdateSolutionBuilder
Created in NX7.5.0.
void NXOpen::CAE::ModelUpdateSolution::CalculateErrors | ( | ) |
Calculates errors
Created in NX7.5.0.
License requirements : nx_correl_update ("FE Model Update")
NXOpen::CAE::ModelUpdateSolution* NXOpen::CAE::ModelUpdateSolution::CloneModelupdate | ( | ) |
Make a clone of a model update solution.
NXOpen::CAE::ModelUpdateCorrelMethodBuilder* NXOpen::CAE::ModelUpdateSolution::CreateCorrelMethodBuilder | ( | ) |
Creates the builder object of model update correlation method.
NXOpen::CAE::ModelUpdateOptimOptionsBuilder* NXOpen::CAE::ModelUpdateSolution::CreateOptimOptionsBuilder | ( | ) |
Creates the builder object of model update optimize options.
NXOpen::CAE::ModelUpdateOptionsBuilder* NXOpen::CAE::ModelUpdateSolution::CreateOptionsBuilder | ( | ) |
Creates the builder object of model update options.
NXOpen::CAE::ModelUpdateOverallWeightsBuilder* NXOpen::CAE::ModelUpdateSolution::CreateOverallWeightsBuilder | ( | ) |
Creates the builder object of model update overall weights.
NXOpen::CAE::ModelUpdateDesignVariablesCollection* NXOpen::CAE::ModelUpdateSolution::DesignVariables | ( | ) |
The design variables collection for this meta solution.
Created in NX8.0.1.
void NXOpen::CAE::ModelUpdateSolution::ExportDesignVariablesCsvFile | ( | const NXString & | fileName | ) |
Export the model update design variables to the csv file
Created in NX7.5.1.
License requirements : nx_correl_update ("FE Model Update")
fileName | CSV file name. NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::CAE::ModelUpdateSolution::ExportDesignVariablesCsvFile | ( | const char * | fileName | ) |
Export the model update design variables to the csv file
Created in NX7.5.1.
License requirements : nx_correl_update ("FE Model Update")
fileName | CSV file name. NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::CAE::ModelUpdateSolution::ExportErrorsCsvFile | ( | NXOpen::CAE::ModelUpdateSolution::TargetType | targetType, |
const NXString & | fileName | ||
) |
Export the model update errors to the csv file
Created in NX7.5.1.
License requirements : nx_correl_update ("FE Model Update")
targetType | Target type of export to csv file |
fileName | CSV file name. NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::CAE::ModelUpdateSolution::ExportErrorsCsvFile | ( | NXOpen::CAE::ModelUpdateSolution::TargetType | targetType, |
const char * | fileName | ||
) |
Export the model update errors to the csv file
Created in NX7.5.1.
License requirements : nx_correl_update ("FE Model Update")
targetType | Target type of export to csv file |
fileName | CSV file name. NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::CAE::ModelUpdateSolution::ExportSensitivitiesCsvFile | ( | const NXString & | fileName | ) |
Export the model update sensitivities to the csv file
Created in NX7.5.1.
License requirements : nx_correl_update ("FE Model Update")
fileName | CSV file name. NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::CAE::ModelUpdateSolution::ExportSensitivitiesCsvFile | ( | const char * | fileName | ) |
Export the model update sensitivities to the csv file
Created in NX7.5.1.
License requirements : nx_correl_update ("FE Model Update")
fileName | CSV file name. NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::CAE::ModelUpdateSolution::ExportTargetsCsvFile | ( | NXOpen::CAE::ModelUpdateSolution::TargetType | tagetType, |
const NXString & | fileName | ||
) |
Export the model update targets to the csv file
Created in NX7.5.1.
License requirements : nx_correl_update ("FE Model Update")
tagetType | Target type of export to csv file |
fileName | CSV file name. NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::CAE::ModelUpdateSolution::ExportTargetsCsvFile | ( | NXOpen::CAE::ModelUpdateSolution::TargetType | tagetType, |
const char * | fileName | ||
) |
Export the model update targets to the csv file
Created in NX7.5.1.
License requirements : nx_correl_update ("FE Model Update")
tagetType | Target type of export to csv file |
fileName | CSV file name. NOTE: The full Unicode character set is not supported for this parameter. |
std::vector<NXOpen::CAE::ModelUpdateDesignVariable *> NXOpen::CAE::ModelUpdateSolution::GetDesignVariables | ( | ) |
Returns the design variables in the model update solution.
int NXOpen::CAE::ModelUpdateSolution::GetDesignVarNumber | ( | ) |
Gets the number of design variables.
void NXOpen::CAE::ModelUpdateSolution::ResetDesignVariables | ( | ) |
Resets the design variables
Created in NX7.5.0.
License requirements : nx_correl_update ("FE Model Update")
void NXOpen::CAE::ModelUpdateSolution::ResetTargets | ( | ) |
Resets the targets
Created in NX7.5.0.
License requirements : nx_correl_update ("FE Model Update")
void NXOpen::CAE::ModelUpdateSolution::SetDesignVarActive | ( | int | designVarIndex, |
bool | active | ||
) |
Sets a specific design variable as active or not
Created in NX7.5.0.
License requirements : nx_correl_update ("FE Model Update")
designVarIndex | index of design variable |
active | activate or deactivate flag |
void NXOpen::CAE::ModelUpdateSolution::SetDesignVariablesInitialValue | ( | double | initialValue | ) |
Sets the value of the design variables.
Created in NX8.0.1.
License requirements : nx_correl_update ("FE Model Update")
initialValue | initial value |
void NXOpen::CAE::ModelUpdateSolution::SetDesignVarLowerBound | ( | int | designVarIndex, |
double | lowerBound | ||
) |
Sets lower bound for a specific design variable
Created in NX7.5.0.
License requirements : nx_correl_update ("FE Model Update")
designVarIndex | index of design variable |
lowerBound | new lower bound value of design variable |
void NXOpen::CAE::ModelUpdateSolution::SetDesignVarUpperBound | ( | int | designVarIndex, |
double | upperBound | ||
) |
Sets upper bound for a specific design variable
Created in NX7.5.0.
License requirements : nx_correl_update ("FE Model Update")
designVarIndex | index of design variable |
upperBound | new upper bound value of design variable |
void NXOpen::CAE::ModelUpdateSolution::SetDesignVarValue | ( | int | designVarIndex, |
double | value | ||
) |
Sets value for a specific design variable
Created in NX7.5.0.
License requirements : nx_correl_update ("FE Model Update")
designVarIndex | index of design variable |
value | new value of design variable |
void NXOpen::CAE::ModelUpdateSolution::SetDesignVarWeight | ( | int | designVarIndex, |
double | weight | ||
) |
Sets weight for a specific design variable
Created in NX7.5.0.
License requirements : nx_correl_update ("FE Model Update")
designVarIndex | index of design variable |
weight | new weight value of design variable |
void NXOpen::CAE::ModelUpdateSolution::SetFreqTargetActive | ( | int | freqTargetIndex, |
bool | active | ||
) |
Sets active status for a specific frequency target
Created in NX7.5.0.
License requirements : nx_correl_update ("FE Model Update")
freqTargetIndex | index of frequency target |
active | new active status of frequency target |
void NXOpen::CAE::ModelUpdateSolution::SetFreqTargetWeight | ( | int | freqTargetIndex, |
double | weight | ||
) |
Sets weight for a specific frequency target
Created in NX7.5.0.
License requirements : nx_correl_update ("FE Model Update")
freqTargetIndex | index of frequency target |
weight | new weight value of frequency target |
void NXOpen::CAE::ModelUpdateSolution::SetModeShapeTargetActive | ( | int | modeShapeTargetIndex, |
bool | active | ||
) |
Sets active status for a specific mode shape target
Created in NX7.5.0.
License requirements : nx_correl_update ("FE Model Update")
modeShapeTargetIndex | index of mode shape target |
active | new active status of mode shape target |
void NXOpen::CAE::ModelUpdateSolution::SetModeShapeTargetWeight | ( | int | modeShapeTargetIndex, |
double | modeShapeWeight | ||
) |
Sets weight for a specific mode shape target
Created in NX7.5.0.
License requirements : nx_correl_update ("FE Model Update")
modeShapeTargetIndex | index of mode shape target |
modeShapeWeight | new weight value of mode shape target |
void NXOpen::CAE::ModelUpdateSolution::UpdateDesignVariables | ( | ) |
Update the design variable modeling objects
Created in NX7.5.0.
License requirements : nx_correl_update ("FE Model Update")
void NXOpen::CAE::ModelUpdateSolution::UpdateFiniteElementModel | ( | ) |
Update the finite element model
Created in NX7.5.0.
License requirements : nx_correl_update ("FE Model Update")