NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::ModelUpdateOptionsBuilder
To create a new instance of this class, use NXOpen::CAE::ModelUpdateSolution::CreateOptionsBuilder
Created in NX7.5.0.
More...
Public Member Functions | |
double | RigidBodyTolerance () |
Returns the rigid body tolerance Created in NX7.5.0. More... | |
void | SetRigidBodyTolerance (double rigidBodyTolerance) |
Sets the rigid body tolerance Created in NX7.5.0. More... | |
void | SetUpperBoundMultiplier (double upperBoundMultiplier) |
Sets the upper bound multiplier Created in NX7.5.0. More... | |
double | UpperBoundMultiplier () |
Returns the upper bound multiplier Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::ModelUpdateOptionsBuilder
To create a new instance of this class, use NXOpen::CAE::ModelUpdateSolution::CreateOptionsBuilder
Created in NX7.5.0.
double NXOpen::CAE::ModelUpdateOptionsBuilder::RigidBodyTolerance | ( | ) |
Returns the rigid body tolerance
Created in NX7.5.0.
License requirements : None
void NXOpen::CAE::ModelUpdateOptionsBuilder::SetRigidBodyTolerance | ( | double | rigidBodyTolerance | ) |
Sets the rigid body tolerance
Created in NX7.5.0.
License requirements : nx_correl_update ("FE Model Update")
rigidBodyTolerance | rigidbodytolerance |
void NXOpen::CAE::ModelUpdateOptionsBuilder::SetUpperBoundMultiplier | ( | double | upperBoundMultiplier | ) |
Sets the upper bound multiplier
Created in NX7.5.0.
License requirements : nx_correl_update ("FE Model Update")
upperBoundMultiplier | upperboundmultiplier |
double NXOpen::CAE::ModelUpdateOptionsBuilder::UpperBoundMultiplier | ( | ) |
Returns the upper bound multiplier
Created in NX7.5.0.
License requirements : None