ViewVisualizationVisualTrueSurfaceDisplayPref_Struct Struct¶
NXOpen.Preferences.ViewVisualizationVisual.TrueSurfaceDisplayPref is an alias for NXOpen.Preferences.ViewVisualizationVisualTrueSurfaceDisplayPref_Struct
-
class
NXOpen.Preferences.
ViewVisualizationVisualTrueSurfaceDisplayPref_Struct
¶ Bases:
object
Represents the various surface display parameters.
Deprecated since version NX4.0.0: Use
NXOpen.Preferences.ViewVisualizationVisualDisplayAppearanceOptions_Struct
instead.
Fields¶
Field | Description |
---|---|
HiddenEdgesType | Hidden Edge Type |
Silhouettes | Allows to control whether the silhouettes (or outlines) on cones, cylinders, spheres, and Tori solid bodies display. |
SmoothEdges | Allows to control whether edges shared by tangent faces display or not. |
SmoothEdgesColor | Color attribute for visible smooth edges |
SmoothEdgesFont | Font attribute for visible smooth edges |
SmoothEdgesWidth | Width attribute for visible smooth edges |
DisplayMode | Display Mode |
Silhouettes¶
-
ViewVisualizationVisualTrueSurfaceDisplayPref_Struct.
Silhouettes
¶ Allows to control whether the silhouettes (or outlines) on cones, cylinders, spheres, and Tori solid bodies display.
true for visible false for invisible.
-------------------------------------
Getter Method Signature
Silhouettes()
Returns: Return type: bool -------------------------------------
Setter Method
Signature
Silhouettes(value)
Parameters: value (bool) –
SmoothEdges¶
-
ViewVisualizationVisualTrueSurfaceDisplayPref_Struct.
SmoothEdges
¶ Allows to control whether edges shared by tangent faces display or not.
True for visible and False for invisible.
-------------------------------------
Getter Method Signature
SmoothEdges()
Returns: Return type: bool -------------------------------------
Setter Method
Signature
SmoothEdges(value)
Parameters: value (bool) –
SmoothEdgesColor¶
-
ViewVisualizationVisualTrueSurfaceDisplayPref_Struct.
SmoothEdgesColor
¶ Color attribute for visible smooth edges
-------------------------------------
Getter Method Signature
SmoothEdgesColor()
Returns: Return type: int -------------------------------------
Setter Method
Signature
SmoothEdgesColor(value)
Parameters: value (int) –
SmoothEdgesFont¶
-
ViewVisualizationVisualTrueSurfaceDisplayPref_Struct.
SmoothEdgesFont
¶ Font attribute for visible smooth edges
-------------------------------------
Getter Method Signature
SmoothEdgesFont()
Returns: Return type: NXOpen.Preferences.ViewVisualizationVisualSmoothEdgeFont
-------------------------------------
Setter Method
Signature
SmoothEdgesFont(value)
Parameters: value ( NXOpen.Preferences.ViewVisualizationVisualSmoothEdgeFont
) –
SmoothEdgesWidth¶
-
ViewVisualizationVisualTrueSurfaceDisplayPref_Struct.
SmoothEdgesWidth
¶ Width attribute for visible smooth edges
-------------------------------------
Getter Method Signature
SmoothEdgesWidth()
Returns: Return type: NXOpen.Preferences.ViewVisualizationVisualSmoothEdgeWidth
-------------------------------------
Setter Method
Signature
SmoothEdgesWidth(value)
Parameters: value ( NXOpen.Preferences.ViewVisualizationVisualSmoothEdgeWidth
) –
DisplayMode¶
-
ViewVisualizationVisualTrueSurfaceDisplayPref_Struct.
DisplayMode
¶ Display Mode
-------------------------------------
Getter Method Signature
DisplayMode()
Returns: Return type: NXOpen.Preferences.ViewVisualizationVisualDisplayModeType
-------------------------------------
Setter Method
Signature
DisplayMode(value)
Parameters: value ( NXOpen.Preferences.ViewVisualizationVisualDisplayModeType
) –