ViewVisualizationVisualDisplayAppearanceOptions_Struct Struct¶
NXOpen.Preferences.ViewVisualizationVisual.DisplayAppearanceOptions is an alias for NXOpen.Preferences.ViewVisualizationVisualDisplayAppearanceOptions_Struct
-
class
NXOpen.Preferences.
ViewVisualizationVisualDisplayAppearanceOptions_Struct
¶ Bases:
object
Describes the rendering style and the appearance of edges and silhouettes in the view.
Fields¶
Field | Description |
---|---|
RenderingStyle | Rendering style for geometry. |
HiddenEdges | Appearance of hidden edges |
Silhouettes | Allows to control whether the silhouettes (or outlines) on cones, cylinders, spheres, and Tori solid bodies display. |
SmoothEdges | Allows to control whether edges shared by tangent faces display or not. |
SmoothEdgeColor | Color attribute for visible smooth edges |
SmoothEdgeFont | Font attribute for visible smooth edges |
SmoothEdgeWidth | Width attribute for visible smooth edges |
SmoothEdgeAngleTolerance | Angle tolerance (in degrees) attribute for visible smooth edges. |
RenderingStyle¶
-
ViewVisualizationVisualDisplayAppearanceOptions_Struct.
RenderingStyle
¶ Rendering style for geometry.
-------------------------------------
Getter Method Signature
RenderingStyle()
Returns: Return type: NXOpen.Preferences.ViewVisualizationVisualRenderingStyle
-------------------------------------
Setter Method
Signature
RenderingStyle(value)
Parameters: value ( NXOpen.Preferences.ViewVisualizationVisualRenderingStyle
) –
Silhouettes¶
-
ViewVisualizationVisualDisplayAppearanceOptions_Struct.
Silhouettes
¶ Allows to control whether the silhouettes (or outlines) on cones, cylinders, spheres, and Tori solid bodies display.
true for visible false for invisible.
-------------------------------------
Getter Method Signature
Silhouettes()
Returns: Return type: bool -------------------------------------
Setter Method
Signature
Silhouettes(value)
Parameters: value (bool) –
SmoothEdges¶
-
ViewVisualizationVisualDisplayAppearanceOptions_Struct.
SmoothEdges
¶ Allows to control whether edges shared by tangent faces display or not.
True for visible and False for invisible.
-------------------------------------
Getter Method Signature
SmoothEdges()
Returns: Return type: bool -------------------------------------
Setter Method
Signature
SmoothEdges(value)
Parameters: value (bool) –
SmoothEdgeColor¶
-
ViewVisualizationVisualDisplayAppearanceOptions_Struct.
SmoothEdgeColor
¶ Color attribute for visible smooth edges
-------------------------------------
Getter Method Signature
SmoothEdgeColor()
Returns: Return type: int -------------------------------------
Setter Method
Signature
SmoothEdgeColor(value)
Parameters: value (int) –
SmoothEdgeFont¶
-
ViewVisualizationVisualDisplayAppearanceOptions_Struct.
SmoothEdgeFont
¶ Font attribute for visible smooth edges
-------------------------------------
Getter Method Signature
SmoothEdgeFont()
Returns: Return type: NXOpen.Preferences.ViewVisualizationVisualSmoothEdgeFont
-------------------------------------
Setter Method
Signature
SmoothEdgeFont(value)
Parameters: value ( NXOpen.Preferences.ViewVisualizationVisualSmoothEdgeFont
) –
SmoothEdgeWidth¶
-
ViewVisualizationVisualDisplayAppearanceOptions_Struct.
SmoothEdgeWidth
¶ Width attribute for visible smooth edges
-------------------------------------
Getter Method Signature
SmoothEdgeWidth()
Returns: Return type: NXOpen.Preferences.ViewVisualizationVisualSmoothEdgeWidth
-------------------------------------
Setter Method
Signature
SmoothEdgeWidth(value)
Parameters: value ( NXOpen.Preferences.ViewVisualizationVisualSmoothEdgeWidth
) –
SmoothEdgeAngleTolerance¶
-
ViewVisualizationVisualDisplayAppearanceOptions_Struct.
SmoothEdgeAngleTolerance
¶ Angle tolerance (in degrees) attribute for visible smooth edges.
It has a range from 0.00001 to 30.0.
-------------------------------------
Getter Method Signature
SmoothEdgeAngleTolerance()
Returns: Return type: float -------------------------------------
Setter Method
Signature
SmoothEdgeAngleTolerance(value)
Parameters: value (float) –