TrimBody2Builder Class¶
-
class
NXOpen.Features.
TrimBody2Builder
¶ Bases:
NXOpen.Features.FeatureBuilder
Represents a
NXOpen.Features.TrimBody2
builder for Trim Body feature.NXOpen.Features.TrimBody
and its builderNXOpen.Features.TrimBodyBuilder
are obsolete. UseNXOpen.Features.TrimBody2
and this class instead.To create a new instance of this class, use
NXOpen.Features.FeatureCollection.CreateTrimBody2Builder
Default values.
Property Value BooleanTool.ToolOption FaceOrPlane New in version NX7.5.0.
Properties¶
Property | Description |
---|---|
BooleanTool | Returns the tool bodies to trim the target body(s). |
ParentFeatureInternal | Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal |
PatchSolutionFlag | Returns or sets the patch solution flag |
PatchSurfaceFilename | Returns or sets the patch surface filename |
SurroundingPatchSurfaceFilename | Returns or sets the surrounding patch surface filename |
Tag | Returns the Tag for this object. |
TargetBodyCollector | Returns or sets the collector of target bodies to trim. |
Tolerance | Returns or sets the tolerance |
Methods¶
Method | Description |
---|---|
Commit | Commits any edits that have been applied to the builder. |
CommitFeature | Commits the feature parameters and creates the feature @return |
Destroy | Deletes the builder, and cleans up any objects created by the builder. |
GetCommittedObjects | For builders that create more than one object, this method returns the objects that are created by commit. |
GetFeature | Returns the feature currently being edited by this builder. |
GetObject | Returns the object currently being edited by this builder. |
HideInternalParentFeatureAfterEdit | Re-suppress an internal parent feature (a slave feature) after it has been edited. |
SetParentFeatureInternal | Set the parent features which would be internal or slaves to the feature being created or commited |
ShowInternalParentFeatureForEdit | Unsuppress an internal parent feature (a slave feature) so it can be edited. |
ShowResults | Updates the model to reflect the result of an edit to the model for all builders that support showing results. |
UnsetParentFeatureInternal | Set the internal parent feature of the feature being edited to external |
Validate | Validate whether the inputs to the component are sufficient for commit to be called. |
Property Detail¶
BooleanTool¶
-
TrimBody2Builder.
BooleanTool
¶ Returns the tool bodies to trim the target body(s).
The tool bodies are * gotten through the BooleanTool Builder. Only tool options that can * be set on
NXOpen.Features.TrimBody2Builder.BooleanTool
are *GeometricUtilities.BooleanToolBuilderBooleanToolType.FaceOrPlane
or *GeometricUtilities.BooleanToolBuilderBooleanToolType.NewPlane
-------------------------------------
Getter Method
Signature
BooleanTool()
Returns: Return type: NXOpen.GeometricUtilities.BooleanToolBuilder
New in version NX7.5.0.
License requirements: None.
TargetBodyCollector¶
-
TrimBody2Builder.
TargetBodyCollector
¶ Returns or sets the collector of target bodies to trim.
It can be a single * solid/sheet body, or multiple solid/sheet bodies
-------------------------------------
Getter Method
Signature
TargetBodyCollector()
Returns: Return type: NXOpen.ScCollector
New in version NX7.5.0.
License requirements: None.
-------------------------------------
Setter Method
Signature
TargetBodyCollector(targetBodyCollector)
Parameters: targetBodyCollector ( NXOpen.ScCollector
) –New in version NX7.5.0.
License requirements: None.
Tolerance¶
-
TrimBody2Builder.
Tolerance
¶ Returns or sets the tolerance
-------------------------------------
Getter Method
Signature
Tolerance()
Returns: Return type: float New in version NX7.5.0.
License requirements: None.
-------------------------------------
Setter Method
Signature
Tolerance(tolerance)
Parameters: tolerance (float) – New in version NX7.5.0.
License requirements: solid_modeling (“SOLIDS MODELING”)
Method Detail¶
Validate¶
-
TrimBody2Builder.
Validate
¶ Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven’t set it. This method throws a not-yet-implemented NXException for some components.
Signature
Validate()
Returns: Was self validation successful Return type: bool New in version NX3.0.1.
License requirements: None.