SynchronousCurveCollection Class¶
-
class
NXOpen.Features.
SynchronousCurveCollection
¶ Bases:
object
This class contains the factory method for creating ST curve builder.
To obtain an instance of this class, refer to
NXOpen.Features.FeatureCollection
New in version NX9.0.0.
Methods¶
Method | Description |
---|---|
CreateDeleteCurveBuilder | Creates a NXOpen.Features.DeleteCurveBuilder @return |
CreateMoveCurveBuilder | Creates a NXOpen.Features.MoveCurveBuilder @return |
CreateOffsetMoveCurveBuilder | Creates a NXOpen.Features.OffsetMoveCurveBuilder @return |
CreateResizeChamferCurveBuilder | Creates a NXOpen.Features.ResizeChamferCurveBuilder @return |
CreateResizeCurveBuilder | Creates a NXOpen.Features.ResizeCurveBuilder @return |
Method Detail¶
CreateDeleteCurveBuilder¶
-
SynchronousCurveCollection.
CreateDeleteCurveBuilder
¶ Creates a
NXOpen.Features.DeleteCurveBuilder
Signature
CreateDeleteCurveBuilder(deleteCurve)
Parameters: deleteCurve ( NXOpen.Features.DeleteCurve
) –NXOpen.Features.DeleteCurve
to be editedReturns: Return type: NXOpen.Features.DeleteCurveBuilder
New in version NX9.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”) OR geometric_tol (“GDT”)
CreateMoveCurveBuilder¶
-
SynchronousCurveCollection.
CreateMoveCurveBuilder
¶ Creates a
NXOpen.Features.MoveCurveBuilder
Signature
CreateMoveCurveBuilder(moveCurve)
Parameters: moveCurve ( NXOpen.Features.MoveCurve
) –NXOpen.Features.MoveCurve
to be editedReturns: Return type: NXOpen.Features.MoveCurveBuilder
New in version NX9.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”) OR geometric_tol (“GDT”)
CreateOffsetMoveCurveBuilder¶
-
SynchronousCurveCollection.
CreateOffsetMoveCurveBuilder
¶ Creates a
NXOpen.Features.OffsetMoveCurveBuilder
Signature
CreateOffsetMoveCurveBuilder(offsetMoveCurve)
Parameters: offsetMoveCurve ( NXOpen.Features.OffsetMoveCurve
) –NXOpen.Features.OffsetMoveCurve
to be editedReturns: Return type: NXOpen.Features.OffsetMoveCurveBuilder
New in version NX9.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”) OR geometric_tol (“GDT”)
CreateResizeChamferCurveBuilder¶
-
SynchronousCurveCollection.
CreateResizeChamferCurveBuilder
¶ Creates a
NXOpen.Features.ResizeChamferCurveBuilder
Signature
CreateResizeChamferCurveBuilder(resizeChamferCurve)
Parameters: resizeChamferCurve ( NXOpen.Features.ResizeChamferCurve
) –NXOpen.Features.ResizeChamferCurve
be editedReturns: Return type: NXOpen.Features.ResizeChamferCurveBuilder
New in version NX10.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”) OR geometric_tol (“GDT”)
CreateResizeCurveBuilder¶
-
SynchronousCurveCollection.
CreateResizeCurveBuilder
¶ Creates a
NXOpen.Features.ResizeCurveBuilder
Signature
CreateResizeCurveBuilder(resizeCurve)
Parameters: resizeCurve ( NXOpen.Features.ResizeCurve
) –NXOpen.Features.ResizeCurve
to be editedReturns: Return type: NXOpen.Features.ResizeCurveBuilder
New in version NX9.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”) OR geometric_tol (“GDT”)