AeroCollection Class¶
-
class
NXOpen.Features.
AeroCollection
¶ Bases:
object
This class contains the factory method for creating aero design feature builder.
To obtain an instance of this class, refer to
NXOpen.Features.FeatureCollection
New in version NX10.0.0.
Methods¶
Method | Description |
---|---|
CreateAeroFlangeBuilder | Creates a NXOpen.Features.AeroFlangeBuilder @return AeroFlangeBuilder object |
CreateAeroRibBuilder | Creates a NXOpen.Features.AeroRibBuilder @return AeroRibBuilder object |
CreateShelfBuilder | Creates a NXOpen.Features.ShelfBuilder @return |
CreateStepBuilder | Creates a NXOpen.Features.StepBuilder @return |
Method Detail¶
CreateAeroFlangeBuilder¶
-
AeroCollection.
CreateAeroFlangeBuilder
¶ Creates a
NXOpen.Features.AeroFlangeBuilder
Signature
CreateAeroFlangeBuilder(aeroFlange)
Parameters: aeroFlange ( NXOpen.Features.AeroFlange
) –NXOpen.Features.AeroFlange
to be editedReturns: AeroFlangeBuilder object Return type: NXOpen.Features.AeroFlangeBuilder
New in version NX10.0.0.
License requirements: nx_aero_design (” NX Aero Design”)
CreateAeroRibBuilder¶
-
AeroCollection.
CreateAeroRibBuilder
¶ Creates a
NXOpen.Features.AeroRibBuilder
Signature
CreateAeroRibBuilder(aeroRib)
Parameters: aeroRib ( NXOpen.Features.AeroRib
) –NXOpen.Features.AeroRib
to be editedReturns: AeroRibBuilder object Return type: NXOpen.Features.AeroRibBuilder
New in version NX10.0.0.
License requirements: nx_aero_design (” NX Aero Design”)
CreateShelfBuilder¶
-
AeroCollection.
CreateShelfBuilder
¶ Creates a
NXOpen.Features.ShelfBuilder
Signature
CreateShelfBuilder(shelf)
Parameters: shelf ( NXOpen.Features.Shelf
) –NXOpen.Features.Shelf
to be editedReturns: Return type: NXOpen.Features.ShelfBuilder
New in version NX10.0.0.
License requirements: nx_aero_design (” NX Aero Design”)
CreateStepBuilder¶
-
AeroCollection.
CreateStepBuilder
¶ Creates a
NXOpen.Features.StepBuilder
Signature
CreateStepBuilder(stepFrec)
Parameters: stepFrec ( NXOpen.Features.Step
) –NXOpen.Features.Step
to be editedReturns: Return type: NXOpen.Features.StepBuilder
New in version NX10.0.0.
License requirements: nx_aero_design (” NX Aero Design”)