CollaborativeContentManager Class¶
-
class
NXOpen.
CollaborativeContentManager
¶ Bases:
object
Represents the manager for the various collaborative design contents and this class is usable only when NX is running in managed mode.
An instance of this class can be obtained from the
NXOpen.Session
.To obtain an instance of this class, refer to
NXOpen.Session
New in version NX8.5.0.
Methods¶
Method | Description |
---|---|
CreateAbsolutePositionBuilder | Creates a NXOpen.Assemblies.AbsolutePositionBuilder @return |
CreateDesignElementBuilder | Creates a NXOpen.Assemblies.DesignElementBuilder for creating or revising design elements @return |
CreateOverridePartBuilder | Creates a NXOpen.Assemblies.CreateOverridePartBuilder @return |
CreatePositioningGroupBuilder | Creates a NXOpen.Assemblies.PositioningGroupBuilder @return |
CreateUpdateDesignElementPositionBuilder | Creates a NXOpen.Assemblies.UpdateDesignElementPositionBuilder @return |
DeleteOverridePartBuilder | Creates a NXOpen.Assemblies.DeleteOverridePartBuilder @return |
Method Detail¶
CreateAbsolutePositionBuilder¶
-
CollaborativeContentManager.
CreateAbsolutePositionBuilder
¶ Creates a
NXOpen.Assemblies.AbsolutePositionBuilder
Signature
CreateAbsolutePositionBuilder(workSetPart)
Parameters: workSetPart ( NXOpen.Part
) –Returns: Return type: NXOpen.Assemblies.AbsolutePositionBuilder
New in version NX10.0.0.
License requirements: nx_4gd_integration (“4th Generation Design”)
CreateDesignElementBuilder¶
-
CollaborativeContentManager.
CreateDesignElementBuilder
¶ Creates a
NXOpen.Assemblies.DesignElementBuilder
for creating or revising design elementsSignature
CreateDesignElementBuilder(workset, operation)
Parameters: - workset (
NXOpen.Part
) – - operation (
NXOpen.Assemblies.DesignElementBuilderOperationType
) –
Returns: Return type: New in version NX8.5.0.
License requirements: nx_4gd_integration (“4th Generation Design”)
- workset (
CreateOverridePartBuilder¶
-
CollaborativeContentManager.
CreateOverridePartBuilder
¶ Creates a
NXOpen.Assemblies.CreateOverridePartBuilder
Signature
CreateOverridePartBuilder(workSetPart)
Parameters: workSetPart ( NXOpen.Part
) –Returns: Return type: NXOpen.Assemblies.CreateOverridePartBuilder
New in version NX10.0.0.
License requirements: nx_4gd_integration (“4th Generation Design”)
CreatePositioningGroupBuilder¶
-
CollaborativeContentManager.
CreatePositioningGroupBuilder
¶ Creates a
NXOpen.Assemblies.PositioningGroupBuilder
Signature
CreatePositioningGroupBuilder(worksetPart, positioningGroup)
Parameters: - worksetPart (
NXOpen.Part
) – - positioningGroup (
NXOpen.Assemblies.PositioningGroup
) –
Returns: Return type: New in version NX10.0.0.
License requirements: nx_4gd_integration (“4th Generation Design”)
- worksetPart (
CreateUpdateDesignElementPositionBuilder¶
-
CollaborativeContentManager.
CreateUpdateDesignElementPositionBuilder
¶ Creates a
NXOpen.Assemblies.UpdateDesignElementPositionBuilder
Signature
CreateUpdateDesignElementPositionBuilder(workSetPart)
Parameters: workSetPart ( NXOpen.Part
) –Returns: Return type: NXOpen.Assemblies.UpdateDesignElementPositionBuilder
New in version NX10.0.0.
License requirements: nx_4gd_integration (“4th Generation Design”)
DeleteOverridePartBuilder¶
-
CollaborativeContentManager.
DeleteOverridePartBuilder
¶ Creates a
NXOpen.Assemblies.DeleteOverridePartBuilder
Signature
DeleteOverridePartBuilder(workSetPart)
Parameters: workSetPart ( NXOpen.Part
) –Returns: Return type: NXOpen.Assemblies.DeleteOverridePartBuilder
New in version NX10.0.0.
License requirements: nx_4gd_integration (“4th Generation Design”)