ArrowDisplay |
Returns or sets the arrow display |
BaselineOffset |
Returns or sets the offset between dimension lines of baseline dimensions |
ChainOffset |
Returns or sets the offset between dimension lines of chain dimensions |
DisplayFitParentheses |
Returns or sets the flag indicating whether to display parentheses for fit tolerance. |
DisplayFitSeparator |
Returns or sets the flag indicating whether to display separator for fit tolerance of assembly dimensions. |
DisplayLineBetweenArrows |
Returns or sets the flag indicating whether to display line between arrows |
DualDimensionFractionDenominator |
Returns or sets the dual dimension and tolerance fraction denominator |
ExtensionLineDisplay |
Returns or sets the extension line display |
IsInspectionDimension |
Returns or sets the flag indicating whether the dimension is an inspection dimension |
IsReferenceDimension |
Returns or sets the flag indicating whether the dimension is a reference dimension |
LimitFitAnsiHoleType |
Returns or sets the tolerance limit fit ansi hole type |
LimitFitAssemblyDisplayStyle |
Returns or sets the display style of fit tolerance for assembly dimensions. |
LimitFitDeviation |
Returns or sets the tolerance limit fit deviation |
LimitFitDisplayStyle |
Returns or sets the tolerance limit fit display style |
LimitFitGrade |
Returns or sets the tolerance limit fit grade |
LimitFitShaftDeviation |
Returns or sets the shaft deviation for fit tolerance |
LimitFitShaftGrade |
Returns or sets the shaft grade for fit tolerance |
PrefixSuffixReference |
Returns or sets the flag indicating whether prefix suffix reference toggle is turned on or not |
PrimaryDimensionFractionDenominator |
Returns or sets the primary dimension and tolerance fraction denominator |
ReferenceDimensionPrefix |
Returns or sets the prefix characters for reference dimension |
ReferenceDimensionSuffix |
Returns or sets the suffix characters for reference dimension |
ReverseArrowDirection |
Returns or sets the flag indicating whether the Reverse Arrow Direction is set on dimension or not |
TextOrienationAngle |
Returns or sets the angle if text orientation is AnnotationsTextOrientation.ByAngle |
TextOrientation |
Returns or sets the text orientation |
TextPlacement |
Returns or sets the dimension text placement |
TextPosition |
Returns or sets the text position representing above or after stub |
TrimDimensionLineStyle |
Returns or sets the trim dimension line style |
TrueLengthText |
Returns or sets the flag indicating true-length text for the dimension |
TrueLengthTextPosition |
Returns or sets the True Length Text Position |
ZeroToleranceDisplayStyle |
Returns or sets the zero tolerance display style |