NXOpen .NET Reference Guide
1899
|
Logs validation results and details for Validate.CheckerDefinition . More...
Public Member Functions | |
unsafe void | LogNXObject (NXOpen.Validation.Result result, NXOpen.NXObject anObject) |
Logs a validation result and a NXObject as validation result detail. More... | |
unsafe void | LogNXObject (NXOpen.Validation.Result result, NXOpen.NXObject anObject, string message) |
Logs a validation result and a NXObject as validation result detail. More... | |
unsafe void | LogNXObject (NXOpen.Validation.Result result, NXOpen.NXObject anObject, string message, string objectName, NXOpen.Point3d[] referencePoints, NXOpen.Vector3d[] referenceVectors) |
Logs a validation result and a NXObject as validation result detail. More... | |
unsafe NXOpen.Validate.Logger | LogNXObjectSet (string name, string message) |
Logs a set of NXObject in a child logger. More... | |
unsafe void | LogResult (NXOpen.Validation.Result result, string message) |
Logs a validation result with descriptive message. More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Logs validation results and details for Validate.CheckerDefinition .
Created in NX1899.0.0
|
inlineprotectedvirtual |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX1899.0.0
License requirements: None.
Implements NXOpen.TransientObject.
|
inline |
Logs a validation result and a NXObject as validation result detail.
Created in NX1899.0.0
License requirements: ug_checkmate ("UG Check Mate")
result | The validation result. |
anObject | The object to be logged as validation result detail. |
|
inline |
Logs a validation result and a NXObject as validation result detail.
Created in NX1899.0.0
License requirements: ug_checkmate ("UG Check Mate")
result | The validation result. |
anObject | The object to be logged as validation result detail. |
message | The message describing the object as a validation result. |
|
inline |
Logs a validation result and a NXObject as validation result detail.
Created in NX1899.0.0
License requirements: ug_checkmate ("UG Check Mate")
result | The validation result. |
anObject | The object to be logged as validation result detail. |
message | The message describing the object as a validation result. |
objectName | The display name of the object. If not specified, the system will assign one. |
referencePoints | The reference points for the object. Useful for geometric validation. |
referenceVectors | The reference vectors for the object. Useful for geometric validation. |
|
inline |
Logs a set of NXObject in a child logger.
Created in NX1899.0.0
License requirements: ug_checkmate ("UG Check Mate")
name | The name of the set. |
message | The message describing the set. |
|
inline |
Logs a validation result with descriptive message.
Created in NX1899.0.0
License requirements: ug_checkmate ("UG Check Mate")
result | The validation result. |
message | The message describing the validation result. |