NXOpen .NET Reference Guide
1899
|
Defines a Validate Checker. More...
Classes | |
class | _CheckerDefinitionCustomizationHandlerAdapter |
class | _CheckerDefinitionDocumentationHandlerAdapter |
Public Member Functions | |
delegate void | CustomizationHandler (NXOpen.Validate.CheckerNode checkerNode) |
User defined method that is called when Check-Mate customizes a checker instance. More... | |
delegate void | DocumentationHandler (NXOpen.Validate.CheckerNode checkerNode) |
User defined method that is called when Check-Mate shows checker document. More... | |
unsafe void | SetCustomizationHandler (NXOpen.Validate.CheckerDefinition.CustomizationHandler customize) |
Sets checker customization handler More... | |
unsafe void | SetDocumentationHandler (NXOpen.Validate.CheckerDefinition.DocumentationHandler document) |
Sets checker document handler More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees resources associated with the instance. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Defines a Validate Checker.
Checker definition contains the information of checker class name, checker parameter values and call back functions and so on. These information is used to create checker instance for customization of parameters and execution of the check logic.
To create a new instance of this class, use NXOpen.Validate.ValidationManager.CreateCheckerDefinition
Created in NX1899.0.0
delegate void NXOpen.Validate.CheckerDefinition.CustomizationHandler | ( | NXOpen.Validate.CheckerNode | checkerNode | ) |
User defined method that is called when Check-Mate customizes a checker instance.
Created in NX1899.0.0
License requirements: None.
checkerNode |
delegate void NXOpen.Validate.CheckerDefinition.DocumentationHandler | ( | NXOpen.Validate.CheckerNode | checkerNode | ) |
User defined method that is called when Check-Mate shows checker document.
Created in NX1899.0.0
License requirements: None.
checkerNode |
|
inlineprotectedvirtual |
Frees resources associated with the instance.
Created in NX1899.0.0
License requirements: None.
Implements NXOpen.TransientObject.
|
inline |
Sets checker customization handler
Created in NX1899.0.0
License requirements: None.
customize |
|
inline |
Sets checker document handler
Created in NX1899.0.0
License requirements: None.
document |