NXOpen .NET Reference Guide
1899
|
Represents a NXOpen.UserDefinedTemplate.InstantiationBuilder More...
Public Types | |
enum | JaUserdefinedtemplateLayerOption { Work, Original, Specify } |
Output layer options More... | |
Public Member Functions | |
unsafe NXOpen.Expression[] | GetExpressions () |
Returns the expressions in User Defined Template More... | |
unsafe NXOpen.Expression | GetMatchedExpression (NXOpen.Expression originalExpression, out bool canBeEdited) |
Returns the matched expression of an original expression in User Defined Template More... | |
unsafe NXOpen.NXObject | GetMatchedReference (NXOpen.NXObject originalReference, out bool isDirectionFlipped) |
Returns the matched reference of an original reference in User Defined Template More... | |
unsafe NXOpen.NXObject[] | GetReferences () |
Returns the references in User Defined Template More... | |
unsafe NXOpen.Part | LoadAuthoringPart (string authoringPartName) |
Return the authoring part of User Defined Template object More... | |
unsafe void | SetMatchedReference (NXOpen.NXObject originalReference, NXOpen.NXObject matchedReference, bool flipDirection) |
Set the matched reference of an original reference in User Defined Template More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | Explosion [get, set] |
Returns or sets the property of whether user is allowed to explode User Defined Template instantiation More... | |
unsafe int | LayerNumber [get, set] |
Returns or sets the output layer number user specify for User Defined Template instantiation More... | |
unsafe NXOpen.UserDefinedTemplate.InstantiationBuilder.JaUserdefinedtemplateLayerOption | LayerOption [get, set] |
Returns or sets the property of output layer option of User Defined Template instantiation More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.UserDefinedTemplate.InstantiationBuilder
To create a new instance of this class, use NXOpen.UserDefinedTemplate.Collection.CreateInstantiationBuilder
Created in NX10.0.0
|
inline |
Returns the expressions in User Defined Template
Created in NX10.0.0
License requirements: None.
|
inline |
Returns the matched expression of an original expression in User Defined Template
Created in NX10.0.0
License requirements: None.
originalExpression |
canBeEdited |
|
inline |
Returns the matched reference of an original reference in User Defined Template
Created in NX10.0.0
License requirements: None.
originalReference |
isDirectionFlipped |
|
inline |
Returns the references in User Defined Template
Created in NX10.0.0
License requirements: None.
|
inline |
Return the authoring part of User Defined Template object
Created in NX10.0.0
License requirements: usr_defined_features ("USER DEFINED FEATURES")
authoringPartName | Name of the authoring part with full path |
|
inline |
Set the matched reference of an original reference in User Defined Template
Created in NX10.0.0
License requirements: usr_defined_features ("USER DEFINED FEATURES")
originalReference | |
matchedReference | |
flipDirection |
|
getset |
Returns or sets the property of whether user is allowed to explode User Defined Template instantiation
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: usr_defined_features ("USER DEFINED FEATURES")
|
getset |
Returns or sets the output layer number user specify for User Defined Template instantiation
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: usr_defined_features ("USER DEFINED FEATURES")
|
getset |
Returns or sets the property of output layer option of User Defined Template instantiation
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: usr_defined_features ("USER DEFINED FEATURES")